{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "Kiinninapsautettava naarasliitin; 3-nap.; Kood. P; 4,00 mm²; punainen",
"description" : "<h2>Female connector/socket <i>WINSTA</i>® MIDI with protection against mismating</h2><br/><br/>The <i>WINSTA</i>® MIDI female connector/socket with protection against mismating is the pluggable solution for your use in control cabinets, on PCBs or for lighting connections. Whether on PCBs, in control cabinets or for connecting lights – pluggable installation connectors from WAGO allow you to establish connections according to a huge variety of requirements in seconds. The mechanical coding and color coding of the pluggable installation connector ensure error-free installation of the individual components – including protection against mismating. The pluggable installation connector offers touch-proof protection with live components in accordance with protection type IP20 (When mated: IP2xC (These compact connectors are not designed for use in open, easily accessible areas!)). <i>WINSTA</i>® MIDI pluggable installation connectors with P coding allow proper realization of an fault-free power supply (UPS). This pluggable installation connector can be employed for a voltage load of up to 25 A. As a result, it can also be used for high power loads. The <i>WINSTA</i>® MIDI Pluggable Connection System with Push-in CAGE CLAMP® spring pressure connection technology facilitates exemplary electrification. Thanks to the integrated test slot, it is possible to check connections even when they are plugged in. That saves time and reduces installation labor and costs.<br/><br/><h3><i>WINSTA</i>® MIDI solutions for your electrical installation – protected against mismating and maintenance-free</h3><br/><br/>The WINSTA® Pluggable Connection System is ideally tailored to the strict requirements of building installation. It makes electrical installation pluggable, and thus more efficient, even more reliable, and error-free. Using this pre-assembled system decreases assembly times and installation errors at the construction site. Now you can also lower installation expenses without compromising quality and safety: with protection against mismating reduces the need for servicing and prevents unnecessary downtime. <br/><br/><ul><br/><li>effective protection against mismating</li><li>for automation controllers</li><li>with P coding for use in implementing an uninterruptible power supply</li><li>ready for immediate use</li><li>quick replacement of defective units during ongoing operation</li></ul>",
"mpn" : "770-2303",
"sku" : "770-2303",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-6347955-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzIyfGltYWdlL2pwZWd8YURkbUwyZ3hOUzh4TkRBd01qWXdOamMyT0RFMU9DOHlNREJmTmpNME56azFOVjlFUlM1cWNHY3xkNDJjM2FkNzhhMTg2YjBkOWRmMDk0NGUxZjE2NWVjY2MxODJkNjcwM2NlZDYxMjE4ZWMxZDEyYmRjNjE4YWUy",
"gtin13" : "4045454435059",
"category" : "Pistokeliittimet",
"url" : "https://www.wago.com/fi/pistokeliittimet/kiinninapsautettava-naarasliitin/p/770-2303"
}