{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "2-johdin-läpimenoliitin; painikkeen kera; 2,5 mm²; testausportilla; sopiva Ex e II -sovelluksiin; reuna- ja keskimerkintä; DIN-kiskoille 35 x 15 ja 35 x 7.5; Paikalleen työnnettävä CAGE CLAMP®; 2,50 mm²; musta",
"description" : "<h2>Through terminal block, 2202 Series, black</h2><br/><br/>Our through terminal block (item number 2202-1205) simplifies electrical installations. Whether in industrial or building applications, our rail-mount through terminal blocks are the perfect solution to quickly and securely connect electrical conductors. Depending on the variant, you can use them for either typical through-wiring or potential distribution. This through rail-mount terminal block has a rated voltage of 800 V and can handle currents up to 24 A. Strip lengths must be between 10 mm and 12 mm when connecting conductors to this through terminal block. Featuring conductor terminals along with Push-in CAGE CLAMP®, this product outperforms the competition. Our Push-in CAGE CLAMP® is a universal, maintenance-free connection solution for all conductor types, offering a key advantage: It allows direct insertion of both solid and fine-stranded conductors with ferrules without needing tools. No preparation is required; for example, crimping the conductor's ferrule is not necessary. The item's dimensions are 5.2 x 48.5 x 39.5 mm (width x height x depth). Depending on the conductor type, this through terminal block is designed for conductor cross sections ranging from 0.25 mm² to 4 mm². It features one level and two clamping points that you can use to connect a single potential. The black housing is made of polyamide (PA66) for insulation. A push-button is used to operate this through rail-mount terminal block. Our TOPJOB® S rail-mount terminal blocks guarantee reliable electrical connections in different industrial applications and modern building installations. They simplify wiring, as you can quickly plug in solid, stranded, and fine-stranded conductors with ferrules. These through rail-mount terminal blocks are mounted using DIN-35 rails.. Conductors made of copper can be connected via front-entry wiring. The two jumper slots enable potential distribution to other clamping points. This product is designed for specific Ex applications (please refer to the product datasheet).<br/>",
"mpn" : "2202-1205",
"sku" : "2202-1205",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-9680725-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMTQxfGltYWdlL2pwZWd8YURBNEwyZ3pPQzh4TXpjNU9UUTJPREl6Tmpnek1DOHlNREJmT1RZNE1EY3lOVjlFUlM1cWNHY3xiYzU0MTM1NGM0OTNjZTZmYTUzMGQzOWY5YjRhZTdjOTg4ZjcwOWQ5YzhmNmQ4OWRiZjJkNWEzMTllNzEwMzJi",
"gtin13" : "4055143848664",
"category" : "Riviliittimet",
"url" : "https://www.wago.com/fi/riviliittimet/2-johdin-laepimenoliitin/p/2202-1205"
}
2-johdin-läpimenoliitin; painikkeen kera; 2,5 mm²; testausportilla; sopiva Ex e II -sovelluksiin; reuna- ja keskimerkintä; DIN-kiskoille 35 x 15 ja 35 x 7.5; Paikalleen työnnettävä CAGE CLAMP®; 2,50 mm²; musta
TOPJOB® S: In various industrial applications and modern building installations, WAGO's wide and versatile range of rail-mount terminal blocks provides more than just reliable electrical connections.