{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "3-johdin-läpimenoliitin; sis. vivun ja sisääntyönnettävän CAGE CLAMP®:n; 10 mm²; testausportilla; sopiva Ex i -sovelluksiin; reuna- ja keskimerkintä; DIN-kiskoille 35 x 15 ja 35 x 7.5; Paikalleen työnnettävä CAGE CLAMP®; 10,00 mm²; sininen",
"description" : "<h2>Through terminal block, 2110 Series, blue</h2><br/><br/>Our through terminal block (item number 2110-1304) ensures effortless electrical installations. Whether for use in industry or building installations, our rail-mount through terminal blocks make it easy to quickly and securely connect electrical conductors. They’re perfect for either classic through-wiring or distributing potential, depending on the variant. Our through rail-mount terminal block is rated for 800 V and is designed to handle a rated current of up to 57 A. Ensure that the strip lengths are between 17 mm and 19 mm when connecting conductors to this through terminal block. This product features conductor terminals and utilizes Push-in CAGE CLAMP®. Push-in CAGE CLAMP® technology provides a universal connection solution for all conductor types. It allows both solid and fine-stranded conductors with ferrules to be inserted directly into the clamping point without the need for tools. Dimensions: 10 x 110.4 x 43.7 mm (width x height x depth). Depending on the conductor type, this through terminal block is designed for conductor cross sections ranging from 0.5 mm² to 16 mm². It features one level and three clamping points for connecting a single potential. The blue housing is made of polyamide (PA66) for insulation. Lever,operating tool is used to operate this through rail-mount terminal block. Our TOPJOB® S rail-mount terminal blocks offer more than just secure electrical connections in a range of different industrial applications and modern building installations. They also offer the perfect actuation option for every use: lever, push-button, or operating slot. These through rail-mount terminal blocks are mounted using DIN-35 rails.. Conductors made of copper can be connected thanks to front-entry wiring. The two jumper slots enable potential distribution to other clamping points. This product is designed for specific Ex applications (please refer to the product datasheet).<br/>",
"mpn" : "2110-1304",
"sku" : "2110-1304",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-2709982-DE.jpg?context=bWFzdGVyfGltYWdlc3wxOTgwfGltYWdlL2pwZWd8YURjMkwyZ3hOeTh4TkRZNE16RTNNamcyTkRBek1DOHlNREJmTWpjd09UazRNbDlFUlM1cWNHY3w3ODJlZjI5MjE1NmVjYjIzMWNkYzQ3ODQ0ZmJkYmIwZGJiZjBmMTE5MTRmOTI0NmQzN2I0OGU4NzczMWVjOTRl",
"gtin13" : "4055143865197",
"category" : "Riviliittimet",
"url" : "https://www.wago.com/fi/riviliittimet/3-johdin-laepimenoliitin/p/2110-1304"
}
3-johdin-läpimenoliitin; sis. vivun ja sisääntyönnettävän CAGE CLAMP®:n; 10 mm²; testausportilla; sopiva Ex i -sovelluksiin; reuna- ja keskimerkintä; DIN-kiskoille 35 x 15 ja 35 x 7.5; Paikalleen työnnettävä CAGE CLAMP®; 10,00 mm²; sininen
TOPJOB® S: In various industrial applications and modern building installations, WAGO's wide and versatile range of rail-mount terminal blocks provides more than just reliable electrical connections.