[{"term":"221","id":0,"type":"QUICKLINKS"},{"term":" Käyttöohjeet","id":1,"type":"QUICKLINKS"},{"term":" Kirjastot_Kiinteistöautomaatio","id":2,"type":"QUICKLINKS"},{"term":" Kiinteistöt","id":3,"type":"QUICKLINKS"}]
{ "@context": "https://schema.org", "@type": "NewsArticle", "mainEntityOfPage": { "@type": "WebPage", "@id": "/mcs-mini-2734-sarja" }, "headline": "MCS MINI with Lever and Push-in Connection </p>", "image": { "@type": "ImageObject", "url": "/medias/MM-22400-graphic-online-media-set-PCB-connector-with-lever-1-5-mm-3d-2000x1125.jpg?context=bWFzdGVyfGltYWdlc3w0OTI5NTN8aW1hZ2UvanBlZ3xhRGN4TDJnd015OHhNakUzTkRRek5UQXlORGt5Tmk5TlRTMHlNalF3TUNBZ1ozSmhjR2hwWXlCdmJteHBibVVnYldWa2FXRWdjMlYwSUZCRFFpQmpiMjV1WldOMGIzSWdkMmwwYUNCc1pYWmxjaUF4TERVZ2JXM0NzbDh6WkY4eU1EQXdlREV4TWpVdWFuQm58OTJiNTJmYmY3OGY5YjhjMjUzMzE2NzQ4MjZmYjc5MTdmNjJiYWRhZDIwY2Q4ZTBjNjU0NjhkZjczNTMzYWIwOA" }, "author": { "@type": "Organization", "name": "WAGO Kontakttechnik GmbH" }, "publisher": { "@type": "Organization", "name": "WAGO Kontakttechnik GmbH", "logo": { "@type": "ImageObject", "url": "/_ui/desktop/common/images/logo.png" } }, "datePublished": "Wed Jul 31 13:09:04 CEST 2024", "dateModified": "Wed Jul 31 13:10:54 CEST 2024" }
Uutiset

Easy Wiring – Simple – Tool-Free – Pluggable!

MCS MINI Pluggable PCB Connectors with levers and push-in connection offer greater wiring convenience for conductor cross-sections up to 1.5 mm2.

The lever on the WAGO MULTI CONNECTION SYSTEM MINI (MCS MINI) provides rapid in-the-field connections. The connector's design facilitates wiring subassemblies – easy-to-access and straightforward connection points make all the difference at the worksite. With the MCS MINI PCB Connector, this advantage applies to all conductor types in cross-sections from 0.14 to 1.5 mm2 or 26 to 14 AWG and a pin spacing of 3.5 mm. An added benefit: Extra board space is not required, giving WAGO’s PCB connection system the edge for device connections, such as drive controls.

In addition to superior ergonomics, the easy-to-close lever always ensures that safe contact is made and maintained for additional peace of mind. Users achieve additional reliability with the versatile locking system. The lever’s intuitive operation allows connections to be made quickly and securely without tools.

Item Number: 2734-11xx

Available: Q1/2022

Your Benefits:

  • Connect and disconnect all conductor types manually via lever – for conductor cross-sections from 0.14 to 1.5 mm2 (26 to 14 AWG).

  • Thanks to Push-in CAGE CLAMP® connection technology, solid conductors and fine-stranded conductors with ferrules can be terminated by simply pushing them into the unit.

  • Prevent unintentional disconnection with a versatile locking system.

  • Low-profile, 10 mm design for confined installation spaces and slim devices

  • Various accessories available

The lever on the WAGO MULTI CONNECTION SYSTEM MINI (MCS MINI) provides rapid in-the-field connections. The connector's design facilitates wiring subassemblies – easy-to-access and straightforward connection points make all the difference at the worksite. With the MCS MINI PCB Connector, this advantage applies to all conductor types in cross-sections from 0.14 to 1.5 mm2 or 26 to 14 AWG and a pin spacing of 3.5 mm. An added benefit: Extra board space is not required, giving WAGO’s PCB connection system the edge for device connections, such as drive controls.


In addition to superior ergonomics, the easy-to-close lever always ensures that safe contact is made and maintained for additional peace of mind. Users achieve additional reliability with the versatile locking system. The lever’s intuitive operation allows connections to be made quickly and securely without tools.

Other 2734 Series Products

[{"code":"2734-116","name":"1-johdin-naaraspistoke; painike; Paikalleen työnnettävä CAGE CLAMP®; 1,5 mm²; Rasteriväli 3,5 mm; 16-nap.; 100 % väärinkytkennän esto; 1,50 mm²; vaaleanharmaa","url":"/pistokeliittimet/1-johdin-naaraspistoke/p/2734-116","description":null,"purchasable":true,"stock":null,"futureStocks":null,"availableForPickup":null,"averageRating":null,"numberOfReviews":null,"summary":null,"manufacturer":null,"variantType":null,"price":null,"baseProduct":null,"images":[{"imageType":"PRIMARY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wzNDQ4NjB8aW1hZ2UvanBlZ3xhREE1TDJnMVppOHhOVEEyTkRRMk56RTBORGN6TkF8ZThmMDA3ZjE5Y2YxZDMzOGJhMmY3ZWYyZTFjZjliZTg2ZDUxMTI1NGI1MTA0NWE4ZWMzZmM0MmM3OGJlODcwMw","altText":"","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"0200000e000015ca000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"2000","url":"/medias/2000-0200000e000015ca000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1Mzc0N3xpbWFnZS9qcGVnfGFHVmpMMmcwTmk4eE5UQTJORFEyTnpnMk5UWXpNQzh5TURBd1h6QXlNREF3TURCbE1EQXdNREUxWTJFd01EQXhNREJpTmw5RVJTNXFjR2N8NmQ4NWQ3YmNkZDhjZGJkZDFmYWQzN2M3YmZiZDA0YTAzNzI2NGY3NDUxY2IzYzYyM2JlZjY3ZmFlNDZjNzFlNw","altText":"2000_0200000e000015ca000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_0200000e000015ca000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"superZoom","url":"/medias/2000-0200000e000015ca000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1Mzc0N3xpbWFnZS9qcGVnfGFHVmpMMmcwTmk4eE5UQTJORFEyTnpnMk5UWXpNQzh5TURBd1h6QXlNREF3TURCbE1EQXdNREUxWTJFd01EQXhNREJpTmw5RVJTNXFjR2N8NmQ4NWQ3YmNkZDhjZGJkZDFmYWQzN2M3YmZiZDA0YTAzNzI2NGY3NDUxY2IzYzYyM2JlZjY3ZmFlNDZjNzFlNw","altText":"2000_0200000e000015ca000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_0200000e000015ca000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"zoom","url":"/medias/2000-0200000e000015ca000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1Mzc0N3xpbWFnZS9qcGVnfGFHVmpMMmcwTmk4eE5UQTJORFEyTnpnMk5UWXpNQzh5TURBd1h6QXlNREF3TURCbE1EQXdNREUxWTJFd01EQXhNREJpTmw5RVJTNXFjR2N8NmQ4NWQ3YmNkZDhjZGJkZDFmYWQzN2M3YmZiZDA0YTAzNzI2NGY3NDUxY2IzYzYyM2JlZjY3ZmFlNDZjNzFlNw","altText":"2000_0200000e000015ca000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_0200000e000015ca000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"product","url":"/medias/2000-0200000e000015ca000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1Mzc0N3xpbWFnZS9qcGVnfGFHVmpMMmcwTmk4eE5UQTJORFEyTnpnMk5UWXpNQzh5TURBd1h6QXlNREF3TURCbE1EQXdNREUxWTJFd01EQXhNREJpTmw5RVJTNXFjR2N8NmQ4NWQ3YmNkZDhjZGJkZDFmYWQzN2M3YmZiZDA0YTAzNzI2NGY3NDUxY2IzYzYyM2JlZjY3ZmFlNDZjNzFlNw","altText":"2000_0200000e000015ca000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_0200000e000015ca000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"1440","url":"/medias/1440-0200000e000015ca000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0ODIzM3xpbWFnZS9qcGVnfGFEUmxMMmd3WWk4eE5UQTJORFEyT0RFNU16TXhNQzh4TkRRd1h6QXlNREF3TURCbE1EQXdNREUxWTJFd01EQXhNREJpTmw5RVJTNXFjR2N8ODBhMzU2MThjZDJlODE4NDg5NWVhYjllZjEyNWYzY2Y5Njc4YzI2YzQ4NjNiZWIwOTVhZjNiNjQyOGMxZGI5Zg","altText":"1440_0200000e000015ca000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1440_0200000e000015ca000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"1280","url":"/medias/1280-0200000e000015ca000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0MTI1NHxpbWFnZS9qcGVnfGFHUmlMMmd4T0M4eE5UQTJORFEyT0RVNE5qVXlOaTh4TWpnd1h6QXlNREF3TURCbE1EQXdNREUxWTJFd01EQXhNREJpTmw5RVJTNXFjR2N8MDNlYjRkODM3OTA2YzI5ZTMxZDk3ZThmZjhiYjI1NGE0NmEzNWQyMjU0NDFjOGRjMzA5YjhjNzUyY2U0NmQ3ZQ","altText":"1280_0200000e000015ca000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1280_0200000e000015ca000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"1024","url":"/medias/1024-0200000e000015ca000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMDcyN3xpbWFnZS9qcGVnfGFHRmhMMmd5TWk4eE5UQTJORFEyT0RnME9EWTNNQzh4TURJMFh6QXlNREF3TURCbE1EQXdNREUxWTJFd01EQXhNREJpTmw5RVJTNXFjR2N8OGY4MTA0NWJmMDFhZWY5ZDEwZTZjZmE4MmMyN2FkNzI3OTM2NGU2MTY5NjZjZTNmNzQyNzI0ZTllYjZlZmM2MQ","altText":"1024_0200000e000015ca000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1024_0200000e000015ca000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"768","url":"/medias/768-0200000e000015ca000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMTEyM3xpbWFnZS9qcGVnfGFETTJMMmczTkM4eE5UQTJORFEyT1RFeE1EZ3hOQzgzTmpoZk1ESXdNREF3TUdVd01EQXdNVFZqWVRBd01ERXdNR0kyWDBSRkxtcHdad3w3NzIyNDk5MGZkNzgzZWIzMDNiMjM2NTQwNzJlMWE1YmIzMmI3OWE1YzcxZmZiNDMwMTU5YzUyNDZjYjNmNzNm","altText":"768_0200000e000015ca000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"768_0200000e000015ca000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"480","url":"/medias/480-0200000e000015ca000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTQ4OHxpbWFnZS9qcGVnfGFEVmxMMmczWWk4eE5UQTJORFEyT1RNME1ERTVNQzgwT0RCZk1ESXdNREF3TUdVd01EQXdNVFZqWVRBd01ERXdNR0kyWDBSRkxtcHdad3w0NGQzZTRkYTVmNTNlYmZmY2I0Y2RiM2Y0OTAwNzUyMDQ0ZjIzZGQ3Yjg4OTFiOTAyZGEwNDU4NzA3NzMyOWJl","altText":"480_0200000e000015ca000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"480_0200000e000015ca000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"200","url":"/medias/200-0200000e000015ca000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDI0fGltYWdlL2pwZWd8YUdNMEwyZzRNUzh4TlRBMk5EUTJPVFV3TkRBek1DOHlNREJmTURJd01EQXdNR1V3TURBd01UVmpZVEF3TURFd01HSTJYMFJGTG1wd1p3fDAwOGE5ODYyMWJiZWU5ZTdmMGE4NzQ4YjVhYTY1NjJkZmZiYjk0NDFjMTk4ODkzNzU0NjIwMzcwNmE2ODU2NGQ","altText":"200_0200000e000015ca000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_0200000e000015ca000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"thumbnail","url":"/medias/200-0200000e000015ca000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDI0fGltYWdlL2pwZWd8YUdNMEwyZzRNUzh4TlRBMk5EUTJPVFV3TkRBek1DOHlNREJmTURJd01EQXdNR1V3TURBd01UVmpZVEF3TURFd01HSTJYMFJGTG1wd1p3fDAwOGE5ODYyMWJiZWU5ZTdmMGE4NzQ4YjVhYTY1NjJkZmZiYjk0NDFjMTk4ODkzNzU0NjIwMzcwNmE2ODU2NGQ","altText":"200_0200000e000015ca000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_0200000e000015ca000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"cartIcon","url":"/medias/200-0200000e000015ca000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDI0fGltYWdlL2pwZWd8YUdNMEwyZzRNUzh4TlRBMk5EUTJPVFV3TkRBek1DOHlNREJmTURJd01EQXdNR1V3TURBd01UVmpZVEF3TURFd01HSTJYMFJGTG1wd1p3fDAwOGE5ODYyMWJiZWU5ZTdmMGE4NzQ4YjVhYTY1NjJkZmZiYjk0NDFjMTk4ODkzNzU0NjIwMzcwNmE2ODU2NGQ","altText":"200_0200000e000015ca000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_0200000e000015ca000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"120","url":"/medias/120-0200000e000015ca000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODI4fGltYWdlL2pwZWd8YURFekwyZzVNQzh4TlRBMk5EUTJPVGsyTWpjNE1pOHhNakJmTURJd01EQXdNR1V3TURBd01UVmpZVEF3TURFd01HSTJYMFJGTG1wd1p3fGU2Y2M0OTYxMGIwNzI0NDRiZTMxOTU0MjQ5OTM5YmRjZDI5NGNmYzAyODUxZjBjMjFhMmI3ZTdjOGIzYmVhYTI","altText":"120_0200000e000015ca000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"120_0200000e000015ca000100b6_DE.jpg"}],"categories":null,"reviews":null,"classifications":null,"potentialPromotions":null,"variantOptions":null,"baseOptions":[{"variantType":"GenericVariantProduct","options":null,"selected":{"code":"2734-116","stock":null,"url":"/pistokeliittimet/1-johdin-naaraspistoke/p/2734-116","priceData":null,"variantOptionQualifiers":null}}],"volumePricesFlag":null,"volumePrices":null,"productReferences":null,"variantMatrix":null,"priceRange":null,"firstCategoryNameList":null,"multidimensional":null,"configurable":false,"configuratorType":null,"addToCartDisabled":null,"addToCartDisabledMessage":null,"tags":null,"sapUnit":null,"keywords":["2734-116","bushingterminalblock"],"dataType":null,"resultType":null,"productReferencesSearchUrl":null,"customsNumber":null,"availableFrom":null,"homeCountry":null,"ean":"4045454719876","primaryCategoryName":"Pistokeliittimet","numberContentUnits":null,"numberPackageUnits":null,"unit":null,"edelmetall":null,"netPrice":null,"positionValue":null,"contentUnit":null,"downloads":null,"cancelled":false,"status":"RELEASED","cancelDate":null,"announced":false,"infoText":null,"containsDownloads":true,"categoryNames":["Pistokeliittimet"],"variantLevels":null,"listPrice":null,"productAvailability":null,"categoryClassifications":null,"infoArticle":false,"purchasableFrom":null,"customerSpecific":false,"priceVisible":true,"cadenasCAD":true,"ultralibrarianCAD":false,"published":true,"customsCode":null,"wholesalerNumber":null,"approvals":null,"familyCategory":null,"familyName":null,"familyCategoryContentPages":null,"descriptionMetadataPattern":null,"titleMetadataPattern":null,"shortName":"1-johdin-naaraspistoke","primaryImageUrl":null,"productGroup":null,"nameEn":"1-conductor female connector; push-button; Push-in CAGE CLAMP®; 1.5 mm²; Pin spacing 3.5 mm; 16-pole; 100% protected against mismating; 1,50 mm²; light gray","useableInProductConfigurator":true,"compilantToRoHS":true,"materialId":"27340116","stockArticle":false,"customerArticleNumbers":null,"maxOrderQuantity":null,"currentOrderedQuantity":null,"cartContentQuantity":null,"showFamily":false,"hasCounterparts":false,"counterpartMainFunction":null,"mainFunction":"Naarasliitin","productColor":null,"highlightStatus":null,"downloadData":null,"contentPageData":null,"eventData":null,"pointOfServiceData":null,"faqQuestionData":null,"hideGenerateDatasheetAsPdf":false,"sampleProduct":true,"hasFollowUpProduct":false,"newProduct":false,"representativePicture":true,"jobAdvertisementTileData":null,"productVideos":[],"uuid":null,"productFilterCategories":null,"variantData":null,"taxes":null,"matrixValues":null,"safetyAdvice":null,"safetyAdviceDownloadUrl":null,"thermosimulation":false,"hideWhereToBuy":false},{"code":"2734-116/037-000","name":"1-johdin-naaraspistoke; painike; Paikalleen työnnettävä CAGE CLAMP®; 1,5 mm²; Rasteriväli 3,5 mm; 16-nap.; 100 % väärinkytkennän esto; Lukitussalvat sivulla; 1,50 mm²; vaaleanharmaa","url":"/pistokeliittimet/1-johdin-naaraspistoke/p/2734-116_037-000","description":null,"purchasable":true,"stock":null,"futureStocks":null,"availableForPickup":null,"averageRating":null,"numberOfReviews":null,"summary":null,"manufacturer":null,"variantType":null,"price":null,"baseProduct":null,"images":[{"imageType":"PRIMARY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wzMTk5MzB8aW1hZ2UvanBlZ3xhR1E1TDJneFpTOHhOVEEyTkRJeU56VTNOemc0Tmd8NTk1MmY5NWI1M2NjMWJhNmVkMDk0YzlmMDljZjU2YWQ3YmY1YjFlZDQxMjU3ZmE0Y2Y2MzBjODM4YWRmYTViMA","altText":"","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"0200000e00001423000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"2000","url":"/medias/2000-0200000e00001423000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1ODQ2NXxpbWFnZS9qcGVnfGFEVmlMMmc0TVM4eE5UQTJOREl5T0RNek1UVTFNQzh5TURBd1h6QXlNREF3TURCbE1EQXdNREUwTWpNd01EQXhNREJpTmw5RVJTNXFjR2N8ZjE5MTc1NWY0ZDg5ZDJjMmY2YjE1MmJhOTdiNzEwNTlkNTQzMDQwYzY0Y2JiZWY0ZTk0YWM3MTE4ODVjM2YzZA","altText":"2000_0200000e00001423000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_0200000e00001423000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"superZoom","url":"/medias/2000-0200000e00001423000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1ODQ2NXxpbWFnZS9qcGVnfGFEVmlMMmc0TVM4eE5UQTJOREl5T0RNek1UVTFNQzh5TURBd1h6QXlNREF3TURCbE1EQXdNREUwTWpNd01EQXhNREJpTmw5RVJTNXFjR2N8ZjE5MTc1NWY0ZDg5ZDJjMmY2YjE1MmJhOTdiNzEwNTlkNTQzMDQwYzY0Y2JiZWY0ZTk0YWM3MTE4ODVjM2YzZA","altText":"2000_0200000e00001423000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_0200000e00001423000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"zoom","url":"/medias/2000-0200000e00001423000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1ODQ2NXxpbWFnZS9qcGVnfGFEVmlMMmc0TVM4eE5UQTJOREl5T0RNek1UVTFNQzh5TURBd1h6QXlNREF3TURCbE1EQXdNREUwTWpNd01EQXhNREJpTmw5RVJTNXFjR2N8ZjE5MTc1NWY0ZDg5ZDJjMmY2YjE1MmJhOTdiNzEwNTlkNTQzMDQwYzY0Y2JiZWY0ZTk0YWM3MTE4ODVjM2YzZA","altText":"2000_0200000e00001423000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_0200000e00001423000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"product","url":"/medias/2000-0200000e00001423000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1ODQ2NXxpbWFnZS9qcGVnfGFEVmlMMmc0TVM4eE5UQTJOREl5T0RNek1UVTFNQzh5TURBd1h6QXlNREF3TURCbE1EQXdNREUwTWpNd01EQXhNREJpTmw5RVJTNXFjR2N8ZjE5MTc1NWY0ZDg5ZDJjMmY2YjE1MmJhOTdiNzEwNTlkNTQzMDQwYzY0Y2JiZWY0ZTk0YWM3MTE4ODVjM2YzZA","altText":"2000_0200000e00001423000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_0200000e00001423000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"1440","url":"/medias/1440-0200000e00001423000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1MDQxM3xpbWFnZS9qcGVnfGFERTVMMmc0T0M4eE5UQTJOREl5T0RVeU9ERTFPQzh4TkRRd1h6QXlNREF3TURCbE1EQXdNREUwTWpNd01EQXhNREJpTmw5RVJTNXFjR2N8YmI1NzgxYzFmOGFiN2EzYzVmZDUwZTY2Y2FkYjBhZWJmMDExOTAxYjA2OGY4N2E3Y2FkNDUzNThjOGZiNWQzOA","altText":"1440_0200000e00001423000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1440_0200000e00001423000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"1280","url":"/medias/1280-0200000e00001423000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0MjY5OHxpbWFnZS9qcGVnfGFHVTVMMmc0WlM4eE5UQTJOREl5T0RjeU5EYzJOaTh4TWpnd1h6QXlNREF3TURCbE1EQXdNREUwTWpNd01EQXhNREJpTmw5RVJTNXFjR2N8NDE1MWFjNDllNzU4ZjNiMDg0NzNjMWYwNWY1MDYxMmEzNDM0ZjVmNTYwZGMwNGFjM2YxNDkyZTVmNTI2YzAwOQ","altText":"1280_0200000e00001423000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1280_0200000e00001423000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"1024","url":"/medias/1024-0200000e00001423000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMTc4NnxpbWFnZS9qcGVnfGFESTBMMmhsTVM4eE5UQTJOREl5T1RBMU1qUTBOaTh4TURJMFh6QXlNREF3TURCbE1EQXdNREUwTWpNd01EQXhNREJpTmw5RVJTNXFjR2N8NGY0ODFlYjlhZjIzMmU0NmMyZTIxZDA2MDI4NjI1ODk0Y2VlYzAxZmVmODZlOWYyZmExNzZlMmY3ZmY4Nzg1Mg","altText":"1024_0200000e00001423000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1024_0200000e00001423000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"768","url":"/medias/768-0200000e00001423000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMTk1N3xpbWFnZS9qcGVnfGFEUmlMMmhsT0M4eE5UQTJOREl5T1RJNE1UZ3lNaTgzTmpoZk1ESXdNREF3TUdVd01EQXdNVFF5TXpBd01ERXdNR0kyWDBSRkxtcHdad3wzOGExMzQyNWM4ZDViZWQ2MmM3OTc1ODQ3MzgzZDY5YTBkZjk5MGU4OTc3YzUzMzUzMjU1NzA1YzQ0OTQ0NjNl","altText":"768_0200000e00001423000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"768_0200000e00001423000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"480","url":"/medias/480-0200000e00001423000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTczNnxpbWFnZS9qcGVnfGFHTXpMMmhtTVM4eE5UQTJOREl5T1RVeE1URTVPQzgwT0RCZk1ESXdNREF3TUdVd01EQXdNVFF5TXpBd01ERXdNR0kyWDBSRkxtcHdad3xjNGNlZGMyY2FkYTNhZjI4Y2YyMGQ4YjNjZGZkMTY3NTM3YTEzYTU1MDUxNDMwYTEwMDFkYThjMmY4ZWEwMmNl","altText":"480_0200000e00001423000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"480_0200000e00001423000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"200","url":"/medias/200-0200000e00001423000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTA1fGltYWdlL2pwZWd8YUdWaEwyaG1PQzh4TlRBMk5ESXlPVGMwTURVM05DOHlNREJmTURJd01EQXdNR1V3TURBd01UUXlNekF3TURFd01HSTJYMFJGTG1wd1p3fDg5ZjZjOTMwNjliNTdmM2FhOTM0YzUzOGY1MWE2Njc4YzE4MjJkNjY3MTUwZjMyZWZhYjM3OThiNGI2NWZiZGI","altText":"200_0200000e00001423000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_0200000e00001423000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"thumbnail","url":"/medias/200-0200000e00001423000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTA1fGltYWdlL2pwZWd8YUdWaEwyaG1PQzh4TlRBMk5ESXlPVGMwTURVM05DOHlNREJmTURJd01EQXdNR1V3TURBd01UUXlNekF3TURFd01HSTJYMFJGTG1wd1p3fDg5ZjZjOTMwNjliNTdmM2FhOTM0YzUzOGY1MWE2Njc4YzE4MjJkNjY3MTUwZjMyZWZhYjM3OThiNGI2NWZiZGI","altText":"200_0200000e00001423000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_0200000e00001423000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"cartIcon","url":"/medias/200-0200000e00001423000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTA1fGltYWdlL2pwZWd8YUdWaEwyaG1PQzh4TlRBMk5ESXlPVGMwTURVM05DOHlNREJmTURJd01EQXdNR1V3TURBd01UUXlNekF3TURFd01HSTJYMFJGTG1wd1p3fDg5ZjZjOTMwNjliNTdmM2FhOTM0YzUzOGY1MWE2Njc4YzE4MjJkNjY3MTUwZjMyZWZhYjM3OThiNGI2NWZiZGI","altText":"200_0200000e00001423000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_0200000e00001423000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"120","url":"/medias/120-0200000e00001423000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODUzfGltYWdlL2pwZWd8YUdJNUwyZ3dNaTh4TlRBMk5ESXpNRE16TURNNU9DOHhNakJmTURJd01EQXdNR1V3TURBd01UUXlNekF3TURFd01HSTJYMFJGTG1wd1p3fDY5MWNmMDI2ZDA0OWEyOTM4NmUyODFkNjI0MjRkNjhlMzYyNGM5NDRlMTU2YWViOTFlNjg5ZGFjYzNjNzhjNDI","altText":"120_0200000e00001423000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"120_0200000e00001423000100b6_DE.jpg"}],"categories":null,"reviews":null,"classifications":null,"potentialPromotions":null,"variantOptions":null,"baseOptions":[{"variantType":"GenericVariantProduct","options":null,"selected":{"code":"2734-116/037-000","stock":null,"url":"/pistokeliittimet/1-johdin-naaraspistoke/p/2734-116_037-000","priceData":null,"variantOptionQualifiers":null}}],"volumePricesFlag":null,"volumePrices":null,"productReferences":null,"variantMatrix":null,"priceRange":null,"firstCategoryNameList":null,"multidimensional":null,"configurable":false,"configuratorType":null,"addToCartDisabled":null,"addToCartDisabledMessage":null,"tags":null,"sapUnit":null,"keywords":["2734-116/037-000","bushingterminalblock"],"dataType":null,"resultType":null,"productReferencesSearchUrl":null,"customsNumber":null,"availableFrom":null,"homeCountry":null,"ean":"4055143293952","primaryCategoryName":"Pistokeliittimet","numberContentUnits":null,"numberPackageUnits":null,"unit":null,"edelmetall":null,"netPrice":null,"positionValue":null,"contentUnit":null,"downloads":null,"cancelled":false,"status":"RELEASED","cancelDate":null,"announced":false,"infoText":null,"containsDownloads":true,"categoryNames":["Pistokeliittimet"],"variantLevels":null,"listPrice":null,"productAvailability":null,"categoryClassifications":null,"infoArticle":false,"purchasableFrom":null,"customerSpecific":false,"priceVisible":true,"cadenasCAD":true,"ultralibrarianCAD":false,"published":false,"customsCode":null,"wholesalerNumber":null,"approvals":null,"familyCategory":null,"familyName":null,"familyCategoryContentPages":null,"descriptionMetadataPattern":null,"titleMetadataPattern":null,"shortName":"1-johdin-naaraspistoke","primaryImageUrl":null,"productGroup":null,"nameEn":"1-conductor female connector; push-button; Push-in CAGE CLAMP®; 1.5 mm²; Pin spacing 3.5 mm; 16-pole; 100% protected against mismating; Lateral locking levers; 1,50 mm²; light gray","useableInProductConfigurator":true,"compilantToRoHS":true,"materialId":"60260597","stockArticle":true,"customerArticleNumbers":null,"maxOrderQuantity":null,"currentOrderedQuantity":null,"cartContentQuantity":null,"showFamily":false,"hasCounterparts":false,"counterpartMainFunction":null,"mainFunction":"Naarasliitin","productColor":null,"highlightStatus":null,"downloadData":null,"contentPageData":null,"eventData":null,"pointOfServiceData":null,"faqQuestionData":null,"hideGenerateDatasheetAsPdf":false,"sampleProduct":false,"hasFollowUpProduct":false,"newProduct":false,"representativePicture":true,"jobAdvertisementTileData":null,"productVideos":[],"uuid":null,"productFilterCategories":null,"variantData":null,"taxes":null,"matrixValues":null,"safetyAdvice":null,"safetyAdviceDownloadUrl":null,"thermosimulation":false,"hideWhereToBuy":false},{"code":"2734-104","name":"1-johdin-naaraspistoke; painike; Paikalleen työnnettävä CAGE CLAMP®; 1,5 mm²; Rasteriväli 3,5 mm; 4-nap.; 100 % väärinkytkennän esto; 1,50 mm²; vaaleanharmaa","url":"/pistokeliittimet/1-johdin-naaraspistoke/p/2734-104","description":null,"purchasable":true,"stock":null,"futureStocks":null,"availableForPickup":null,"averageRating":null,"numberOfReviews":null,"summary":null,"manufacturer":null,"variantType":null,"price":null,"baseProduct":null,"images":[{"imageType":"PRIMARY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wzNDQ4NjB8aW1hZ2UvanBlZ3xhREE1TDJnMVppOHhOVEEyTkRRMk56RTBORGN6TkF8ZThmMDA3ZjE5Y2YxZDMzOGJhMmY3ZWYyZTFjZjliZTg2ZDUxMTI1NGI1MTA0NWE4ZWMzZmM0MmM3OGJlODcwMw","altText":"","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"0200000e000015ca000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"2000","url":"/medias/2000-0200000e000015ca000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1Mzc0N3xpbWFnZS9qcGVnfGFHVmpMMmcwTmk4eE5UQTJORFEyTnpnMk5UWXpNQzh5TURBd1h6QXlNREF3TURCbE1EQXdNREUxWTJFd01EQXhNREJpTmw5RVJTNXFjR2N8NmQ4NWQ3YmNkZDhjZGJkZDFmYWQzN2M3YmZiZDA0YTAzNzI2NGY3NDUxY2IzYzYyM2JlZjY3ZmFlNDZjNzFlNw","altText":"2000_0200000e000015ca000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_0200000e000015ca000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"superZoom","url":"/medias/2000-0200000e000015ca000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1Mzc0N3xpbWFnZS9qcGVnfGFHVmpMMmcwTmk4eE5UQTJORFEyTnpnMk5UWXpNQzh5TURBd1h6QXlNREF3TURCbE1EQXdNREUxWTJFd01EQXhNREJpTmw5RVJTNXFjR2N8NmQ4NWQ3YmNkZDhjZGJkZDFmYWQzN2M3YmZiZDA0YTAzNzI2NGY3NDUxY2IzYzYyM2JlZjY3ZmFlNDZjNzFlNw","altText":"2000_0200000e000015ca000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_0200000e000015ca000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"zoom","url":"/medias/2000-0200000e000015ca000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1Mzc0N3xpbWFnZS9qcGVnfGFHVmpMMmcwTmk4eE5UQTJORFEyTnpnMk5UWXpNQzh5TURBd1h6QXlNREF3TURCbE1EQXdNREUxWTJFd01EQXhNREJpTmw5RVJTNXFjR2N8NmQ4NWQ3YmNkZDhjZGJkZDFmYWQzN2M3YmZiZDA0YTAzNzI2NGY3NDUxY2IzYzYyM2JlZjY3ZmFlNDZjNzFlNw","altText":"2000_0200000e000015ca000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_0200000e000015ca000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"product","url":"/medias/2000-0200000e000015ca000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1Mzc0N3xpbWFnZS9qcGVnfGFHVmpMMmcwTmk4eE5UQTJORFEyTnpnMk5UWXpNQzh5TURBd1h6QXlNREF3TURCbE1EQXdNREUxWTJFd01EQXhNREJpTmw5RVJTNXFjR2N8NmQ4NWQ3YmNkZDhjZGJkZDFmYWQzN2M3YmZiZDA0YTAzNzI2NGY3NDUxY2IzYzYyM2JlZjY3ZmFlNDZjNzFlNw","altText":"2000_0200000e000015ca000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_0200000e000015ca000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"1440","url":"/medias/1440-0200000e000015ca000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0ODIzM3xpbWFnZS9qcGVnfGFEUmxMMmd3WWk4eE5UQTJORFEyT0RFNU16TXhNQzh4TkRRd1h6QXlNREF3TURCbE1EQXdNREUxWTJFd01EQXhNREJpTmw5RVJTNXFjR2N8ODBhMzU2MThjZDJlODE4NDg5NWVhYjllZjEyNWYzY2Y5Njc4YzI2YzQ4NjNiZWIwOTVhZjNiNjQyOGMxZGI5Zg","altText":"1440_0200000e000015ca000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1440_0200000e000015ca000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"1280","url":"/medias/1280-0200000e000015ca000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0MTI1NHxpbWFnZS9qcGVnfGFHUmlMMmd4T0M4eE5UQTJORFEyT0RVNE5qVXlOaTh4TWpnd1h6QXlNREF3TURCbE1EQXdNREUxWTJFd01EQXhNREJpTmw5RVJTNXFjR2N8MDNlYjRkODM3OTA2YzI5ZTMxZDk3ZThmZjhiYjI1NGE0NmEzNWQyMjU0NDFjOGRjMzA5YjhjNzUyY2U0NmQ3ZQ","altText":"1280_0200000e000015ca000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1280_0200000e000015ca000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"1024","url":"/medias/1024-0200000e000015ca000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMDcyN3xpbWFnZS9qcGVnfGFHRmhMMmd5TWk4eE5UQTJORFEyT0RnME9EWTNNQzh4TURJMFh6QXlNREF3TURCbE1EQXdNREUxWTJFd01EQXhNREJpTmw5RVJTNXFjR2N8OGY4MTA0NWJmMDFhZWY5ZDEwZTZjZmE4MmMyN2FkNzI3OTM2NGU2MTY5NjZjZTNmNzQyNzI0ZTllYjZlZmM2MQ","altText":"1024_0200000e000015ca000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1024_0200000e000015ca000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"768","url":"/medias/768-0200000e000015ca000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMTEyM3xpbWFnZS9qcGVnfGFETTJMMmczTkM4eE5UQTJORFEyT1RFeE1EZ3hOQzgzTmpoZk1ESXdNREF3TUdVd01EQXdNVFZqWVRBd01ERXdNR0kyWDBSRkxtcHdad3w3NzIyNDk5MGZkNzgzZWIzMDNiMjM2NTQwNzJlMWE1YmIzMmI3OWE1YzcxZmZiNDMwMTU5YzUyNDZjYjNmNzNm","altText":"768_0200000e000015ca000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"768_0200000e000015ca000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"480","url":"/medias/480-0200000e000015ca000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTQ4OHxpbWFnZS9qcGVnfGFEVmxMMmczWWk4eE5UQTJORFEyT1RNME1ERTVNQzgwT0RCZk1ESXdNREF3TUdVd01EQXdNVFZqWVRBd01ERXdNR0kyWDBSRkxtcHdad3w0NGQzZTRkYTVmNTNlYmZmY2I0Y2RiM2Y0OTAwNzUyMDQ0ZjIzZGQ3Yjg4OTFiOTAyZGEwNDU4NzA3NzMyOWJl","altText":"480_0200000e000015ca000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"480_0200000e000015ca000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"200","url":"/medias/200-0200000e000015ca000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDI0fGltYWdlL2pwZWd8YUdNMEwyZzRNUzh4TlRBMk5EUTJPVFV3TkRBek1DOHlNREJmTURJd01EQXdNR1V3TURBd01UVmpZVEF3TURFd01HSTJYMFJGTG1wd1p3fDAwOGE5ODYyMWJiZWU5ZTdmMGE4NzQ4YjVhYTY1NjJkZmZiYjk0NDFjMTk4ODkzNzU0NjIwMzcwNmE2ODU2NGQ","altText":"200_0200000e000015ca000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_0200000e000015ca000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"thumbnail","url":"/medias/200-0200000e000015ca000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDI0fGltYWdlL2pwZWd8YUdNMEwyZzRNUzh4TlRBMk5EUTJPVFV3TkRBek1DOHlNREJmTURJd01EQXdNR1V3TURBd01UVmpZVEF3TURFd01HSTJYMFJGTG1wd1p3fDAwOGE5ODYyMWJiZWU5ZTdmMGE4NzQ4YjVhYTY1NjJkZmZiYjk0NDFjMTk4ODkzNzU0NjIwMzcwNmE2ODU2NGQ","altText":"200_0200000e000015ca000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_0200000e000015ca000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"cartIcon","url":"/medias/200-0200000e000015ca000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDI0fGltYWdlL2pwZWd8YUdNMEwyZzRNUzh4TlRBMk5EUTJPVFV3TkRBek1DOHlNREJmTURJd01EQXdNR1V3TURBd01UVmpZVEF3TURFd01HSTJYMFJGTG1wd1p3fDAwOGE5ODYyMWJiZWU5ZTdmMGE4NzQ4YjVhYTY1NjJkZmZiYjk0NDFjMTk4ODkzNzU0NjIwMzcwNmE2ODU2NGQ","altText":"200_0200000e000015ca000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_0200000e000015ca000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"120","url":"/medias/120-0200000e000015ca000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODI4fGltYWdlL2pwZWd8YURFekwyZzVNQzh4TlRBMk5EUTJPVGsyTWpjNE1pOHhNakJmTURJd01EQXdNR1V3TURBd01UVmpZVEF3TURFd01HSTJYMFJGTG1wd1p3fGU2Y2M0OTYxMGIwNzI0NDRiZTMxOTU0MjQ5OTM5YmRjZDI5NGNmYzAyODUxZjBjMjFhMmI3ZTdjOGIzYmVhYTI","altText":"120_0200000e000015ca000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"120_0200000e000015ca000100b6_DE.jpg"}],"categories":null,"reviews":null,"classifications":null,"potentialPromotions":null,"variantOptions":null,"baseOptions":[{"variantType":"GenericVariantProduct","options":null,"selected":{"code":"2734-104","stock":null,"url":"/pistokeliittimet/1-johdin-naaraspistoke/p/2734-104","priceData":null,"variantOptionQualifiers":null}}],"volumePricesFlag":null,"volumePrices":null,"productReferences":null,"variantMatrix":null,"priceRange":null,"firstCategoryNameList":null,"multidimensional":null,"configurable":false,"configuratorType":null,"addToCartDisabled":null,"addToCartDisabledMessage":null,"tags":null,"sapUnit":null,"keywords":["2734-104","bushingterminalblock"],"dataType":null,"resultType":null,"productReferencesSearchUrl":null,"customsNumber":null,"availableFrom":null,"homeCountry":null,"ean":"4045454696320","primaryCategoryName":"Pistokeliittimet","numberContentUnits":null,"numberPackageUnits":null,"unit":null,"edelmetall":null,"netPrice":null,"positionValue":null,"contentUnit":null,"downloads":null,"cancelled":false,"status":"RELEASED","cancelDate":null,"announced":false,"infoText":null,"containsDownloads":true,"categoryNames":["Pistokeliittimet"],"variantLevels":null,"listPrice":null,"productAvailability":null,"categoryClassifications":null,"infoArticle":false,"purchasableFrom":null,"customerSpecific":false,"priceVisible":true,"cadenasCAD":true,"ultralibrarianCAD":false,"published":true,"customsCode":null,"wholesalerNumber":null,"approvals":null,"familyCategory":null,"familyName":null,"familyCategoryContentPages":null,"descriptionMetadataPattern":null,"titleMetadataPattern":null,"shortName":"1-johdin-naaraspistoke","primaryImageUrl":null,"productGroup":null,"nameEn":"1-conductor female connector; push-button; Push-in CAGE CLAMP®; 1.5 mm²; Pin spacing 3.5 mm; 4-pole; 100% protected against mismating; 1,50 mm²; light gray","useableInProductConfigurator":true,"compilantToRoHS":true,"materialId":"27340104","stockArticle":false,"customerArticleNumbers":null,"maxOrderQuantity":null,"currentOrderedQuantity":null,"cartContentQuantity":null,"showFamily":false,"hasCounterparts":false,"counterpartMainFunction":null,"mainFunction":"Naarasliitin","productColor":null,"highlightStatus":null,"downloadData":null,"contentPageData":null,"eventData":null,"pointOfServiceData":null,"faqQuestionData":null,"hideGenerateDatasheetAsPdf":false,"sampleProduct":true,"hasFollowUpProduct":false,"newProduct":false,"representativePicture":true,"jobAdvertisementTileData":null,"productVideos":[],"uuid":null,"productFilterCategories":null,"variantData":null,"taxes":null,"matrixValues":null,"safetyAdvice":null,"safetyAdviceDownloadUrl":null,"thermosimulation":false,"hideWhereToBuy":false},{"code":"2734-108","name":"1-johdin-naaraspistoke; painike; Paikalleen työnnettävä CAGE CLAMP®; 1,5 mm²; Rasteriväli 3,5 mm; 8-nap.; 100 % väärinkytkennän esto; 1,50 mm²; vaaleanharmaa","url":"/pistokeliittimet/1-johdin-naaraspistoke/p/2734-108","description":null,"purchasable":true,"stock":null,"futureStocks":null,"availableForPickup":null,"averageRating":null,"numberOfReviews":null,"summary":null,"manufacturer":null,"variantType":null,"price":null,"baseProduct":null,"images":[{"imageType":"PRIMARY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wzNDQ4NjB8aW1hZ2UvanBlZ3xhREE1TDJnMVppOHhOVEEyTkRRMk56RTBORGN6TkF8ZThmMDA3ZjE5Y2YxZDMzOGJhMmY3ZWYyZTFjZjliZTg2ZDUxMTI1NGI1MTA0NWE4ZWMzZmM0MmM3OGJlODcwMw","altText":"","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"0200000e000015ca000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"2000","url":"/medias/2000-0200000e000015ca000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1Mzc0N3xpbWFnZS9qcGVnfGFHVmpMMmcwTmk4eE5UQTJORFEyTnpnMk5UWXpNQzh5TURBd1h6QXlNREF3TURCbE1EQXdNREUxWTJFd01EQXhNREJpTmw5RVJTNXFjR2N8NmQ4NWQ3YmNkZDhjZGJkZDFmYWQzN2M3YmZiZDA0YTAzNzI2NGY3NDUxY2IzYzYyM2JlZjY3ZmFlNDZjNzFlNw","altText":"2000_0200000e000015ca000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_0200000e000015ca000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"superZoom","url":"/medias/2000-0200000e000015ca000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1Mzc0N3xpbWFnZS9qcGVnfGFHVmpMMmcwTmk4eE5UQTJORFEyTnpnMk5UWXpNQzh5TURBd1h6QXlNREF3TURCbE1EQXdNREUxWTJFd01EQXhNREJpTmw5RVJTNXFjR2N8NmQ4NWQ3YmNkZDhjZGJkZDFmYWQzN2M3YmZiZDA0YTAzNzI2NGY3NDUxY2IzYzYyM2JlZjY3ZmFlNDZjNzFlNw","altText":"2000_0200000e000015ca000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_0200000e000015ca000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"zoom","url":"/medias/2000-0200000e000015ca000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1Mzc0N3xpbWFnZS9qcGVnfGFHVmpMMmcwTmk4eE5UQTJORFEyTnpnMk5UWXpNQzh5TURBd1h6QXlNREF3TURCbE1EQXdNREUxWTJFd01EQXhNREJpTmw5RVJTNXFjR2N8NmQ4NWQ3YmNkZDhjZGJkZDFmYWQzN2M3YmZiZDA0YTAzNzI2NGY3NDUxY2IzYzYyM2JlZjY3ZmFlNDZjNzFlNw","altText":"2000_0200000e000015ca000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_0200000e000015ca000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"product","url":"/medias/2000-0200000e000015ca000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1Mzc0N3xpbWFnZS9qcGVnfGFHVmpMMmcwTmk4eE5UQTJORFEyTnpnMk5UWXpNQzh5TURBd1h6QXlNREF3TURCbE1EQXdNREUxWTJFd01EQXhNREJpTmw5RVJTNXFjR2N8NmQ4NWQ3YmNkZDhjZGJkZDFmYWQzN2M3YmZiZDA0YTAzNzI2NGY3NDUxY2IzYzYyM2JlZjY3ZmFlNDZjNzFlNw","altText":"2000_0200000e000015ca000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_0200000e000015ca000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"1440","url":"/medias/1440-0200000e000015ca000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0ODIzM3xpbWFnZS9qcGVnfGFEUmxMMmd3WWk4eE5UQTJORFEyT0RFNU16TXhNQzh4TkRRd1h6QXlNREF3TURCbE1EQXdNREUxWTJFd01EQXhNREJpTmw5RVJTNXFjR2N8ODBhMzU2MThjZDJlODE4NDg5NWVhYjllZjEyNWYzY2Y5Njc4YzI2YzQ4NjNiZWIwOTVhZjNiNjQyOGMxZGI5Zg","altText":"1440_0200000e000015ca000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1440_0200000e000015ca000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"1280","url":"/medias/1280-0200000e000015ca000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0MTI1NHxpbWFnZS9qcGVnfGFHUmlMMmd4T0M4eE5UQTJORFEyT0RVNE5qVXlOaTh4TWpnd1h6QXlNREF3TURCbE1EQXdNREUxWTJFd01EQXhNREJpTmw5RVJTNXFjR2N8MDNlYjRkODM3OTA2YzI5ZTMxZDk3ZThmZjhiYjI1NGE0NmEzNWQyMjU0NDFjOGRjMzA5YjhjNzUyY2U0NmQ3ZQ","altText":"1280_0200000e000015ca000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1280_0200000e000015ca000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"1024","url":"/medias/1024-0200000e000015ca000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMDcyN3xpbWFnZS9qcGVnfGFHRmhMMmd5TWk4eE5UQTJORFEyT0RnME9EWTNNQzh4TURJMFh6QXlNREF3TURCbE1EQXdNREUxWTJFd01EQXhNREJpTmw5RVJTNXFjR2N8OGY4MTA0NWJmMDFhZWY5ZDEwZTZjZmE4MmMyN2FkNzI3OTM2NGU2MTY5NjZjZTNmNzQyNzI0ZTllYjZlZmM2MQ","altText":"1024_0200000e000015ca000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1024_0200000e000015ca000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"768","url":"/medias/768-0200000e000015ca000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMTEyM3xpbWFnZS9qcGVnfGFETTJMMmczTkM4eE5UQTJORFEyT1RFeE1EZ3hOQzgzTmpoZk1ESXdNREF3TUdVd01EQXdNVFZqWVRBd01ERXdNR0kyWDBSRkxtcHdad3w3NzIyNDk5MGZkNzgzZWIzMDNiMjM2NTQwNzJlMWE1YmIzMmI3OWE1YzcxZmZiNDMwMTU5YzUyNDZjYjNmNzNm","altText":"768_0200000e000015ca000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"768_0200000e000015ca000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"480","url":"/medias/480-0200000e000015ca000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTQ4OHxpbWFnZS9qcGVnfGFEVmxMMmczWWk4eE5UQTJORFEyT1RNME1ERTVNQzgwT0RCZk1ESXdNREF3TUdVd01EQXdNVFZqWVRBd01ERXdNR0kyWDBSRkxtcHdad3w0NGQzZTRkYTVmNTNlYmZmY2I0Y2RiM2Y0OTAwNzUyMDQ0ZjIzZGQ3Yjg4OTFiOTAyZGEwNDU4NzA3NzMyOWJl","altText":"480_0200000e000015ca000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"480_0200000e000015ca000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"200","url":"/medias/200-0200000e000015ca000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDI0fGltYWdlL2pwZWd8YUdNMEwyZzRNUzh4TlRBMk5EUTJPVFV3TkRBek1DOHlNREJmTURJd01EQXdNR1V3TURBd01UVmpZVEF3TURFd01HSTJYMFJGTG1wd1p3fDAwOGE5ODYyMWJiZWU5ZTdmMGE4NzQ4YjVhYTY1NjJkZmZiYjk0NDFjMTk4ODkzNzU0NjIwMzcwNmE2ODU2NGQ","altText":"200_0200000e000015ca000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_0200000e000015ca000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"thumbnail","url":"/medias/200-0200000e000015ca000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDI0fGltYWdlL2pwZWd8YUdNMEwyZzRNUzh4TlRBMk5EUTJPVFV3TkRBek1DOHlNREJmTURJd01EQXdNR1V3TURBd01UVmpZVEF3TURFd01HSTJYMFJGTG1wd1p3fDAwOGE5ODYyMWJiZWU5ZTdmMGE4NzQ4YjVhYTY1NjJkZmZiYjk0NDFjMTk4ODkzNzU0NjIwMzcwNmE2ODU2NGQ","altText":"200_0200000e000015ca000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_0200000e000015ca000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"cartIcon","url":"/medias/200-0200000e000015ca000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDI0fGltYWdlL2pwZWd8YUdNMEwyZzRNUzh4TlRBMk5EUTJPVFV3TkRBek1DOHlNREJmTURJd01EQXdNR1V3TURBd01UVmpZVEF3TURFd01HSTJYMFJGTG1wd1p3fDAwOGE5ODYyMWJiZWU5ZTdmMGE4NzQ4YjVhYTY1NjJkZmZiYjk0NDFjMTk4ODkzNzU0NjIwMzcwNmE2ODU2NGQ","altText":"200_0200000e000015ca000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_0200000e000015ca000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"120","url":"/medias/120-0200000e000015ca000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODI4fGltYWdlL2pwZWd8YURFekwyZzVNQzh4TlRBMk5EUTJPVGsyTWpjNE1pOHhNakJmTURJd01EQXdNR1V3TURBd01UVmpZVEF3TURFd01HSTJYMFJGTG1wd1p3fGU2Y2M0OTYxMGIwNzI0NDRiZTMxOTU0MjQ5OTM5YmRjZDI5NGNmYzAyODUxZjBjMjFhMmI3ZTdjOGIzYmVhYTI","altText":"120_0200000e000015ca000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"120_0200000e000015ca000100b6_DE.jpg"}],"categories":null,"reviews":null,"classifications":null,"potentialPromotions":null,"variantOptions":null,"baseOptions":[{"variantType":"GenericVariantProduct","options":null,"selected":{"code":"2734-108","stock":null,"url":"/pistokeliittimet/1-johdin-naaraspistoke/p/2734-108","priceData":null,"variantOptionQualifiers":null}}],"volumePricesFlag":null,"volumePrices":null,"productReferences":null,"variantMatrix":null,"priceRange":null,"firstCategoryNameList":null,"multidimensional":null,"configurable":false,"configuratorType":null,"addToCartDisabled":null,"addToCartDisabledMessage":null,"tags":null,"sapUnit":null,"keywords":["2734-108","bushingterminalblock"],"dataType":null,"resultType":null,"productReferencesSearchUrl":null,"customsNumber":null,"availableFrom":null,"homeCountry":null,"ean":"4045454696368","primaryCategoryName":"Pistokeliittimet","numberContentUnits":null,"numberPackageUnits":null,"unit":null,"edelmetall":null,"netPrice":null,"positionValue":null,"contentUnit":null,"downloads":null,"cancelled":false,"status":"RELEASED","cancelDate":null,"announced":false,"infoText":null,"containsDownloads":true,"categoryNames":["Pistokeliittimet"],"variantLevels":null,"listPrice":null,"productAvailability":null,"categoryClassifications":null,"infoArticle":false,"purchasableFrom":null,"customerSpecific":false,"priceVisible":true,"cadenasCAD":true,"ultralibrarianCAD":false,"published":true,"customsCode":null,"wholesalerNumber":null,"approvals":null,"familyCategory":null,"familyName":null,"familyCategoryContentPages":null,"descriptionMetadataPattern":null,"titleMetadataPattern":null,"shortName":"1-johdin-naaraspistoke","primaryImageUrl":null,"productGroup":null,"nameEn":"1-conductor female connector; push-button; Push-in CAGE CLAMP®; 1.5 mm²; Pin spacing 3.5 mm; 8-pole; 100% protected against mismating; 1,50 mm²; light gray","useableInProductConfigurator":true,"compilantToRoHS":true,"materialId":"27340108","stockArticle":true,"customerArticleNumbers":null,"maxOrderQuantity":null,"currentOrderedQuantity":null,"cartContentQuantity":null,"showFamily":false,"hasCounterparts":false,"counterpartMainFunction":null,"mainFunction":"Naarasliitin","productColor":null,"highlightStatus":null,"downloadData":null,"contentPageData":null,"eventData":null,"pointOfServiceData":null,"faqQuestionData":null,"hideGenerateDatasheetAsPdf":false,"sampleProduct":true,"hasFollowUpProduct":false,"newProduct":false,"representativePicture":true,"jobAdvertisementTileData":null,"productVideos":[],"uuid":null,"productFilterCategories":null,"variantData":null,"taxes":null,"matrixValues":null,"safetyAdvice":null,"safetyAdviceDownloadUrl":null,"thermosimulation":false,"hideWhereToBuy":false},{"code":"2734-105/037-000","name":"1-johdin-naaraspistoke; painike; Paikalleen työnnettävä CAGE CLAMP®; 1,5 mm²; Rasteriväli 3,5 mm; 5-nap.; 100 % väärinkytkennän esto; Lukitussalvat sivulla; 1,50 mm²; vaaleanharmaa","url":"/pistokeliittimet/1-johdin-naaraspistoke/p/2734-105_037-000","description":null,"purchasable":true,"stock":null,"futureStocks":null,"availableForPickup":null,"averageRating":null,"numberOfReviews":null,"summary":null,"manufacturer":null,"variantType":null,"price":null,"baseProduct":null,"images":[{"imageType":"PRIMARY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wzMTk5MzB8aW1hZ2UvanBlZ3xhR1E1TDJneFpTOHhOVEEyTkRJeU56VTNOemc0Tmd8NTk1MmY5NWI1M2NjMWJhNmVkMDk0YzlmMDljZjU2YWQ3YmY1YjFlZDQxMjU3ZmE0Y2Y2MzBjODM4YWRmYTViMA","altText":"","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"0200000e00001423000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"2000","url":"/medias/2000-0200000e00001423000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1ODQ2NXxpbWFnZS9qcGVnfGFEVmlMMmc0TVM4eE5UQTJOREl5T0RNek1UVTFNQzh5TURBd1h6QXlNREF3TURCbE1EQXdNREUwTWpNd01EQXhNREJpTmw5RVJTNXFjR2N8ZjE5MTc1NWY0ZDg5ZDJjMmY2YjE1MmJhOTdiNzEwNTlkNTQzMDQwYzY0Y2JiZWY0ZTk0YWM3MTE4ODVjM2YzZA","altText":"2000_0200000e00001423000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_0200000e00001423000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"superZoom","url":"/medias/2000-0200000e00001423000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1ODQ2NXxpbWFnZS9qcGVnfGFEVmlMMmc0TVM4eE5UQTJOREl5T0RNek1UVTFNQzh5TURBd1h6QXlNREF3TURCbE1EQXdNREUwTWpNd01EQXhNREJpTmw5RVJTNXFjR2N8ZjE5MTc1NWY0ZDg5ZDJjMmY2YjE1MmJhOTdiNzEwNTlkNTQzMDQwYzY0Y2JiZWY0ZTk0YWM3MTE4ODVjM2YzZA","altText":"2000_0200000e00001423000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_0200000e00001423000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"zoom","url":"/medias/2000-0200000e00001423000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1ODQ2NXxpbWFnZS9qcGVnfGFEVmlMMmc0TVM4eE5UQTJOREl5T0RNek1UVTFNQzh5TURBd1h6QXlNREF3TURCbE1EQXdNREUwTWpNd01EQXhNREJpTmw5RVJTNXFjR2N8ZjE5MTc1NWY0ZDg5ZDJjMmY2YjE1MmJhOTdiNzEwNTlkNTQzMDQwYzY0Y2JiZWY0ZTk0YWM3MTE4ODVjM2YzZA","altText":"2000_0200000e00001423000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_0200000e00001423000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"product","url":"/medias/2000-0200000e00001423000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1ODQ2NXxpbWFnZS9qcGVnfGFEVmlMMmc0TVM4eE5UQTJOREl5T0RNek1UVTFNQzh5TURBd1h6QXlNREF3TURCbE1EQXdNREUwTWpNd01EQXhNREJpTmw5RVJTNXFjR2N8ZjE5MTc1NWY0ZDg5ZDJjMmY2YjE1MmJhOTdiNzEwNTlkNTQzMDQwYzY0Y2JiZWY0ZTk0YWM3MTE4ODVjM2YzZA","altText":"2000_0200000e00001423000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_0200000e00001423000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"1440","url":"/medias/1440-0200000e00001423000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1MDQxM3xpbWFnZS9qcGVnfGFERTVMMmc0T0M4eE5UQTJOREl5T0RVeU9ERTFPQzh4TkRRd1h6QXlNREF3TURCbE1EQXdNREUwTWpNd01EQXhNREJpTmw5RVJTNXFjR2N8YmI1NzgxYzFmOGFiN2EzYzVmZDUwZTY2Y2FkYjBhZWJmMDExOTAxYjA2OGY4N2E3Y2FkNDUzNThjOGZiNWQzOA","altText":"1440_0200000e00001423000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1440_0200000e00001423000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"1280","url":"/medias/1280-0200000e00001423000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0MjY5OHxpbWFnZS9qcGVnfGFHVTVMMmc0WlM4eE5UQTJOREl5T0RjeU5EYzJOaTh4TWpnd1h6QXlNREF3TURCbE1EQXdNREUwTWpNd01EQXhNREJpTmw5RVJTNXFjR2N8NDE1MWFjNDllNzU4ZjNiMDg0NzNjMWYwNWY1MDYxMmEzNDM0ZjVmNTYwZGMwNGFjM2YxNDkyZTVmNTI2YzAwOQ","altText":"1280_0200000e00001423000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1280_0200000e00001423000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"1024","url":"/medias/1024-0200000e00001423000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMTc4NnxpbWFnZS9qcGVnfGFESTBMMmhsTVM4eE5UQTJOREl5T1RBMU1qUTBOaTh4TURJMFh6QXlNREF3TURCbE1EQXdNREUwTWpNd01EQXhNREJpTmw5RVJTNXFjR2N8NGY0ODFlYjlhZjIzMmU0NmMyZTIxZDA2MDI4NjI1ODk0Y2VlYzAxZmVmODZlOWYyZmExNzZlMmY3ZmY4Nzg1Mg","altText":"1024_0200000e00001423000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1024_0200000e00001423000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"768","url":"/medias/768-0200000e00001423000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMTk1N3xpbWFnZS9qcGVnfGFEUmlMMmhsT0M4eE5UQTJOREl5T1RJNE1UZ3lNaTgzTmpoZk1ESXdNREF3TUdVd01EQXdNVFF5TXpBd01ERXdNR0kyWDBSRkxtcHdad3wzOGExMzQyNWM4ZDViZWQ2MmM3OTc1ODQ3MzgzZDY5YTBkZjk5MGU4OTc3YzUzMzUzMjU1NzA1YzQ0OTQ0NjNl","altText":"768_0200000e00001423000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"768_0200000e00001423000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"480","url":"/medias/480-0200000e00001423000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTczNnxpbWFnZS9qcGVnfGFHTXpMMmhtTVM4eE5UQTJOREl5T1RVeE1URTVPQzgwT0RCZk1ESXdNREF3TUdVd01EQXdNVFF5TXpBd01ERXdNR0kyWDBSRkxtcHdad3xjNGNlZGMyY2FkYTNhZjI4Y2YyMGQ4YjNjZGZkMTY3NTM3YTEzYTU1MDUxNDMwYTEwMDFkYThjMmY4ZWEwMmNl","altText":"480_0200000e00001423000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"480_0200000e00001423000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"200","url":"/medias/200-0200000e00001423000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTA1fGltYWdlL2pwZWd8YUdWaEwyaG1PQzh4TlRBMk5ESXlPVGMwTURVM05DOHlNREJmTURJd01EQXdNR1V3TURBd01UUXlNekF3TURFd01HSTJYMFJGTG1wd1p3fDg5ZjZjOTMwNjliNTdmM2FhOTM0YzUzOGY1MWE2Njc4YzE4MjJkNjY3MTUwZjMyZWZhYjM3OThiNGI2NWZiZGI","altText":"200_0200000e00001423000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_0200000e00001423000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"thumbnail","url":"/medias/200-0200000e00001423000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTA1fGltYWdlL2pwZWd8YUdWaEwyaG1PQzh4TlRBMk5ESXlPVGMwTURVM05DOHlNREJmTURJd01EQXdNR1V3TURBd01UUXlNekF3TURFd01HSTJYMFJGTG1wd1p3fDg5ZjZjOTMwNjliNTdmM2FhOTM0YzUzOGY1MWE2Njc4YzE4MjJkNjY3MTUwZjMyZWZhYjM3OThiNGI2NWZiZGI","altText":"200_0200000e00001423000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_0200000e00001423000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"cartIcon","url":"/medias/200-0200000e00001423000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTA1fGltYWdlL2pwZWd8YUdWaEwyaG1PQzh4TlRBMk5ESXlPVGMwTURVM05DOHlNREJmTURJd01EQXdNR1V3TURBd01UUXlNekF3TURFd01HSTJYMFJGTG1wd1p3fDg5ZjZjOTMwNjliNTdmM2FhOTM0YzUzOGY1MWE2Njc4YzE4MjJkNjY3MTUwZjMyZWZhYjM3OThiNGI2NWZiZGI","altText":"200_0200000e00001423000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_0200000e00001423000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"120","url":"/medias/120-0200000e00001423000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODUzfGltYWdlL2pwZWd8YUdJNUwyZ3dNaTh4TlRBMk5ESXpNRE16TURNNU9DOHhNakJmTURJd01EQXdNR1V3TURBd01UUXlNekF3TURFd01HSTJYMFJGTG1wd1p3fDY5MWNmMDI2ZDA0OWEyOTM4NmUyODFkNjI0MjRkNjhlMzYyNGM5NDRlMTU2YWViOTFlNjg5ZGFjYzNjNzhjNDI","altText":"120_0200000e00001423000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"120_0200000e00001423000100b6_DE.jpg"}],"categories":null,"reviews":null,"classifications":null,"potentialPromotions":null,"variantOptions":null,"baseOptions":[{"variantType":"GenericVariantProduct","options":null,"selected":{"code":"2734-105/037-000","stock":null,"url":"/pistokeliittimet/1-johdin-naaraspistoke/p/2734-105_037-000","priceData":null,"variantOptionQualifiers":null}}],"volumePricesFlag":null,"volumePrices":null,"productReferences":null,"variantMatrix":null,"priceRange":null,"firstCategoryNameList":null,"multidimensional":null,"configurable":false,"configuratorType":null,"addToCartDisabled":null,"addToCartDisabledMessage":null,"tags":null,"sapUnit":null,"keywords":["2734-105/037-000","bushingterminalblock"],"dataType":null,"resultType":null,"productReferencesSearchUrl":null,"customsNumber":null,"availableFrom":null,"homeCountry":null,"ean":"4055143293570","primaryCategoryName":"Pistokeliittimet","numberContentUnits":null,"numberPackageUnits":null,"unit":null,"edelmetall":null,"netPrice":null,"positionValue":null,"contentUnit":null,"downloads":null,"cancelled":false,"status":"OLD_RELEASE","cancelDate":null,"announced":false,"infoText":null,"containsDownloads":true,"categoryNames":["Pistokeliittimet"],"variantLevels":null,"listPrice":null,"productAvailability":null,"categoryClassifications":null,"infoArticle":false,"purchasableFrom":null,"customerSpecific":false,"priceVisible":true,"cadenasCAD":true,"ultralibrarianCAD":false,"published":true,"customsCode":null,"wholesalerNumber":null,"approvals":null,"familyCategory":null,"familyName":null,"familyCategoryContentPages":null,"descriptionMetadataPattern":null,"titleMetadataPattern":null,"shortName":"1-johdin-naaraspistoke","primaryImageUrl":null,"productGroup":null,"nameEn":"1-conductor female connector; push-button; Push-in CAGE CLAMP®; 1.5 mm²; Pin spacing 3.5 mm; 5-pole; 100% protected against mismating; Lateral locking levers; 1,50 mm²; light gray","useableInProductConfigurator":true,"compilantToRoHS":true,"materialId":"60260565","stockArticle":false,"customerArticleNumbers":null,"maxOrderQuantity":null,"currentOrderedQuantity":null,"cartContentQuantity":null,"showFamily":false,"hasCounterparts":false,"counterpartMainFunction":null,"mainFunction":"Naarasliitin","productColor":null,"highlightStatus":null,"downloadData":null,"contentPageData":null,"eventData":null,"pointOfServiceData":null,"faqQuestionData":null,"hideGenerateDatasheetAsPdf":false,"sampleProduct":false,"hasFollowUpProduct":false,"newProduct":false,"representativePicture":true,"jobAdvertisementTileData":null,"productVideos":[],"uuid":null,"productFilterCategories":null,"variantData":null,"taxes":null,"matrixValues":null,"safetyAdvice":null,"safetyAdviceDownloadUrl":null,"thermosimulation":false,"hideWhereToBuy":false},{"code":"2734-105","name":"1-johdin-naaraspistoke; painike; Paikalleen työnnettävä CAGE CLAMP®; 1,5 mm²; Rasteriväli 3,5 mm; 5-nap.; 100 % väärinkytkennän esto; 1,50 mm²; vaaleanharmaa","url":"/pistokeliittimet/1-johdin-naaraspistoke/p/2734-105","description":null,"purchasable":true,"stock":null,"futureStocks":null,"availableForPickup":null,"averageRating":null,"numberOfReviews":null,"summary":null,"manufacturer":null,"variantType":null,"price":null,"baseProduct":null,"images":[{"imageType":"PRIMARY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wzNDQ4NjB8aW1hZ2UvanBlZ3xhREE1TDJnMVppOHhOVEEyTkRRMk56RTBORGN6TkF8ZThmMDA3ZjE5Y2YxZDMzOGJhMmY3ZWYyZTFjZjliZTg2ZDUxMTI1NGI1MTA0NWE4ZWMzZmM0MmM3OGJlODcwMw","altText":"","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"0200000e000015ca000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"2000","url":"/medias/2000-0200000e000015ca000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1Mzc0N3xpbWFnZS9qcGVnfGFHVmpMMmcwTmk4eE5UQTJORFEyTnpnMk5UWXpNQzh5TURBd1h6QXlNREF3TURCbE1EQXdNREUxWTJFd01EQXhNREJpTmw5RVJTNXFjR2N8NmQ4NWQ3YmNkZDhjZGJkZDFmYWQzN2M3YmZiZDA0YTAzNzI2NGY3NDUxY2IzYzYyM2JlZjY3ZmFlNDZjNzFlNw","altText":"2000_0200000e000015ca000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_0200000e000015ca000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"superZoom","url":"/medias/2000-0200000e000015ca000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1Mzc0N3xpbWFnZS9qcGVnfGFHVmpMMmcwTmk4eE5UQTJORFEyTnpnMk5UWXpNQzh5TURBd1h6QXlNREF3TURCbE1EQXdNREUxWTJFd01EQXhNREJpTmw5RVJTNXFjR2N8NmQ4NWQ3YmNkZDhjZGJkZDFmYWQzN2M3YmZiZDA0YTAzNzI2NGY3NDUxY2IzYzYyM2JlZjY3ZmFlNDZjNzFlNw","altText":"2000_0200000e000015ca000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_0200000e000015ca000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"zoom","url":"/medias/2000-0200000e000015ca000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1Mzc0N3xpbWFnZS9qcGVnfGFHVmpMMmcwTmk4eE5UQTJORFEyTnpnMk5UWXpNQzh5TURBd1h6QXlNREF3TURCbE1EQXdNREUxWTJFd01EQXhNREJpTmw5RVJTNXFjR2N8NmQ4NWQ3YmNkZDhjZGJkZDFmYWQzN2M3YmZiZDA0YTAzNzI2NGY3NDUxY2IzYzYyM2JlZjY3ZmFlNDZjNzFlNw","altText":"2000_0200000e000015ca000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_0200000e000015ca000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"product","url":"/medias/2000-0200000e000015ca000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1Mzc0N3xpbWFnZS9qcGVnfGFHVmpMMmcwTmk4eE5UQTJORFEyTnpnMk5UWXpNQzh5TURBd1h6QXlNREF3TURCbE1EQXdNREUxWTJFd01EQXhNREJpTmw5RVJTNXFjR2N8NmQ4NWQ3YmNkZDhjZGJkZDFmYWQzN2M3YmZiZDA0YTAzNzI2NGY3NDUxY2IzYzYyM2JlZjY3ZmFlNDZjNzFlNw","altText":"2000_0200000e000015ca000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_0200000e000015ca000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"1440","url":"/medias/1440-0200000e000015ca000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0ODIzM3xpbWFnZS9qcGVnfGFEUmxMMmd3WWk4eE5UQTJORFEyT0RFNU16TXhNQzh4TkRRd1h6QXlNREF3TURCbE1EQXdNREUxWTJFd01EQXhNREJpTmw5RVJTNXFjR2N8ODBhMzU2MThjZDJlODE4NDg5NWVhYjllZjEyNWYzY2Y5Njc4YzI2YzQ4NjNiZWIwOTVhZjNiNjQyOGMxZGI5Zg","altText":"1440_0200000e000015ca000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1440_0200000e000015ca000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"1280","url":"/medias/1280-0200000e000015ca000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0MTI1NHxpbWFnZS9qcGVnfGFHUmlMMmd4T0M4eE5UQTJORFEyT0RVNE5qVXlOaTh4TWpnd1h6QXlNREF3TURCbE1EQXdNREUxWTJFd01EQXhNREJpTmw5RVJTNXFjR2N8MDNlYjRkODM3OTA2YzI5ZTMxZDk3ZThmZjhiYjI1NGE0NmEzNWQyMjU0NDFjOGRjMzA5YjhjNzUyY2U0NmQ3ZQ","altText":"1280_0200000e000015ca000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1280_0200000e000015ca000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"1024","url":"/medias/1024-0200000e000015ca000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMDcyN3xpbWFnZS9qcGVnfGFHRmhMMmd5TWk4eE5UQTJORFEyT0RnME9EWTNNQzh4TURJMFh6QXlNREF3TURCbE1EQXdNREUxWTJFd01EQXhNREJpTmw5RVJTNXFjR2N8OGY4MTA0NWJmMDFhZWY5ZDEwZTZjZmE4MmMyN2FkNzI3OTM2NGU2MTY5NjZjZTNmNzQyNzI0ZTllYjZlZmM2MQ","altText":"1024_0200000e000015ca000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1024_0200000e000015ca000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"768","url":"/medias/768-0200000e000015ca000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMTEyM3xpbWFnZS9qcGVnfGFETTJMMmczTkM4eE5UQTJORFEyT1RFeE1EZ3hOQzgzTmpoZk1ESXdNREF3TUdVd01EQXdNVFZqWVRBd01ERXdNR0kyWDBSRkxtcHdad3w3NzIyNDk5MGZkNzgzZWIzMDNiMjM2NTQwNzJlMWE1YmIzMmI3OWE1YzcxZmZiNDMwMTU5YzUyNDZjYjNmNzNm","altText":"768_0200000e000015ca000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"768_0200000e000015ca000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"480","url":"/medias/480-0200000e000015ca000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTQ4OHxpbWFnZS9qcGVnfGFEVmxMMmczWWk4eE5UQTJORFEyT1RNME1ERTVNQzgwT0RCZk1ESXdNREF3TUdVd01EQXdNVFZqWVRBd01ERXdNR0kyWDBSRkxtcHdad3w0NGQzZTRkYTVmNTNlYmZmY2I0Y2RiM2Y0OTAwNzUyMDQ0ZjIzZGQ3Yjg4OTFiOTAyZGEwNDU4NzA3NzMyOWJl","altText":"480_0200000e000015ca000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"480_0200000e000015ca000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"200","url":"/medias/200-0200000e000015ca000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDI0fGltYWdlL2pwZWd8YUdNMEwyZzRNUzh4TlRBMk5EUTJPVFV3TkRBek1DOHlNREJmTURJd01EQXdNR1V3TURBd01UVmpZVEF3TURFd01HSTJYMFJGTG1wd1p3fDAwOGE5ODYyMWJiZWU5ZTdmMGE4NzQ4YjVhYTY1NjJkZmZiYjk0NDFjMTk4ODkzNzU0NjIwMzcwNmE2ODU2NGQ","altText":"200_0200000e000015ca000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_0200000e000015ca000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"thumbnail","url":"/medias/200-0200000e000015ca000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDI0fGltYWdlL2pwZWd8YUdNMEwyZzRNUzh4TlRBMk5EUTJPVFV3TkRBek1DOHlNREJmTURJd01EQXdNR1V3TURBd01UVmpZVEF3TURFd01HSTJYMFJGTG1wd1p3fDAwOGE5ODYyMWJiZWU5ZTdmMGE4NzQ4YjVhYTY1NjJkZmZiYjk0NDFjMTk4ODkzNzU0NjIwMzcwNmE2ODU2NGQ","altText":"200_0200000e000015ca000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_0200000e000015ca000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"cartIcon","url":"/medias/200-0200000e000015ca000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDI0fGltYWdlL2pwZWd8YUdNMEwyZzRNUzh4TlRBMk5EUTJPVFV3TkRBek1DOHlNREJmTURJd01EQXdNR1V3TURBd01UVmpZVEF3TURFd01HSTJYMFJGTG1wd1p3fDAwOGE5ODYyMWJiZWU5ZTdmMGE4NzQ4YjVhYTY1NjJkZmZiYjk0NDFjMTk4ODkzNzU0NjIwMzcwNmE2ODU2NGQ","altText":"200_0200000e000015ca000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_0200000e000015ca000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"120","url":"/medias/120-0200000e000015ca000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODI4fGltYWdlL2pwZWd8YURFekwyZzVNQzh4TlRBMk5EUTJPVGsyTWpjNE1pOHhNakJmTURJd01EQXdNR1V3TURBd01UVmpZVEF3TURFd01HSTJYMFJGTG1wd1p3fGU2Y2M0OTYxMGIwNzI0NDRiZTMxOTU0MjQ5OTM5YmRjZDI5NGNmYzAyODUxZjBjMjFhMmI3ZTdjOGIzYmVhYTI","altText":"120_0200000e000015ca000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"120_0200000e000015ca000100b6_DE.jpg"}],"categories":null,"reviews":null,"classifications":null,"potentialPromotions":null,"variantOptions":null,"baseOptions":[{"variantType":"GenericVariantProduct","options":null,"selected":{"code":"2734-105","stock":null,"url":"/pistokeliittimet/1-johdin-naaraspistoke/p/2734-105","priceData":null,"variantOptionQualifiers":null}}],"volumePricesFlag":null,"volumePrices":null,"productReferences":null,"variantMatrix":null,"priceRange":null,"firstCategoryNameList":null,"multidimensional":null,"configurable":false,"configuratorType":null,"addToCartDisabled":null,"addToCartDisabledMessage":null,"tags":null,"sapUnit":null,"keywords":["2734-105","bushingterminalblock"],"dataType":null,"resultType":null,"productReferencesSearchUrl":null,"customsNumber":null,"availableFrom":null,"homeCountry":null,"ean":"4045454696337","primaryCategoryName":"Pistokeliittimet","numberContentUnits":null,"numberPackageUnits":null,"unit":null,"edelmetall":null,"netPrice":null,"positionValue":null,"contentUnit":null,"downloads":null,"cancelled":false,"status":"RELEASED","cancelDate":null,"announced":false,"infoText":null,"containsDownloads":true,"categoryNames":["Pistokeliittimet"],"variantLevels":null,"listPrice":null,"productAvailability":null,"categoryClassifications":null,"infoArticle":false,"purchasableFrom":null,"customerSpecific":false,"priceVisible":true,"cadenasCAD":true,"ultralibrarianCAD":false,"published":true,"customsCode":null,"wholesalerNumber":null,"approvals":null,"familyCategory":null,"familyName":null,"familyCategoryContentPages":null,"descriptionMetadataPattern":null,"titleMetadataPattern":null,"shortName":"1-johdin-naaraspistoke","primaryImageUrl":null,"productGroup":null,"nameEn":"1-conductor female connector; push-button; Push-in CAGE CLAMP®; 1.5 mm²; Pin spacing 3.5 mm; 5-pole; 100% protected against mismating; 1,50 mm²; light gray","useableInProductConfigurator":true,"compilantToRoHS":true,"materialId":"27340105","stockArticle":true,"customerArticleNumbers":null,"maxOrderQuantity":null,"currentOrderedQuantity":null,"cartContentQuantity":null,"showFamily":false,"hasCounterparts":false,"counterpartMainFunction":null,"mainFunction":"Naarasliitin","productColor":null,"highlightStatus":null,"downloadData":null,"contentPageData":null,"eventData":null,"pointOfServiceData":null,"faqQuestionData":null,"hideGenerateDatasheetAsPdf":false,"sampleProduct":true,"hasFollowUpProduct":false,"newProduct":false,"representativePicture":true,"jobAdvertisementTileData":null,"productVideos":[],"uuid":null,"productFilterCategories":null,"variantData":null,"taxes":null,"matrixValues":null,"safetyAdvice":null,"safetyAdviceDownloadUrl":null,"thermosimulation":false,"hideWhereToBuy":false}]

Accessories

A variety of new accessories join the MCS MINI PCB Connectors with levers.

The MCS MINI pluggable connection system with levers is ideal for tool-free field connection of I/O connectors to devices. The compact female connector for cross-sections from 0.14 to 1.5 mm² now offers new accessories for field assembly. Strain relief plates and two locking options provide additional safety and flexibility – depending on the available installation space, they can be mounted on the side or center of the female connector. Coding fingers and a 2-way jumper complete the product range.

More about this topic

CHOOSE YOUR UPGRADE

PCB terminal blocks and connectors are the protagonists on your PCB when it comes to reliable and safe signal transmission. There is a true hero in every terminal block and every connector – tailored to the specific requirements of your PCB. What is your choice?

Jatkuva järjestelmän johdotus MCS:llä

The MULTI CONNECTION SYSTEM (MCS) is WAGO’s versatile pluggable connection system, which provides leading solutions for your wiring applications. The system includes seven product lines with pin spacings from 2.5 mm to 10.16 mm (0.98 inch to 0.4 inch) and terminates conductors ranging from 0.08 to 25 mm2 (28 to 4 AWG), offering a wide range of possible applications.

MCS-MIDI_2000x2000px.jpg

Discover the advantages and possible applications now!

Yhteyshenkilösi WAGOlla

Aiheeseen liittyvää: