Whether power generation plants, storage systems or load customers: When it comes to the medium-voltage connection, customer substations need to be linked through telecontrol technology. Even though the TCRs (technical connection rules) vary from one grid operator to another, in about three quarters of German medium-voltage grid territories, WAGO’s Customer Substation software application lets you establish the connection in just ten minutes, because the application offers standardized, pre-configured software for various grid territories.
Power plant controllers help power plants achieve grid-compatible feed-in management at the grid connection point (GCP).
WAGO Power Plant Control allows plant operators and system integrators to meet the requirements for these controllers that are set on the grid side – flexibly and reliably. The solution is certified per VDE-AR-N 4110 and 4120.