[{"term":"221","id":0,"type":"QUICKLINKS"},{"term":" Käyttöohjeet","id":1,"type":"QUICKLINKS"},{"term":" Kirjastot_Kiinteistöautomaatio","id":2,"type":"QUICKLINKS"},{"term":" Kiinteistöt","id":3,"type":"QUICKLINKS"}]
{ "@context": "https://schema.org", "@type": "BreadcrumbList", "itemListElement": [ { "@type": "ListItem", "position": 1, "name": "Kotisivu", "item": "https://www.wago.com/fi" }, { "@type": "ListItem", "position": 2, "name": "Building Ecosystem", "item": "https://www.wago.com/fi/building-ecosystem" }, { "@type": "ListItem", "position": 3, "name": "WAGO Sunblind Box ", "item": "https://www.wago.com/fi/sunblind-box" } ] } [{"url":"/building-ecosystem","name":"Building Ecosystem","linkClass":null,"categoryCode":null},{"url":"/sunblind-box","name":"WAGO Sunblind Box ","linkClass":"active","categoryCode":null}]
Puheenaiheet 7. maaliskuuta 2025

Effortless Shading Control Commissioning

The WAGO Sunblind Box 8DI/DO is the first product in the WAGO Building Ecosystem that is parameterizable via the WAGO App.

Efficient façade shading control is crucial in buildings, especially in large structures with multiple sun protection devices, enhancing both comfort and energy efficiency. The new WAGO Sunblind Box 8DI/DO simplifies sunblind control commissioning. When combined with control devices, like the WAGO Compact Controller 100, it enables decentralized shading control – featuring quick initial parameterization via the WAGO App and a mobile phone, eliminating specialized PC hardware.

Your Benefits:

  • Key parameters for initial commissioning are already pre-configured in the WAGO App
  • Easily create applications: IEC block allows integration into the WAGO Solution Builder
  • Easy wiring thanks to WINSTA® and switch topology in the WAGO Sunblind Box

Easily Parameterized

The WAGO Sunblind Box is part of the WAGO Building Ecosystem for facility automation and is easily parameterized through the WAGO App.

Practical Features and Versatile Installation Options

With ETHERNET-based connection (100BASE-T) via an RJ-45 connector and Modbus TCP control, up to four shading motors can be controlled through the four output channels (eight outputs). The box features a switch function for daisy-chaining multiple boxes. Equipped with 4-pole WAGO WINSTA® MINI Sockets (230 V), it fits compactly into floor boxes or suspended ceilings with only a height of 30 mm, allowing for mounting near the shading devices. The eight inputs can be freely programmed and are not logically linked to the output channels.

Easy Commissioning with Innovative Technology

The WAGO Sunblind Box offers hassle-free commissioning. The user simply enters the IP address of the connected device in the WAGO App and transfers data to the WAGO Sunblind Box by placing their iOS mobile device near the box. For Android devices, simply hold the phone close to the box. Thanks to NFC (Near Field Communication) technology, the box can even be parameterized without power. This innovative approach, combined with predefined parameters, makes setting up and configuring shading control easier than ever.

MM-518443_GWA_Sunblind-Box-8-DIDO_nfc_icon_2000x1125.jpg

The Sunblind Box in Action

Room Automation with WAGO Application flexROOM® and Integrated WAGO Sunblind Box

WAGO Application flexROOM® is a versatile solution for building automation that provides lighting, sun protection and temperature control – no programming required. Now, it can be combined with the new WAGO Sunblind Box. Up to 32 WAGO Sunblind Boxes, each capable of controlling four shading devices through its four output channels (eight outputs), can be integrated. This setup allows flexible control of up to 128 shading devices via Modbus TCP with a flexROOM® controller. The eight available digital inputs on the WAGO Sunblind Box can be utilized by flexROOM® for other functions – independently of the WAGO Sunblind Box's original purpose. For example, window contacts or dew point detectors can be integrated.

The WAGO Sunblind Box, 8 DI/DO, is an essential product for room automation within the WAGO Building Ecosystem.

building_raum_raumautomation_istock_000053954758_2000x2000.jpg

Aiheeseen liittyvää:

This May Also Interest You

Here are some other interesting building technology products that work particularly well with the WAGO Sunblind Box 8DI/DO.