[ { "uid": "link_contact", "linkName": "Contact", "url": "/gb/contact", "target": "_self", "classAttributes": "phone" } ] [{"term":"Libraries_BA","id":0,"type":"QUICKLINKS"},{"term":"Instructions","id":1,"type":"QUICKLINKS"},{"term":"WAGO-I/O-PRO","id":2,"type":"QUICKLINKS"},{"term":"Building","id":3,"type":"QUICKLINKS"},{"term":"221","id":4,"type":"QUICKLINKS"}]
{ "@context": "https://schema.org", "@type": "NewsArticle", "mainEntityOfPage": { "@type": "WebPage", "@id": "/3-phase-power-measurement-module" }, "headline": "WAGO 3-Phase Power Measurement Module for Three-Phase Supply Networks ", "image": { "@type": "ImageObject", "url": "/medias/2857-0570-0024-000-CamS-FINAL-V2-0001-2000-1125.jpg?context=bWFzdGVyfGltYWdlc3wzMzQ2NDJ8aW1hZ2UvanBlZ3xhVzFoWjJWekwyZ3daQzlvWkRjdk9UVXlNekE1TnprNU16STBOaTVxY0djfDMyMGIzNDllMmMyNTRhYjlhOGM4NmMxZjY1YzdhOGRmMDFmZjEwZmM0N2Q0YjY4ZGQzYjY3OGZlNmMzYjgzZTc" }, "author": { "@type": "Organization", "name": "WAGO Kontakttechnik GmbH" }, "publisher": { "@type": "Organization", "name": "WAGO Kontakttechnik GmbH", "logo": { "@type": "ImageObject", "url": "/_ui/static_2024-11-26_20-44/desktop/common/images/logo.png" } }, "datePublished": "Thu Feb 28 21:13:10 CET 2019", "dateModified": "Fri Feb 23 10:05:44 CET 2024" }

News 11 October 2018
WAGO 3-Phase Power Measurement Module for Three-Phase Supply Networks

Within control cabinets, the new WAGO 3-Phase Power Measurement Module directly measures all parameters in a three-phase electrical supply network. In addition to energy consumption, it is also possible to reliably detect network feedback, such as that from power electronics.

Neatly packaged DIN-rail-mount enclosure with a width of only 72 mm (2.834"), the WAGO 3-Phase Power Measurement Module measures voltage directly via the connections for the three phases L1, L2 and L3, as well as the neutral conductor N. The currents are recorded via current transformers, which are also connected directly to the 3-Phase Power Measurement Module. Alternatively, current measurement via Rogowski coils is also possible. All relevant network parameters are determined through these measurements; beyond voltages and currents, these parameters include reactive, apparent and effective power, energy consumption, power factor, phase angle, and mains frequency.

Integrated Communication and Data Logging

A Modbus RTU interface is available for transferring all measured values to a higher-level controller. A PC with interface configuration software can be connected via a serial interface. This software also allows visualization of measured values during operation. With the integrated microSD memory card slot, which is also suitable for microSDHC memory cards up to 32 GB, the device can be used as a data logger.


Expected Availability: April 2019

At a Glance

  • Measurement via current transformers or Rogowski coils

  • Data logger operation via microSD card slot

  • Configuration and visualization during running operation

  • Space-saving mounting on DIN-rail

  • Integrated Modbus® interface

Learn more

Products

Isolating, Amplifying, Filtering, Converting

WAGO’s JUMPFLEX® Signal Conditioners and Isolation Amplifiers handle a large number of functions in various application areas and provide secure and error-free signal transmission – thanks to a comprehensive range of approvals for worldwide applications.

Bühnenbild_Trennverstärker Messumformer_2000x1125px.jpg
Your contact person at WAGO

International Sales

Vertrieb_kontaktmodul_kundenservice_vertrieb_mann_gettyimages_482100240_400x346

Additional service offerings:

This May Also Interest You

Related Topics and Products

855 Series Rogowski Coils

WAGO's space-saving Rogowski coils are impressive with class 1 measurement accuracy per EN 61869 in addition to their dimensions.

s_an_ur_0855_collage_002_xx_2000x1125.jpg

Current Transformers and Voltage Taps

Sustainable energy performance maximization: WAGO offers you the right solution for every step on the way to this goal.

stromwandler-und-spannungsabgriffe_2000x1500px.jpg

Compact and High-Performance – WAGO Power Supply with 30 W in Just 35.5 mm

Packing 30 W of performance, WAGO's Compact Power Supply (787-2850) in a DIN-rail-mount enclosure offers a lot of power in a scant 35.5 mm (1.398"). Thanks to the slim design, it saves around 33% more space in the control cabinet and distribution board than standard power supplies.