MM-16046  3D product pictures  IO system Field EthernetIP and EtherCAT variants_2000x2000 (2).jpg

WAGO I/O System Field

Decentralization with extended connectivity – the WAGO I/O System Field for IP67-rated cabinet-free automation features an impressive range of functions.

Your Benefits:

  • Integrated load management
  • Extended network connectivity
  • Functionality and aesthetics in one system
  • An all-in-one solution via IO-Link

New Products

The WAGO I/O System Field, Now with MQTT

Cloud connection allows even more possible applications for the decentralized I/O system.

The decentralized WAGO I/O System Field boasts expanded network connectivity. It integrates fast ETHERNET-based fieldbuses like PROFINET®, EtherNet/IPTM and EtherCAT®, as well as technologies like IO-Link, OPC UA, Bluetooth® and Webserver. The fieldbus modules of the I/O System Field now also support the MQTT communication protocol for applications like direct cloud connection. Device data and metadata, measured values and diagnostic data can be read out and passed to a cloud application or edge device for further processing.

A free firmware update provides the MQTT functionality as an add-on. The WAGO I/O Field App for iOS or Android can operate the modules over Bluetooth® (Bluetooth Low Energy). This app now includes IP address assignment and management, making wireless commissioning in the field even easier. In addition to protection type IP67, the modules now meet the requirements of enclosure types 12 & 13 (UL 50) and have been certified per UL 61010 ordinary location requirements, allowing use in the corresponding markets. The WAGO I/O System Field's toolkit now includes the WAGO IO-Link Configurator. Use this engineering software to configure WAGO IO-Link Masters and directly operate IO-Link devices, regardless of the manufacturer. Besides the I/O System Field modules, the engineering software can now configure I/O System 750 modules too.

Your Benefits:

  • Cloud connection via MQTT
  • Initial assignment and management of module IP addresses via app
  • UL standards compliance for greater market access

WAGO I/O SYSTEM FIELD AT A GLANCE

Future-Proof Automation

High-performance, designed for time-sensitive networking (TSN) and unshakeable even in the harshest environmental conditions: The WAGO I/O System Field for cabinet-free automation combines an impressive variety of functions with robust IP67 housings.

A Wide Range of Applications

Whether on a packaging machine or a robot arm: The modules of the I/O System Field mount exactly where you need them – at the heart of the action, close to sensors and actuators.

The Unbeatable Advantages of the WAGO I/O System Field

Extended Network Connectivity

Modern, decentralized production facilities require automation solutions that ensure the highest level of connectivity, while providing maximum performance outside the control cabinet. WAGO developed its new future-proof I/O System Field with the IP67 protection type to meet these needs. The new system combines fast ETHERNET-based fieldbuses like PROFINET®, EtherCAT® and EtherNet/IPTM modules, supports technologies such as OPC UA, Bluetooth® and Webserver, and will soon support MQTT as a protocol for cloud connectivity. The centerpiece is a powerful processor core that combines secure field and cloud connectivity. The module provides high-performance technologies with an integrated security function. It is the basis for all ETHERNET, fieldbus and Industrial IoT standards (including TSN), offering maximum flexibility for widely varying requirements.

Your Benefits:

  • Support for standard fieldbus systems
  • Platform-independent data exchange through OPC UA
  • System information provided via MQTT
  • Fast and distributed access to module information via Bluetooth®
  • Access to system information via integrated Webserver
  • #made for TSN

1 of 3