MM-481970_website_building-cloud-services_devices_2000x2000.jpg

WAGO Building Cloud Services

Management and reporting at any time and from anywhere.

Your Benefits:

  • Integrated building automation system
  • Comprehensive portfolio
  • Includes infrastructure components
  • Includes building management (management and control unit)

WAGO Building Cloud Services forms a new pillar in the WAGO Building Ecosystem, the integrated system landscape for WAGO buildings. These software applications cover various management and reporting functions that enable efficient, trouble-free building operation and support building operators in meeting the requirements of the German Building Energy Act (GEG) and the EU Building Directive (EPBD). The four cloud-based applications support building, energy and alarm management, as well as the generation of ESG reports.

  • Powerful services: Cloud-based software applications enable reliable access to all data at any time and place. Targeted monitoring and control of the building automation system is centrally secured from a single point in the cloud. Mobile devices can also access clearly assigned system parts, which simplifies operation and maintenance for service teams. The services record the status of building automation systems and report faults in real-time. Users can also create custom dashboards to visualize their data clearly and quickly. Each service also allows detailed access and rights management.
  • Open and scalable: Retrofitting is also possible at any time: WAGO Building Cloud Services are compatible with existing building automation systems thanks to support for open and standardized protocols, such as BACnet®, Modbus® or OPC-UA. Each cloud service functions independently or in the system with additional services. Since WAGO Building Cloud Services are components of the modular and scalable WAGO Building Ecosystem, these software applications can also be individually expanded with additional building components.

WAGO Building Management

WAGO Building Management forms a higher-level, cloud-based management and operating equipment. It makes it possible to monitor specified building technology systems and intervene as needed – at any time and from anywhere. Links to integrated document management can be created on system images, allowing direct access to circuit diagrams and schematics, for example.

WAGO Building Alarming and Ticketing

With WAGO Building Alarming and Ticketing, which includes an integrated ticket system, even complex alarm scenarios can be managed as easily as scheduling. Functions include support for alarm chains with a visual representation of the cover, root cause analysis, recording of the failure duration and documentation of measures. Freely configurable dashboards provide an overview of systems, individual buildings and portfolios. The alarms offer flexible options to send them via SMS, email or push notification in a mobile app.

WAGO Building Energy Management

WAGO Building Energy Management provides transparency and clarity in building energy data and offers potential for optimization. So, freely configurable dashboards and widgets are available to visualize energy flows and losses and calculate consumption. In addition, it supports the requirements of DIN EN ISO 50001, making it eligible for funding in Germany per BAFA.

WAGO Building Environmental Reporting

The importance of ESG reporting in the corporate world is growing steadily, even for building operators. WAGO Building Environmental Reporting is one of the core components of WAGO Building Cloud Services, which supports building operators, facility managers and energy managers in making their ecological footprint transparent. It facilitates the preparation of ESG reports according to the EU CSRD directive. The cloud application combines all relevant building data from digital meters, manual readings or other systems, visualizes them and generates automated reports with just a few clicks. This provides you with the best possible preparation for future reporting needs while constantly looking for potential optimizations.

WAGO 750/753 I/O System

Decentralized peripherals for every application: Boasting more than 500 I/O modules, programmable controllers and fieldbus couplers, WAGO’s Remote I/O System offers all the functions required for your automation – for every fieldbus.

s_PROFINET_Knoten_055_2000x2000px.jpg

Easier Automation with flexROOM®

flexROOM®, the versatile solution for building automation, provides lighting, sun protection and temperature control – no programming required.

building_raum_raumautomation_istock_000053954758_2000x2000.jpg

Automation without Programming

Building automation always involves very similar tasks. All the various building systems, such as lighting, shades, heating, air-conditioning and ventilation, require control and regulation. For this application, WAGO is now launching its Building Control application – software you can put into operation with no programming at all.

MM-24231_GWA_Application_Building_Control_2000x1125.jpg