[ { "uid": "link_contact", "linkName": "Contact", "url": "/gb/contact", "target": "_self", "classAttributes": "phone" } ]
[{"term":"Libraries_BA","id":0,"type":"QUICKLINKS"},{"term":"Instructions","id":1,"type":"QUICKLINKS"},{"term":"WAGO-I/O-PRO","id":2,"type":"QUICKLINKS"},{"term":"Building","id":3,"type":"QUICKLINKS"},{"term":"221","id":4,"type":"QUICKLINKS"}]
MM-20830_3d_gruppenbild_edge_controller_and_computer_2_2000x2000.jpg

WAGO Edge Devices (IPC)

With edge computing, users can put cloud functionality right on the machine and benefit from a seamless connection between IT and OT. WAGO offers a broad portfolio of high-performance edge controllers and edge computers to meet higher performance and speed requirements with an industrial PC.

The Benefits for You:

  • High computing power
  • Easy cloud connection
  • High security standards

Optimal Data Utilization with Edge Computing

Edge devices process applications right on the machine, offloading them from controllers so they can focus on their actual control duties with low latency and a high level of determinism.

Data transfer from machines and systems directly to a cloud solution is often too resource-intensive, and the low latency required in industrial environments makes it infeasible. Edge computing combines the advantages of decentralized cloud architectures with those of a local network architecture and has become an established approach.

The data collected from machines and systems can be evaluated directly on the edge devices, displayed graphically and made available to a cloud. These devices ensure optimal transfer for particularly critical data and offer an additional option for flexible system design in complex applications.

The Right Edge Device for Your Application

The broad portfolio of industrial PCs offers you maximum performance and flexibility in different applications. Whether in mechanical engineering, the energy industry, the process industry or the marine sector – WAGO offers the right hardware for every edge application.

WAGO Edge Computer

Where demands on computing power and memory are high, WAGO offers the perfect solution with its Edge Computer. It features a 1.91 GHz quad-core Atom processor and is equipped with standard Debian Linux. Users can draw on abundant resources and represent entire automation processes on them.

The Benefits for You:

  • High computing power, scalable storage
  • Compact, low-maintenance
  • Allow use of standard software
  • Available with ATOM processor with 4, 8 or 16 GB of RAM and with i7 processor with 16 or 32 GB of RAM

Edge Controller

The Edge Controller features an ARM Cortex-A9 quad-core processor and offers an extensive selection of interfaces, including two ETHERNET ports, one CANopen port and two USB ports. It also has a serial interface and four digital inputs/outputs for connecting local devices or sensors.

The Benefits for You:

  • Easy integration into existing systems
  • Compact installation saves space
  • Programming in CODESYS per IEC-61131-3 standard
  • Approvals: DNV (HW02 or higher), CE, UL and KC

WAGO Edge Controller 400

The demands placed on modern automation systems are steadily increasing: More and more computing power is needed directly in the field for optimal data use. WAGO offers solutions with the Edge Controller 400, which is tailored to the Linux®-based, real-time-capable ctrlX OS technology. The devices require little space, can be easily integrated into existing systems and process applications directly on the machine. Using ctrlX app technology, the Edge Controller 400 can be flexibly adapted to the specific task.

The Benefits for You:

  • Control and data processing in one device
  • With ctrlX OS – the Linux®-based operating system
  • IoT-ready thanks to MQTT and OPC UA
  • Comprehensive app selection for ctrlX

Overview of Benefits

Easy Cloud Connection

The collected data can be evaluated directly and displayed graphically. Transfer may be appropriate for especially critical data, for instance.

Equipped for High Security

A TPM 2.0 chip allows an encryption mechanism to be used. Besides the standard VPN applications, the devices are open for special security solutions such as Tosibox and Hooc.

Pre-Installed Debian Linux

Our Edge Computers come with pre-installed Debian Linux for straightforward commissioning. You benefit from quick and easy integration into your application.

Optimal Performance in Tight Spaces

Maximum computing power and performance in a compact form: WAGO Edge Computers offer impressive performance with minimal space requirements and are easy to mount on DIN-rails.

Quick and easy deployment of Docker® containers

Container virtualization via Docker® allows you to isolate applications from a local infrastructure and makes software provision faster, easier and more secure. Interested in exploiting the benefits of Docker® more easily with edge computing?

In the video, Jonathan Malessa, Team Leader for the OPC Router at inray, and Michael Drost, WAGO System Consultant for Industry, show how you can run the WAGO PFC200 Controller together with the OPC Router as a Docker® container on a single WAGO Edge Computer. The OPC Router no longer needs to be installed on its own dedicated server in the network – it’s simply deployed as a Docker® container on the Edge Computer and is executable immediately.

The advantages of this solution are obvious: In addition to hardware costs, it eliminates the need for installation, maintenance, updates and security. Have a look!

Other Interesting Topics

WAGO offers you everything you need for industrial IoT, cybersecurity and ctrlX OS. Learn more about these specific topics.

The Key to Greater Sustainability and Efficiency Lies in Networking

From the sustainable washing route to the Industrial Internet of Things – learn more about what IIoT and a washing route have to do with each other in this customer application.

MM-480646_website_referenzseite_iot_stage_2000x1125.jpg

Experience a Holistic Ecosystem with ctrlX OS

Flexibility and openness are key drivers of automation. That’s why WAGO values strong partnerships – successful development of Industry 4.0 solutions can only be achieved through collaboration.

MM-430834_new-website-page_betriebssystem-ctrlX_OS_wago_SD_221013_3033_2000x1125_.jpg

Industrial IoT

The basis of successful digitization and automation is a comprehensively networked infrastructure in which all the data is integrated into the IT. To make sure data is carried over successfully to digitized, networked processes, we’ve developed an open automation platform for easy connection of both new and existing technologies.

MM-400936_new-website-page_open_for-the-industrial-iot_2000x1125.jpg

Cybersecurity

Rapid increases in the frequency of cyber attacks clearly show how essential cybersecurity measures are. With our IEC 62443-4-1-certified development processes, we ensure optimal compliance with security requirements throughout the entire product lifecycle.

Suitable for Your Applications

We support our customers with the right hardware and associated software for every application. Whether process technology, shipbuilding, the energy industry or classic mechanical engineering – we have the perfect controller for your application.

Mechanical Engineering

Cutting costs, increasing performance, meeting the requirements of Industry 4.0 and producing more flexibly: Machine and equipment manufacturers are facing many challenges in the manufacturing and process engineering industries. WAGO provides with innovative solutions, cutting-edge technologies and reliable products to help you thrive in these challenging times. Read about successful customer projects and learn how to make your company fit for the future!

MM-40297_GWA_mechanical engineering_GettyImages-152885764_2000x1125.jpg

Process Automation

In this industry, the safety of people, a clean environment and safe, trouble-free plant operation are crucial. The possibility of use in hazardous locations is also a frequent requirement in the chemical, energy, gas and oil production industries.

brancheneinstiege_prozess_2000x1125.jpg

Energy Grids (Telecontrol Technology)

In the face of increasing decentralization and fluctuating power generation, the individual elements of an energy system need to be linked together intelligently. WAGO offers a wide variety of solutions for meeting these challenges.

branchen-io-systeme-fernwirktechnik_2000x1125px.jpg

Marine and Onshore/Offshore Automation

Use in these areas requires assessment and qualification by independent classification societies (e.g., ABS, GL, LR). More than half of the 20 tests administered relate to EMC. The results achieved from these tests permit operation on marine diesel engines exposed to vibrations and in the EMC-sensitive area of a vessel’s bridge (compass approval). Of course, these properties also mean they can be used in other industries at no additional cost.

brancheneinstiege_marine_2000x1125.jpg
Your WAGO Contact

Technische Produktberatung

Mon-Thu 8 am - 5 pm CET
Fri 8 am - 4 pm CET
kundenservice_technische_produktberatung_gettyimages-465650073_450x450

Additional service offerings: