The WAGOBOX®PRO

A multipurpose electrical junction enclosure that has been designed for use with WAGO 221 4mm series connectors. The WAGOBOX®PRO is quick, safe, easy to fit and maintenance free when installed correctly, providing up to 21 conductors in various configurations.

Benefits

  • One box for all 221 series 4mm² connectors
  • Fits up to 3 Inline connectors or any combination of 221 side entry up to 15 conductors
  • Suitable for 1, 1.5 & 2.5mm Twin & Earth
  • Facility to accept 2 x flex up to 10mm diameter
  • Made from self extinguishing Polypropylene
  • No special tools required
  • Maintenance Free to BS5733