WAGO I/O System 750/753
Item no. 750-501/000-800
2-channel digital output; 24 VDC; 0.5 A; Interference-free
![120_02000011000263b5000100b6_DE 120_02000011000263b5000100b6_DE](/medias/120-02000011000263b5000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNjg1fGltYWdlL2pwZWd8YURSbEwyZzRaUzh4TXprNU56ZzBOREk1T1Rnd05pOHhNakJmTURJd01EQXdNVEV3TURBeU5qTmlOVEF3TURFd01HSTJYMFJGTG1wd1p3fDZhYjBjNzU4MGJkZDY1MzVlZDYxNTY0MmNiMWZjNjQwZjYxNTEzZTY4N2QyYzUyODBjYTA5OGNhYTFlNDA3NWI)
![120_02000001000121f3000100b6_EN 120_02000001000121f3000100b6_EN](/medias/120-02000001000121f3000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyNzcyfGltYWdlL2pwZWd8YURnM0wyZzNOeTh4TXpZMk5EZzRNakkyTWpBME5pOHhNakJmTURJd01EQXdNREV3TURBeE1qRm1NekF3TURFd01HSTJYMFZPTG1wd1p3fGEzMmIxZjAyMDE0YWMzOTVjMzg5ODE2MmQ3ZmRiYWU2YjJjNTBlOTU5OGI3YTIzYzBlMTY1MDllZThlZmE1NzE)
![120_020000100003d606000100b6_DE 120_020000100003d606000100b6_DE](/medias/120-020000100003d606000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDY5fGltYWdlL2pwZWd8YUROa0wyZzFNQzh4TXpjME5EWTNOVEk1TVRFMk5pOHhNakJmTURJd01EQXdNVEF3TURBelpEWXdOakF3TURFd01HSTJYMFJGTG1wd1p3fGRlMTBjZjgyZTA3NjA3ZjA3M2FkYWFlOWFiYTY3MmQ3NDA3ZGZiZWRlNjRmNTBjNGI2YzQ4YTI4Mjg5NjNhYmU)
![120_0200002600036035000100b6_DE 120_0200002600036035000100b6_DE](/medias/120-0200002600036035000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNDE3fGltYWdlL2pwZWd8YUdJMkwyZzBPUzh4TXpJME9EVTNPREV5TlRnMU5DOHhNakJmTURJd01EQXdNall3TURBek5qQXpOVEF3TURFd01HSTJYMFJGTG1wd1p3fDBiYTAzOTgwMDc2NzQ3YzE1YjY3OGRiOTQzNWRmNzA1MDEyZjcxNTBlMDViNmNiMjAyZjY1YjY2MTY3NTM0NTE)
Item no. 750-501/000-800
2-channel digital output
Please wait ...
List price per piece*
On request
Price and availability after
Your price per piece*
On request
Item no. 750-501/000-800
2-channel digital output
Please wait ...
List price per piece*
On request
Price and availability after
Your price per piece*
On request