WAGO I/O System 750/753
Item no. 750-504/025-000
4-channel digital output; 24 VDC; 0.5 A; Ext. Temperature
![120_0200000d0002c952000100b6_DE 120_0200000d0002c952000100b6_DE](/medias/120-0200000d0002c952000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzODk2fGltYWdlL2pwZWd8YURJd0wyaGhaaTh4TkRBd01EQTRNRFkxTURJM01DOHhNakJmTURJd01EQXdNR1F3TURBeVl6azFNakF3TURFd01HSTJYMFJGTG1wd1p3fDIxYWY0M2YyMDY4OTVlOTI3MGFlNGExZjE1YTBhNTEwMjc3N2MzZmQ5Mjc1ZWZhMjQ2NWMwNDgyOTczNDZkMWE)
![120_0200000100012315000100b6_EN 120_0200000100012315000100b6_EN](/medias/120-0200000100012315000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wzMDU4fGltYWdlL2pwZWd8YURCakwyaGlOaTh4TXpZMk5Ea3lPRFkyTVRVek5DOHhNakJmTURJd01EQXdNREV3TURBeE1qTXhOVEF3TURFd01HSTJYMFZPTG1wd1p3fDg3MTg1ZmU1YTA0NmRhMmZhYTE0YzYwNDg5MjljMjAzNGQ0OGJkNDJlOTZjZTZhYzE4NGEwOWUzODVmMDhjODM)
![120_020000100003d629000100b6_DE 120_020000100003d629000100b6_DE](/medias/120-020000100003d629000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDQzfGltYWdlL2pwZWd8YUdJeUwyZzFOaTh4TXpjME5EVTNOams0TnpFMk5pOHhNakJmTURJd01EQXdNVEF3TURBelpEWXlPVEF3TURFd01HSTJYMFJGTG1wd1p3fDI3ZTVlYTQ5ZjIxYjU4NTU1ZGY5MGJlMzZmMjcwZjEzZWRiY2UwZTVlOGM3NmI2OTZhMGZjZmQ1NjYwZWEzOWY)
![120_0200002600036155000100b6_DE 120_0200002600036155000100b6_DE](/medias/120-0200002600036155000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNzAwfGltYWdlL2pwZWd8YURGakwyZzJOeTh4TXpJME9EWXdNVGt4TlRReU1pOHhNakJmTURJd01EQXdNall3TURBek5qRTFOVEF3TURFd01HSTJYMFJGTG1wd1p3fDg2OTgxNmQyNjQ3NDQ5NTMyZWRkZDgzOTJiOWE5MDJhYmVhMGQwM2ZiMTAyY2Q2MThhYWZlMjJiNWM2YmQzMjA)
Item no. 750-504/025-000
4-channel digital output
Please wait ...
List price per piece*
On request
Price and availability after
Your price per piece*
On request
Item no. 750-504/025-000
4-channel digital output
Please wait ...
List price per piece*
On request
Price and availability after
Your price per piece*
On request