WAGO I/O System 750/753
Item no. 750-504/025-800
4-channel digital output; 24 VDC; 0.5 A; Interference-free; Ext. Temperature
![120_02000011000264cf000100b6_DE 120_02000011000264cf000100b6_DE](/medias/120-02000011000264cf000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNTM3fGltYWdlL2pwZWd8YURnNUwyZ3pOeTh4TXprNU56a3hPVEV3T1RFMU1DOHhNakJmTURJd01EQXdNVEV3TURBeU5qUmpaakF3TURFd01HSTJYMFJGTG1wd1p3fGI1YTBkMmIyMzQ4NGNhZTU2MjM4NThjMzM0NmYyY2YxMmM1NDAxNGFkODhjNjI0ZWViYzJlZTY3YTJhZjE5MTQ)
![120_0200000100012315000100b6_EN 120_0200000100012315000100b6_EN](/medias/120-0200000100012315000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wzMDU4fGltYWdlL2pwZWd8YURCakwyaGlOaTh4TXpZMk5Ea3lPRFkyTVRVek5DOHhNakJmTURJd01EQXdNREV3TURBeE1qTXhOVEF3TURFd01HSTJYMFZPTG1wd1p3fDg3MTg1ZmU1YTA0NmRhMmZhYTE0YzYwNDg5MjljMjAzNGQ0OGJkNDJlOTZjZTZhYzE4NGEwOWUzODVmMDhjODM)
![120_020000100003d633000100b6_DE 120_020000100003d633000100b6_DE](/medias/120-020000100003d633000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDQzfGltYWdlL2pwZWd8YURFd0wyZzNOUzh4TXpjME5EWTBPVE16T0RreE1DOHhNakJmTURJd01EQXdNVEF3TURBelpEWXpNekF3TURFd01HSTJYMFJGTG1wd1p3fGQyNWU1ODExNjY4OGU5ZWMxZWQ1NjUwYTcwNjFlNzc1YTE5ZTA5MjViMGY3NzU2NjFiYzBlOWFmMzQwNmIzNDY)
![120_0200002600036155000100b6_DE 120_0200002600036155000100b6_DE](/medias/120-0200002600036155000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNzAwfGltYWdlL2pwZWd8YURGakwyZzJOeTh4TXpJME9EWXdNVGt4TlRReU1pOHhNakJmTURJd01EQXdNall3TURBek5qRTFOVEF3TURFd01HSTJYMFJGTG1wd1p3fDg2OTgxNmQyNjQ3NDQ5NTMyZWRkZDgzOTJiOWE5MDJhYmVhMGQwM2ZiMTAyY2Q2MThhYWZlMjJiNWM2YmQzMjA)
Item no. 750-504/025-800
4-channel digital output
Please wait ...
List price per piece*
On request
Price and availability after
Your price per piece*
On request
Item no. 750-504/025-800
4-channel digital output
Please wait ...
List price per piece*
On request
Price and availability after
Your price per piece*
On request