[ { "uid": "link_contact", "linkName": "Contact", "url": "/gb/contact", "target": "_self", "classAttributes": "phone" } ]
[{"term":"Libraries_BA","id":0,"type":"QUICKLINKS"},{"term":"Instructions","id":1,"type":"QUICKLINKS"},{"term":"WAGO-I/O-PRO","id":2,"type":"QUICKLINKS"},{"term":"Building","id":3,"type":"QUICKLINKS"},{"term":"221","id":4,"type":"QUICKLINKS"}]
{ "@context" : "http://schema.org/", "@type" : "Product", "name" : "IP65 enclosure; Polyester (RAL 7032); WxHxD (244x100x164 mm); 4 x M20, 4 x M16, 14 x M12 cable grip", "description" : "<p>Included:</p><ul><li>Polyester enclosure, glass-fiber-reinforced, halogen-free, as V0 version (self-extinguishing)</li><li>Polyamide cover screws, captive</li><li>Inspection glass, incl. attachment panel for customer marking (marking not included in scope of supply)</li><li>Mounting holes (4 mounting channels located outside the sealed enclosure)</li><li>Metric cable grips (polyamide PA 6), <b>incl. filler plugs</b><br/>M12 cable grip, cable diameter 3 … 6 mm<br/>M16 cable grip, cable diameter 5 … 9 mm<br/>M20 cable grip, cable diameter 9 … 13 mm</li><li>1 x DIN-35/7.5 rail</li><li>Oil and petroleum-resistant neoprene round cord seal</li><li>Pebble gray, RAL 7032</li></ul><br/><p></p><p>The “number of I/O modules” also takes fieldbus couplers and bus end modules into account.</p><p>This applies to 12 mm wide I/O modules. 24 mm wide I/O modules count as two I/O modules.</p>", "mpn" : "850-835", "sku" : "850-835", "brand" : { "@type":"Brand", "name":"WAGO" }, "manufacturer" : { "@type":"Organization", "name":"WAGO Kontakttechnik GmbH & Co. KG" }, "image" : "https://www.wago.com/medias/200-0200000100039319000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzQ0fGltYWdlL2pwZWd8YUdaakwyZzBZUzh4TkRZNE9UWTVNVE16Tmpjek5DOHlNREJmTURJd01EQXdNREV3TURBek9UTXhPVEF3TURFd01HSTJYMFJGTG1wd1p3fDkwYjRhYWU3OGY0MzhhYTUyMzM5MDBiMzU5ZjIxYWQ5MTkyZjE3YjgzMjdhY2MyODRlM2ExNzgxYjBhNWNmYjQ", "gtin13" : "4017332818438", "category" : "I/O Systems", "url" : "https://www.wago.com/gb/io-systems/ip65-enclosure/p/850-835" }
[ { "id": "details", "label":"Details", "priority": 100 }, { "id": "downloads", "label":"Downloads", "priority": 90 } ,{ "id": "service", "label":"Service", "priority": 1 } ]
Item no. 850-835

IP65 enclosure; Polyester (RAL 7032); WxHxD (244x100x164 mm); 4 x M20, 4 x M16, 14 x M12 cable grip

Item no. 850-835
IP65 enclosure
Please wait ...
List price per piece*
On request
Price and availability after 
Your price per piece*
On request
PU (SPU): 1 Piece
Item no. 850-835
IP65 enclosure
Please wait ...
List price per piece*
On request
Price and availability after 
Your price per piece*
On request
PU (SPU): 1 Piece