Item no. 235-412/331-000
PCB terminal block; push-button; 1.5 mm²; Pin spacing 5/5.08 mm; 12-pole; Push-in CAGE CLAMP®; 1,50 mm²; gray
Dimensions in mm
L = (pole no. x pin spacing) + 1.5 mm
L = (pole no. x pin spacing) + 1.5 mm
![120_8831108_DE 120_8831108_DE](/medias/120-8831108-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMTM2fGltYWdlL2pwZWd8YURFMUwyaGtPUzh4TXpnd016Y3dOREExTnpnNE5pOHhNakJmT0Rnek1URXdPRjlFUlM1cWNHY3xiZjIzYTgwNWU3ZDUzNjU4MzBjM2NkMzU5YjUzMDZjMGUzY2Q3NTJkNDZiMjgxNDJkOGY4NzgwZjJiZDVjNjBl)
![120_8831107_DE 120_8831107_DE](/medias/120-8831107-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODE0fGltYWdlL2pwZWd8YURaa0wyaGpaQzh4TXpnd01qTTRNRFF5TnpJNU5DOHhNakJmT0Rnek1URXdOMTlFUlM1cWNHY3wzNzgyNDg3N2ZjYzUzMjg4ZmM0NzUwYjM0MjdhNjQ3YjczOTA3YTQ3Y2NiNjI0MWZkNDdhNzdiNzIzZDdiMmQ0)
![120_8831110_DE 120_8831110_DE](/medias/120-8831110-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTk4fGltYWdlL2pwZWd8YURjd0wyZ3dZaTh4TXpnd016RTFOREEwTnpBd05pOHhNakJmT0Rnek1URXhNRjlFUlM1cWNHY3xhODkzNTFlYTAzNGM3N2RjZmU3ZjNkMzQxMWNkZjkwYzlmNzk5YzM5NWFhOTRiMWQ3YzMxOWJlMTE5ZWM1ZDQy)
![120_8831109_DE 120_8831109_DE](/medias/120-8831109-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTg2fGltYWdlL2pwZWd8YURObEwyZ3haQzh4TXpRME5EazJPRGcwTVRJME5pOHhNakJmT0Rnek1URXdPVjlFUlM1cWNHY3xjMDc4NWQyOTkyMWZmZmNjNDg3ZjU5ZDQ3ZGZhYTQ4MDM4MmU2ZWM5NzhmMDEyYjdkZTc2YzhhMzE2ODQwMTE2)
![120_0200000f0002ed45000100b6_EN 120_0200000f0002ed45000100b6_EN](/medias/120-0200000f0002ed45000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wzMzYyfGltYWdlL2pwZWd8YURka0wyZzRaaTh4TXprNU1qSTNORFk1TURBM09DOHhNakJmTURJd01EQXdNR1l3TURBeVpXUTBOVEF3TURFd01HSTJYMFZPTG1wd1p3fGI4NmE5NDdjNTBmMjA1YTE3YzdjNWQxNDk4N2FmZTI1ZmRmNDM5ZGZhNGZlZTE1NmFkZjk0MjFjMDI1NDViMDA)
![120_0200000d000248ce000100b6_DE 120_0200000d000248ce000100b6_DE](/medias/120-0200000d000248ce000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDM1fGltYWdlL2pwZWd8YUdKbEwyZzRZaTh4TkRVM01URTRPVFkyTlRneU1pOHhNakJmTURJd01EQXdNR1F3TURBeU5EaGpaVEF3TURFd01HSTJYMFJGTG1wd1p3fDdjNWYyYmU2MmEzMjMxYTgxYTdhMjkxOWI3MDAxNDdlNGIyNDFmNDM5M2E5NDUyMDFiNzQyZTAwM2RkMjI2OTQ)
Item no. 235-412/331-000
PCB terminal block
Please wait ...
List price per piece*
On request
Price and availability after
Your price per piece*
On request
Item no. 235-412/331-000
PCB terminal block
Please wait ...
List price per piece*
On request
Price and availability after
Your price per piece*
On request