Item no. 2616-1105/020-015
PCB terminal block; lever; 16 mm²; Pin spacing 10 mm; 5-pole; Push-in CAGE CLAMP®; 16,00 mm²; gentian blue
Dimensions in mm
L = (pole no. – 1) x pin spacing + 12.8 mm
L = (pole no. – 1) x pin spacing + 12.8 mm
![120_0200002500037ba9000100b6_DE 120_0200002500037ba9000100b6_DE](/medias/120-0200002500037ba9000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNDQ3fGltYWdlL2pwZWd8YURWbUwyaGhNQzh4TkRNNU5EWXlORGsyTmpZNE5pOHhNakJmTURJd01EQXdNalV3TURBek4ySmhPVEF3TURFd01HSTJYMFJGTG1wd1p3fDc4MzIxOWNjMjAwNDEzMjNjMzA3MWIxMWM0ZjJkYzdlMDM0OTE0MzRhYTdkYjNiYmUyMGMxYmU4MDU2NjEwNzc)
![120_0200002a00009a18000100b6_EN 120_0200002a00009a18000100b6_EN](/medias/120-0200002a00009a18000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wzODg1fGltYWdlL2pwZWd8YURJMUwyZzVOUzh4TkRZek5UTXhOVGMxTnpBNE5pOHhNakJmTURJd01EQXdNbUV3TURBd09XRXhPREF3TURFd01HSTJYMFZPTG1wd1p3fGJkY2EzZWEyODNkNGE3ZTgwMjIwYmI3YjgyMTkwM2FkNjg5ZWM3ZWNlODYwNjVmN2NmZmU0MGNhMmI3MzdkZmY)
![120_6428513_EN 120_6428513_EN](/medias/120-6428513-EN.jpg?context=bWFzdGVyfGltYWdlc3w0MDkzfGltYWdlL2pwZWd8YUdJMkwyaGhZUzh4TkRVNU5UWXpOekExTVRReU1pOHhNakJmTmpReU9EVXhNMTlGVGk1cWNHY3w4Nzg5NDY1MjA0YmZlNTU5ZDZjMzY5ZDEzNTczZDNiMDE3OGIwY2FiNjYwNWUyOWYzOTBlZWY5NTNkODc1Nzg0)
![120_020000100003c604000200b6_DE 120_020000100003c604000200b6_DE](/medias/120-020000100003c604000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMjg3fGltYWdlL2pwZWd8YURsaUwyZ3dNQzh4TkRVM01UVTVPVGN5TkRVM05DOHhNakJmTURJd01EQXdNVEF3TURBell6WXdOREF3TURJd01HSTJYMFJGTG1wd1p3fGY4ZDM4OTY3NTg0ZTgyNzJjYmViOTY1MzdiMzUwZTZiNGE4ODExYjYyZTAwZjI5OTkyODY5Yjg0ODliZGE3NmY)
Item no. 2616-1105/020-015
PCB terminal block
Please wait ...
List price per piece*
On request
Price and availability after
Your price per piece*
On request
Item no. 2616-1105/020-015
PCB terminal block
Please wait ...
List price per piece*
On request
Price and availability after
Your price per piece*
On request