{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "Controller PFC200; FG2; 2 x ETHERNET, RS-232/-485",
"description" : "<p>The controllers are designed for the processing of WAGO applications. You can identify these controllers by a special version of the item number.</p><p>The application can be downloaded from the respective item on our website. Additional information can be obtained from the application documentation.</p><p>The controllers can also be used with their own applications as they offer all possibilities of the respective standard variant beyond the use of the WAGO application(s).</p><p>Programming per IEC 61131-3</p><ul><li>Programmable via WAGO-I/O-PRO V2.3 or <b><i>e!</i></b><i>COCKPIT</i></li><li>Direct connection of WAGO's I/O modules</li><li>2 x ETHERNET (configurable), RS-232/485</li><li>Linux operating system with RT‐Preempt patch</li><li>Configuration via CODESYS, <b><i>e!</i></b><i>COCKPIT</i> or Web-Based Management interface</li><li>Maintenance-free</li></ul><br/><br/>Suitable software application: <br/><ul><li>Machine Data Collection with MTConnect</li><li>Lighting Management</li></ul>",
"mpn" : "750-8202/000-012",
"sku" : "750-8202/000-012",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-020000260003dff0000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMzA5fGltYWdlL2pwZWd8YURSakwyZ3hOQzh4TWpJMk5UZ3pOalkzTlRFd01pOHlNREJmTURJd01EQXdNall3TURBelpHWm1NREF3TURFd01HSTJYMFJGTG1wd1p3fDU1YWIwYmE1NzEyYzkwODdiOTk5Njk1MzVmNjlmNTJjZDNmYzAyN2IxODdjNDM1Y2UwZGQ3N2ZlYjJhNDMxZDE",
"gtin13" : "4055143544610",
"category" : "Controller",
"url" : "https://www.wago.com/gb/plcs-controllers/controller-pfc200/p/750-8202_000-012"
}