MCS MINI HD
Item no. 713-1115/107-047/035-000
1-conductor female connector, 2-row; CAGE CLAMP®; 1.5 mm²; Pin spacing 3.5 mm; 30-pole; 100% protected against mismating; Screw flange; Strain relief plate; direct marking; 1,50 mm²; black
Dimensions in mm
L = [(pole no./2) – 1] x pin spacing + 13.6 mm
Coding finger (red circle)
L = [(pole no./2) – 1] x pin spacing + 13.6 mm
Coding finger (red circle)
![120_0200000a00012b2c000100b6_DE 120_0200000a00012b2c000100b6_DE](/medias/120-0200000a00012b2c000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMzYxfGltYWdlL2pwZWd8YUdKaEwyZ3hNQzh4TkRBd01UQXdPRGcyT1RRd05pOHhNakJmTURJd01EQXdNR0V3TURBeE1tSXlZekF3TURFd01HSTJYMFJGTG1wd1p3fDZlMWViODhhYjNhN2FiMTM4MWQxNmI2YWE2NzJhOThkNDFkODNlN2QyM2RiMDIyNDVhYTliODI0OWY2MjRkOWI)
![120_0200000f0002f5b5000100b6_EN 120_0200000f0002f5b5000100b6_EN](/medias/120-0200000f0002f5b5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w0MDQzfGltYWdlL2pwZWd8YUdSakwyZ3daaTh4TXprNU5EUTBOalE0TnpVNE1pOHhNakJmTURJd01EQXdNR1l3TURBeVpqVmlOVEF3TURFd01HSTJYMFZPTG1wd1p3fDgyZTU4NzdmNDY5MGQ5Mjc0MGMwZDhmMDc0MWJmYTdmN2JhMmM2MmRhMmQ5ZDZjNGI2YjJmOTcwNTIyODAzY2Y)
![120_0200000d0000639d000100b6_DE 120_0200000d0000639d000100b6_DE](/medias/120-0200000d0000639d000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyOTQwfGltYWdlL2pwZWd8YUdZM0wyZzNNaTh4TkRVM01UQTBOVE00T0RNeE9DOHhNakJmTURJd01EQXdNR1F3TURBd05qTTVaREF3TURFd01HSTJYMFJGTG1wd1p3fGYyOTUwNWNjYmMwN2Y2YzJiZGVmZWQ3ZWRiOGEwNGE2YzVjMDcyZjgxYmIzOWY1ZTIzZjViZjUxZjM2NDIwZTQ)
Item no. 713-1115/107-047/035-000
1-conductor female connector, 2-row
Please wait ...
List price per piece*
On request
Price and availability after
Your price per piece*
On request
Item no. 713-1115/107-047/035-000
1-conductor female connector, 2-row
Please wait ...
List price per piece*
On request
Price and availability after
Your price per piece*
On request