MCS MAXI 6
Item no. 831-1103/038-000
1-conductor female connector; lever; Push-in CAGE CLAMP®; 10 mm²; Pin spacing 7.62 mm; 3-pole; 100% protected against mismating; Lateral locking levers; 10,00 mm²; light gray
Dimensions in mm
L = (pole no. x pin spacing) + 1.9 mm
L = (pole no. x pin spacing) + 1.9 mm
![120_8413158_DE 120_8413158_DE](/medias/120-8413158-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNTg2fGltYWdlL2pwZWd8YUdJeUwyZzRaQzh4TXpnd01EVTJPRGt4TXprMU1DOHhNakJmT0RReE16RTFPRjlFUlM1cWNHY3w4YTc1NTVkOTM1MGYxMGE3ZTVhOTcyYjg1YmE3ZDczNjNhZTZhNDRjOTViZDgzY2U5ZjFmNzEwNGI5M2JmYTBh)
![120_8413156_DE 120_8413156_DE](/medias/120-8413156-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNTI1fGltYWdlL2pwZWd8YURWbUwyaGhOeTh4TXpReU5EWTVNREV3TWpNd01pOHhNakJmT0RReE16RTFObDlFUlM1cWNHY3w5NzYyOGU3MzBhMzQxNTBmYjI3MDJhZTI5MGY3ZmE1ZGY2Njc2ZjVmNDE0YzgwNmU5Nzk0NTg1Y2Q2ZTc2Y2Yw)
![120_8413157_DE 120_8413157_DE](/medias/120-8413157-DE.jpg?context=bWFzdGVyfGltYWdlc3w0Mjk2fGltYWdlL2pwZWd8YUdJeEwyZzBNaTh4TXpnd01qY3dOelk0TVRNeE1DOHhNakJmT0RReE16RTFOMTlFUlM1cWNHY3xmOWZhYmQ0MzJiN2Q3MjIzM2ZjNGVkMjkzOTMyYjY2MGI0OWUzMjQ0Y2E2ZTQ4MjMwYmM5MzkwMDhhNjE2NTA5)
![120_8413151_DE 120_8413151_DE](/medias/120-8413151-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMzMyfGltYWdlL2pwZWd8YURreUwyZzROUzh4TXpjNU56ZzNPRGM1TWpJeU1pOHhNakJmT0RReE16RTFNVjlFUlM1cWNHY3xiZmIzNDYwN2Q4YjZlNWM0ZDU3ODQwZmU1ZWMzYjBiYmY0Mjg1ZTg5MmNlMjE2NGVmOTRhMGRlNmYxZmMyYjhk)
![120_6407047_EN 120_6407047_EN](/medias/120-6407047-EN.jpg?context=bWFzdGVyfGltYWdlc3wzOTEwfGltYWdlL2pwZWd8YURZMkwyaGlNQzh4TkRBek56STNPVEE0TURRM09DOHhNakJmTmpRd056QTBOMTlGVGk1cWNHY3wwYzhlYmU3MjM1MjU3ZWMxZjViYjQ5MGNiNmY4MWRmNWNmYWZkYTAwMGVkZWI3OTQ5YmYxNGZhMjg4YjU5ZDdh)
![120_6407051_EN 120_6407051_EN](/medias/120-6407051-EN.jpg?context=bWFzdGVyfGltYWdlc3wzNTc1fGltYWdlL2pwZWd8YURZeUwyZzBaUzh4TkRVNU5UWXlOVEF5TlRVMk5pOHhNakJmTmpRd056QTFNVjlGVGk1cWNHY3wwNmMzMWE0YWU0ZTQ3ZjY3ZjExYzY0MDYxZmQ3NzA4NzBmMTc4MzUzZDE5NmRlMjlmMDZhYWI4ZjNkMjcxMzZh)
![120_4621647_DE 120_4621647_DE](/medias/120-4621647-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNjA3fGltYWdlL2pwZWd8YUdSa0wyZzRZeTh4TkRVM01qRXlOREV4TURnM09DOHhNakJmTkRZeU1UWTBOMTlFUlM1cWNHY3xkY2ViY2I1ZjIyOGUyNGQ1NTU0YjAyOTQ5MjYzMzdlMzZlMWIwYzM0NDU0MGU1MmFjMmYzNzFkNmUyMmViODhj)
Item no. 831-1103/038-000
1-conductor female connector
Please wait ...
List price per piece*
On request
Price and availability after
Your price per piece*
On request
Item no. 831-1103/038-000
1-conductor female connector
Please wait ...
List price per piece*
On request
Price and availability after
Your price per piece*
On request