{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "3-way distribution connector; 5-pole; Cod. A; 1 input; 3 outputs; white",
"description" : "<h2>Distribution connector <i>WINSTA</i>® MIDI with protection type IP20</h2><br/><br/>The <i>WINSTA</i>® MIDI distribution connector 5-pole is the pluggable solution for your application in control cabinets, on PCBs or for lighting connections. Whether on PCBs, in control cabinets or for connecting lights – pluggable installation connectors from WAGO allow you to make connections according to various requirements in no time flat. For greater security in electrical installations, the pluggable installation connector is provided with mechanical protection against mismating. The pluggable installation connector is protected against ingress by solid objects in accordance with protection type IP20 (When mated: IP2xC (These compact connectors are not designed for use in open, easily accessible areas!)). General mains applications for almost any domain of use can be realised with <i>WINSTA</i>® MIDI pluggable installation connectors with A coding. Important parameters in the selection of a pluggable installation connector are the rated current and voltage: They provide information about possible domains of use and applications. This product has a current rating of 25 A – therefore it is also suitable for powerful loads. The <i>WINSTA</i>® MIDI Pluggable Connection System with Push-in CAGE CLAMP® spring pressure connection technology facilitates exemplary electrification. Thanks to the integrated test slot, connections can be checked even when they are plugged in. This saves time, labor, and money.<br/><br/><h3>Lower costs through fast commissioning and elimination of service expenses – solutions from <i>WINSTA</i>® MIDI</h3><br/><br/>WINSTA® is the pluggable connection system that is optimally tailored to the strict requirements of electrical installation. It offers fast, secure and, above all, error-free installation of components and cables. Take advantage of the pluggable version of our maintenance-free spring pressure connection technology too! Plan your installation with with protection against mismating from WAGO. <br/><br/><ul><br/><li>pluggable installation connectors with protection against mismating</li><li>simple circuits</li><li>with A coding for use in a large number of general mains applications</li><li>custom-engineered solutions</li><li>rapid, structured electrical installation</li></ul>",
"mpn" : "770-659",
"sku" : "770-659",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-6347852-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDY5fGltYWdlL2pwZWd8YURreUwyaGhaUzh4TkRZNE16WTFOVGc1TnpFeE9DOHlNREJmTmpNME56ZzFNbDlFUlM1cWNHY3w5NGRmNWVmYzI5ZDdhOGRkZjdkYmVjN2Y5YzA1Y2MzYTZkODNhODNiMTc5ZTJkZThiMWEzMDdmOTE0YTE0MDAy",
"gtin13" : "4045454251536",
"category" : "Pluggable Connectors",
"url" : "https://www.wago.com/gb/pluggable-connectors/3-way-distribution-connector/p/770-659"
}