MCS MIDI Classic
Item no. 232-245/005-000/039-000
Female connector for rail-mount terminal blocks; 0.6 x 1 mm pins; angled; Locking lever; Pin spacing 5 mm; 15-pole; gray
Dimensions in mm
L = pole no. x pin spacing
2- to 3-pole female connectors – one latch only
L = pole no. x pin spacing
2- to 3-pole female connectors – one latch only
![120_10033725_DE 120_10033725_DE](/medias/120-10033725-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODk3fGltYWdlL2pwZWd8YURCbEwyZ3dOaTh4TXpnd01qTXdPRFV3TVRVek5DOHhNakJmTVRBd016TTNNalZmUkVVdWFuQm58NGQ3NGIyYzg3NWNlNmI5MDUxM2JjYWE1Mzg3ZWE1MWY1ZGE5YmExNDhhYzY1MWNhYThkMDJiMGQ3ZWM1Y2Y0OQ)
![120_0200000f0002e715000100b6_EN 120_0200000f0002e715000100b6_EN](/medias/120-0200000f0002e715000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wzODUyfGltYWdlL2pwZWd8YURCbUwyaGtOQzh4TXprNU9EVTVOekl4TURFME1pOHhNakJmTURJd01EQXdNR1l3TURBeVpUY3hOVEF3TURFd01HSTJYMFZPTG1wd1p3fGVlYzc4Mzg4NTMwNDJkMmExNTI2ZDhhMzM3MGE2MmIyNWU4ZDlmMGUxZWNlMDA3NjkzMjA5ZDM1ZWJmNWVlODM)
![120_0200000d0002333c000100b6_DE 120_0200000d0002333c000100b6_DE](/medias/120-0200000d0002333c000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNTA0fGltYWdlL2pwZWd8YURnMUwyZ3haUzh4TkRVM01USTFNVEF3TnpVeE9DOHhNakJmTURJd01EQXdNR1F3TURBeU16TXpZekF3TURFd01HSTJYMFJGTG1wd1p3fDEwNTk4MTIxOGNlYTE1NDY4ZDUzNGI5YzY0MDdhZTM1NmYxM2NmZWI3MjRmNDg2ZTE5ODM5MzcyN2Y3ZTljN2E)
Item no. 232-245/005-000/039-000
Female connector for rail-mount terminal blocks
Please wait ...
List price per piece*
On request
Price and availability after
Your price per piece*
On request
Item no. 232-245/005-000/039-000
Female connector for rail-mount terminal blocks
Please wait ...
List price per piece*
On request
Price and availability after
Your price per piece*
On request