{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "Plug; with strain relief housing; 5-pole; Cod. A; 4,00 mm²; white",
"description" : "<h2>Male connector/plug <i>WINSTA</i>® MIDI with protection type IP20</h2><br/><br/>The <i>WINSTA</i>® MIDI male connector/plug A coding supports rapid, correct installation. The pluggable installation connectors with spring pressure connection technology work completely without screw connections. They allow flexible, error-free installation in a large number of possible uses. The mechanical coding and color coding of the pluggable installation connector ensure error-free installation of the individual components – including protection against mismating. The pluggable installation connector is protected in accordance with protection type IP20 (When mated and secured with a strain relief housing: IP2xC (These compact connectors are not designed for use in open, easily accessible areas!)). This means that users' fingers will never come into contact with electrified elements. Thanks to the color coding and mechanical A coding of <i>WINSTA</i>® MIDI pluggable installation connectors, you can clearly distinguish different circuits. This pluggable installation connector can be employed for a current load of up to 25 A. Therefore, it can also be used for high power loads. The <i>WINSTA</i>® MIDI product line guarantees total flexibility for the installation of applications. Through its Push-in CAGE CLAMP® spring pressure connection technology, it ensures error-free, time-saving installation and offers customization and flexibility for meeting an enormous variety of installation requirements. The strip length is 55 mm.<br/><br/><h3>Push-in CAGE CLAMP® spring pressure connection technology – pluggable installation instead of laborious screw connections!</h3><br/><br/>WINSTA® is the pluggable connection system that is perfectly tailored to the strict requirements of electrical installation. It offers fast, secure and, above all, error-free installation of components and cables. Now you can also cut installation costs without compromising safety and quality: with strain relief hosting reduces the need for servicing and prevents unnecessary downtime. <br/><br/><ul><br/><li>protection against mismating eliminates errors</li><li>for automation controllers</li><li>for any mains application</li><li>ready to install and use immediately</li><li>quick replacement of defective units during ongoing operation</li></ul>",
"mpn" : "770-335",
"sku" : "770-335",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-6347826-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDczfGltYWdlL2pwZWd8YURVMEwyZzVNeTh4TkRBd01qUXpNamsyTmpZNE5pOHlNREJmTmpNME56Z3lObDlFUlM1cWNHY3w1YjM1MDJlMWU1ZWFiOGZhY2YyYzZmNWY2ZDljMDE1ODdlZWI1YzU5NTIwMzQxZGVhYzE4YTE3ZjZmODI4NWNk",
"gtin13" : "4044918254700",
"category" : "Pluggable Connectors",
"url" : "https://www.wago.com/gb/pluggable-connectors/plug/p/770-335"
}