{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "pre-assembled adapter cable; Eca; Socket/plug MIDI; 3-pole; Cod. A; H05VV-F 3G 2.5 mm²; 3 m; 2,50 mm²; black",
"description" : "<h2>Cable assembly <i>WINSTA</i>® RD rated current 20 A</h2><br/><br/>For power and signal transmission: The <i>WINSTA</i>® RD cable assembly 3-pole. For greater security in electrical installations, the pluggable installation connector is equipped with mechanical protection against mismating. The pluggable installation connector offers touch-proof protection with live components in accordance with protection type IP20 (When mated: IP2xC (These compact connectors are not designed for use in open, easily accessible areas!)). This pluggable installation connector can be used for electrical currents up to 20 A. Thus the product is ideally suitable for high power loads. The <i>WINSTA</i>® RD offers a round design that is ideal for installation in conduits with an inner diameter of 20 mm, such as in construction of prefabricated houses. Of course, the safety of buildings must always be ensured, even after the electrical installation has been performed. The mandatory safety requirements in connection with EU CPR are fully satisfied by this product through fire class E.<br/><br/><h3>Pluggable connections instead of screw connections – cable assemblies from WAGO</h3><br/><br/>The cable is pre-assembled with a RD socket and a MIDI plug. The WINSTA® Pluggable Connection System is ideally tailored to the very strict requirements of building installation. It makes electrical installation pluggable, and thus faster, even more reliable, and error-free. Using this pre-assembled system decreases assembly times and installation errors at the construction site. Choose quality and durability – with marking from WAGO makes the installation of electrical components significantly easier. <br/><br/><ul><br/><li>effective protection against mismating</li><li>products perfectly tailored to your requirements guarantee safe use</li><li>suitable for any application</li><li>exact dimensions</li><li>quick replacement of defective units during ongoing operation</li></ul>",
"mpn" : "774-9993/1507-301",
"sku" : "774-9993/1507-301",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-7820747-DE.jpg?context=bWFzdGVyfGltYWdlc3w3NDl8aW1hZ2UvanBlZ3xhR014TDJnM01TOHhNek14TXpVNU9EYzFNRGMxTUM4eU1EQmZOemd5TURjME4xOUVSUzVxY0djfGI2OGFhZGZhZGE4YTQzM2U3NzU2YmU4OTQxZGFmMGFiZWExM2IwZjhkOWE0YjNmNmQ5YzcwNzkzMzY1NmQ0NTI",
"gtin13" : "4050821572398",
"category" : "Pluggable Connectors",
"url" : "https://www.wago.com/gb/pluggable-connectors/pre-assembled-adapter-cable/p/774-9993_1507-301"
}