{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "pre-assembled adapter cable; Eca; Socket/plug MIDI; 3-pole; Cod. A; H05VV-F 3G 2.5 mm²; 4 m; 2,50 mm²; black",
"description" : "<h2>Cable assembly <i>WINSTA</i>® RD A coding</h2><br/><br/>Use effective pluggable connections instead of laborious screw connections: With the <i>WINSTA</i>® RD cable assembly with protection against mismating. The coding options reduce installation errors, allowing fast, maintenance-free wiring of all components. The pluggable installation connector is protected in accordance with protection type IP20 (When mated: IP2xC (These compact connectors are not designed for use in open, easily accessible areas!)). That results in the fact that users' fingers will never come into contact with electrified elements. The rated current and voltage are important criteria for selecting a pluggable installation connector: They tell us about the product's domains of use. This product has a current rating of 20 A – so it is also suitable for powerful loads. <i>WINSTA</i>® RD: Solutions from this product line fit into drill holes and conduits with diameters up to 20 mm. Of course, the safety of buildings must always be ensured, even after the electrical installation has been performed. The mandatory safety requirements in connection with EU CPR are fully satisfied by this product through fire class E.<br/><br/><h3>Fast, secure pluggable connections – cable assemblies from WAGO</h3><br/><br/>The cable assembly is provided with a RD socket and a MIDI plug. The WINSTA® Pluggable Connection System allows pluggable electrical installation. This significantly reduces the need for servicing and lowers costs. Choose quality and durability – with strain relief hosting from WAGO makes the installation of electrical components noticeably easier. <br/><br/><ul><br/><li>effective protection against mismating</li><li>saves time, since no wiring is required at the construction site</li><li>for any mains application</li><li>ready for immediate use</li><li>fast, secure installation</li></ul>",
"mpn" : "774-9993/1507-401",
"sku" : "774-9993/1507-401",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-7820747-DE.jpg?context=bWFzdGVyfGltYWdlc3w3NDl8aW1hZ2UvanBlZ3xhR014TDJnM01TOHhNek14TXpVNU9EYzFNRGMxTUM4eU1EQmZOemd5TURjME4xOUVSUzVxY0djfGI2OGFhZGZhZGE4YTQzM2U3NzU2YmU4OTQxZGFmMGFiZWExM2IwZjhkOWE0YjNmNmQ5YzcwNzkzMzY1NmQ0NTI",
"gtin13" : "4050821572787",
"category" : "Pluggable Connectors",
"url" : "https://www.wago.com/gb/pluggable-connectors/pre-assembled-adapter-cable/p/774-9993_1507-401"
}