{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "pre-assembled adapter cable; Eca; Socket/plug MIDI; 3-pole; Cod. A; H05VV-F 3G 2.5 mm²; 8 m; 2,50 mm²; black",
"description" : "<h2>Cable assembly <i>WINSTA</i>® RD A coding</h2><br/><br/>For signal and power transmission: The <i>WINSTA</i>® RD cable assembly A coding. The coding options reduce installation errors, allowing fast, maintenance-free wiring of all components. The pluggable installation connector is protected in accordance with protection type IP20 (When mated: IP2xC (These compact connectors are not designed for use in open, easily accessible areas!)). That results in the fact that users' fingers will never come into contact with energised contact elements. This pluggable installation connector can be used for electrical currents up to 20 A. Thus the product is ideally suitable for high power loads. With <i>WINSTA</i>® RD, we have created a product line that fits optimally into boreholes or conduits thanks to its design. This product meets all the relevant safety requirements of fire class E; thus it can be used in domains where fire safety is relevant.<br/><br/><h3>Fast, secure pluggable connections – cable assemblies from WAGO</h3><br/><br/>The cable is pre-assembled with a RD socket and a MIDI plug. WINSTA® is the pluggable connection system that is ideally tailored to the strict requirements of electrical installation. It allows fast, secure and, above all, error-free installation of components and cables. Choose quality and durability – with protection type IP20 from WAGO makes the installation of electrical components significantly easier. <br/><br/><ul><br/><li>protection against mismating eliminates errors</li><li>products perfectly tailored to your requirements guarantee safe use</li><li>suitable for any application</li><li>custom-engineered solutions</li><li>quick replacement of defective units during ongoing operation</li></ul>",
"mpn" : "774-9993/1507-801",
"sku" : "774-9993/1507-801",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-7820747-DE.jpg?context=bWFzdGVyfGltYWdlc3w3NDl8aW1hZ2UvanBlZ3xhR014TDJnM01TOHhNek14TXpVNU9EYzFNRGMxTUM4eU1EQmZOemd5TURjME4xOUVSUzVxY0djfGI2OGFhZGZhZGE4YTQzM2U3NzU2YmU4OTQxZGFmMGFiZWExM2IwZjhkOWE0YjNmNmQ5YzcwNzkzMzY1NmQ0NTI",
"gtin13" : "4055143470780",
"category" : "Pluggable Connectors",
"url" : "https://www.wago.com/gb/pluggable-connectors/pre-assembled-adapter-cable/p/774-9993_1507-801"
}