[ { "uid": "link_contact", "linkName": "Contact", "url": "/gb/contact", "target": "_self", "classAttributes": "phone" } ]
[{"term":"Libraries_BA","id":0,"type":"QUICKLINKS"},{"term":"Instructions","id":1,"type":"QUICKLINKS"},{"term":"WAGO-I/O-PRO","id":2,"type":"QUICKLINKS"},{"term":"Building","id":3,"type":"QUICKLINKS"},{"term":"221","id":4,"type":"QUICKLINKS"}]
{ "@context" : "http://schema.org/", "@type" : "Product", "name" : "pre-assembled connecting cable; Eca; Plug/open-ended; 3-pole; Cod. S; H05VV-F 3 x 1.5 mm²; 2 m; 1,50 mm²; brown", "description" : "<h2>Cable assembly <i>WINSTA</i>® MIDI with protection type IP20</h2><br/><br/>Use effective pluggable connections instead of laborious screw connections: With the <i>WINSTA</i>® MIDI cable assembly 3-pole. WAGO pluggable installation connectors are useful when specifications repeat or are planned on a specified pattern, for example for installing grid lighting or flush-mount lighting. For greater security in electrical installations, the pluggable installation connector is provided with mechanical protection against mismating. The pluggable installation connector is protected against ingress by solid objects in accordance with protection type IP20 (When mated: IP2xC (These compact connectors are not designed for use in open, easily accessible areas!)). The S coding in brown marks pluggable installation connectors of the <i>WINSTA</i>® MIDI product line, which are made for installation in AC applications. Our <i>WINSTA</i>® MIDI product line offers maximum flexibility for the installation. With its Push-in CAGE CLAMP® spring pressure connection technology, it ensures error-free, time-saving installation and offers flexibility and customization for meeting various installation requirements. This product meets all the relevant fire protection requirements of fire class E; thus it can be used in areas where fire safety is relevant.<br/><br/><h3>Pluggable connections instead of screw connections – cable assemblies from WAGO</h3><br/><br/>The cable assembly is provided with a plug and a free end. The WINSTA® Pluggable Connection System allows pluggable electrical installation. This saves time, lowers costs, and reduces the need for servicing. Choose quality and durability – with protection type IP20 from WAGO makes the electrical installation of electrical components noticeably easier. <br/><br/><ul><br/><li>pluggable installation connectors with protection against mismating</li><li>simple circuits</li><li>for AC applications</li><li>ready for immediate use</li><li>rapid, structured electrical installation</li></ul>", "mpn" : "771-9973/206-205", "sku" : "771-9973/206-205", "brand" : { "@type":"Brand", "name":"WAGO" }, "manufacturer" : { "@type":"Organization", "name":"WAGO Kontakttechnik GmbH & Co. KG" }, "image" : "https://www.wago.com/medias/200-020000040001d00a000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w3NTd8aW1hZ2UvanBlZ3xhREZsTDJneU15OHhORFk0TmpZNU9USTVNRFkxTkM4eU1EQmZNREl3TURBd01EUXdNREF4WkRBd1lUQXdNREl3TUdJMlgwUkZMbXB3Wnd8NGY1NTRlNTc2ZTAyNWQ1ZGMyZDk1NDk1MWFkMjk5YmZlZjU2MjgxOGE4NTQ2ZTg5ZjU0ZWQ0YTI1NzNkNjAxZA", "gtin13" : "4050821310914", "category" : "Pluggable Connectors", "url" : "https://www.wago.com/gb/pluggable-connectors/pre-assembled-connecting-cable/p/771-9973_206-205" }
[ { "id": "details", "label":"Details", "priority": 100 }, { "id": "downloads", "label":"Downloads", "priority": 90 } ,{ "id": "service", "label":"Service", "priority": 1 } ]
WINSTA® MIDI Item no. 771-9973/206-205

pre-assembled connecting cable; Eca; Plug/open-ended; 3-pole; Cod. S; H05VV-F 3 x 1.5 mm²; 2 m; 1,50 mm²; brown

Item no. 771-9973/206-205
pre-assembled connecting cable
Please wait ...
List price per piece*
On request
Price and availability after 
Your price per piece*
On request
PU (SPU): 1 Piece
Item no. 771-9973/206-205
pre-assembled connecting cable
Please wait ...
List price per piece*
On request
Price and availability after 
Your price per piece*
On request
PU (SPU): 1 Piece