{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "pre-assembled connecting cable; Eca; Socket/open-ended; 3-pole; Cod. S; H05VV-F 3 x 1.5 mm²; 3 m; 1,50 mm²; brown",
"description" : "<h2>Cable assembly <i>WINSTA</i>® RD 3-pole</h2><br/><br/>For signal and power transmission: The <i>WINSTA</i>® RD cable assembly with protection type IP20. The color coding and mechanical coding of the pluggable installation connector ensure error-free installation of the individual components – including protection against mismating. The pluggable installation connector offers protection against contact with live components in accordance with protection type IP20 (When mated: IP2xC (These compact connectors are not designed for use in open, easily accessible areas!)). <i>WINSTA</i>® RD: Solutions from this product line are suitable for drill holes and conduits with diameters up to 20 mm. Of course, the safety of buildings must always be ensured, even after the electrical installation has been performed. The required safety requirements in connection with EU CPR are fully satisfied by this product through fire class E.<br/><br/><h3>Fast, error-free assembly thanks to cable assemblies from WAGO</h3><br/><br/>The cable is pre-assembled with a socket and a free end. WINSTA® is the pluggable connection system that is optimally tailored to the strict requirements of electrical installation. It offers fast, secure and, above all, error-free installation of components and cables. Now you can also lower installation costs without compromising quality and safety: with fire class E reduces the need for servicing and prevents unnecessary downtime. <br/><br/><ul><br/><li>effective protection against mismating</li><li>products perfectly tailored to your requirements guarantee safe use</li><li>with S coding for AC applications of distributed components</li><li>custom-engineered solutions</li><li>quick replacement of defective units during ongoing operation</li></ul>",
"mpn" : "774-9973/106-305",
"sku" : "774-9973/106-305",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-7820757-DE.jpg?context=bWFzdGVyfGltYWdlc3w3MDl8aW1hZ2UvanBlZ3xhR0UyTDJobU5pOHhNek14TXpZd05UQXdPVFF6T0M4eU1EQmZOemd5TURjMU4xOUVSUzVxY0djfGM1YzE5ZWVmMGU1ODJkNGEwZGQ1ZThiZWI0MGNjMzBjZWNlOGU1NDU2ZjcyYjdhZjg3ZDAyOWI5ZDQ3NzI3YmU",
"gtin13" : "4055143319034",
"category" : "Pluggable Connectors",
"url" : "https://www.wago.com/gb/pluggable-connectors/pre-assembled-connecting-cable/p/774-9973_106-305"
}