{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "pre-assembled connecting cable; Eca; Socket/open-ended; 3-pole; Cod. S; H05VV-F 3 x 1.5 mm²; 7 m; 1,50 mm²; brown",
"description" : "<h2>Cable assembly <i>WINSTA</i>® RD rated current 16 A</h2><br/><br/>The <i>WINSTA</i>® RD cable assembly S coding is the pluggable solution for your application in control cabinets, for lighting connections or on PCBs. For greater security in electrical installations, the pluggable installation connector is equipped with mechanical protection against mismating. The pluggable installation connector is protected in accordance with protection type IP20 (When mated: IP2xC (These compact connectors are not designed for use in open, easily accessible areas!)). That results in the fact that users' fingers will never come into contact with energised contact elements. <i>WINSTA</i>® RD: Solutions from this product line fit into drill holes and conduits with diameters up to 20 mm. According to the European CPR, the fire class of the cables used for construction is decisive for the safety of buildings, too. For houses with average safety requirements, cable assemblies with fire class E are suitable.<br/><br/><h3>Fast, error-free assembly thanks to cable assemblies from WAGO</h3><br/><br/>The cable is pre-assembled with a socket and a free end. The WINSTA® Pluggable Connection System is perfectly tailored to the strict requirements of building installation. It makes electrical installation pluggable, and thus more efficient, even more reliable, and error-free. Using this pre-assembled system decreases time spent on assembly and installation errors at the construction site. Now you can also reduce installation costs without compromising safety and quality: with locking lever reduces the need for servicing and prevents unnecessary downtime. <br/><br/><ul><br/><li>protection against mismating eliminates errors</li><li>saves time, since no wiring is required at the construction site</li><li>for AC applications</li><li>flexible installation to save space</li><li>rapid, structured electrical installation</li></ul>",
"mpn" : "774-9973/106-705",
"sku" : "774-9973/106-705",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-7820757-DE.jpg?context=bWFzdGVyfGltYWdlc3w3MDl8aW1hZ2UvanBlZ3xhR0UyTDJobU5pOHhNek14TXpZd05UQXdPVFF6T0M4eU1EQmZOemd5TURjMU4xOUVSUzVxY0djfGM1YzE5ZWVmMGU1ODJkNGEwZGQ1ZThiZWI0MGNjMzBjZWNlOGU1NDU2ZjcyYjdhZjg3ZDAyOWI5ZDQ3NzI3YmU",
"gtin13" : "4055143319089",
"category" : "Pluggable Connectors",
"url" : "https://www.wago.com/gb/pluggable-connectors/pre-assembled-connecting-cable/p/774-9973_106-705"
}