{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "pre-assembled connecting cable; Eca; Plug/open-ended; 3-pole; Cod. S; H05VV-F 3 x 1.5 mm²; 3 m; 1,50 mm²; brown",
"description" : "<h2>Cable assembly <i>WINSTA</i>® RD with protection against mismating</h2><br/><br/>For power and signal transmission: The <i>WINSTA</i>® RD cable assembly rated current 16 A. The mechanical coding and color coding of the pluggable installation connector ensure error-free installation of the individual components – including protection against mismating. The pluggable installation connector is protected in accordance with protection type IP20 (When mated: IP2xC (These compact connectors are not designed for use in open, easily accessible areas!)). This means that users' fingers will never come into contact with live elements. The <i>WINSTA</i>® RD offers a round design that is ideal for installation in conduits with an inner diameter of 20 mm, for example in construction of prefabricated houses. This product meets all the relevant safety requirements of fire class E; therefore it can be used in domains where fire safety is relevant.<br/><br/><h3>Pluggable connections instead of screw connections – cable assemblies from WAGO</h3><br/><br/>A plug and a free end are provided. The WINSTA® Pluggable Connection System is perfectly tailored to the strict requirements of building installation. It makes electrical installation pluggable, and consequently more efficient, even more reliable, and error-free. Using this pre-assembled system reduces time spent on assembly and errors during installation at the construction site. Now you can also reduce installation expenses without compromising safety and quality: with protection type IP20 eliminates the need for servicing and prevents unnecessary downtime. <br/><br/><ul><br/><li>pluggable installation connectors with protection against mismating</li><li>products perfectly tailored to your requirements guarantee safe use</li><li>with S coding for use in components such as motors or frequency converters</li><li>exact dimensions</li><li>quick replacement of defective units during ongoing operation</li></ul>",
"mpn" : "774-9973/206-305",
"sku" : "774-9973/206-305",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-7820751-DE.jpg?context=bWFzdGVyfGltYWdlc3w3MTB8aW1hZ2UvanBlZ3xhRE0yTDJoaFppOHhNek14TXpZd09UVXpNVFF5TWk4eU1EQmZOemd5TURjMU1WOUVSUzVxY0djfGNjYzQ0OTQ4MThjZDhmZGVlODc4NTMyMDViOTVmOGUyYzdhM2EwYzc5NzI5OTYyZmMwMWJmYWRiZTcyMGFlNDA",
"gtin13" : "4055143319133",
"category" : "Pluggable Connectors",
"url" : "https://www.wago.com/gb/pluggable-connectors/pre-assembled-connecting-cable/p/774-9973_206-305"
}