{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "pre-assembled connecting cable; Eca; Plug/open-ended; 3-pole; Cod. S; H05VV-F 3 x 1.5 mm²; 7 m; 1,50 mm²; brown",
"description" : "<h2>Cable assembly <i>WINSTA</i>® RD rated current 16 A</h2><br/><br/>For signal and power transmission: The <i>WINSTA</i>® RD cable assembly rated current 16 A. The coding options reduce installation errors, allowing fast, maintenance-free wiring of all components. The pluggable installation connector offers touch-proof protection with live components in accordance with protection type IP20 (When mated: IP2xC (These compact connectors are not designed for use in open, easily accessible areas!)). <i>WINSTA</i>® RD: Solutions from this product line are suitable for drill holes and conduits with diameters up to 20 mm. This product meets all the mandatory fire protection requirements of fire class E; therefore it can be used in areas where fire safety is relevant.<br/><br/><h3>Fast, error-free assembly thanks to cable assemblies from WAGO</h3><br/><br/>The cable is pre-assembled with a plug and a free end. The WINSTA® Pluggable Connection System is perfectly tailored to the strict requirements of building installation. It makes electrical installation pluggable, and consequently more efficient, even more reliable, and error-free. Using this pre-assembled system decreases assembly times and errors during installation at the construction site. Choose durability and quality – with protection type IP20 from WAGO makes the electrical installation of electrical components significantly easier. <br/><br/><ul><br/><li>protection against mismating eliminates errors</li><li>saves time, since no wiring is required at the construction site</li><li>with S coding for use in components such as motors or frequency converters</li><li>custom-engineered solutions</li><li>fast, secure installation</li></ul>",
"mpn" : "774-9973/206-705",
"sku" : "774-9973/206-705",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-7820751-DE.jpg?context=bWFzdGVyfGltYWdlc3w3MTB8aW1hZ2UvanBlZ3xhRE0yTDJoaFppOHhNek14TXpZd09UVXpNVFF5TWk4eU1EQmZOemd5TURjMU1WOUVSUzVxY0djfGNjYzQ0OTQ4MThjZDhmZGVlODc4NTMyMDViOTVmOGUyYzdhM2EwYzc5NzI5OTYyZmMwMWJmYWRiZTcyMGFlNDA",
"gtin13" : "4055143319218",
"category" : "Pluggable Connectors",
"url" : "https://www.wago.com/gb/pluggable-connectors/pre-assembled-connecting-cable/p/774-9973_206-705"
}