{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "pre-assembled connecting cable; Eca; Socket/open-ended; 3-pole; Cod. A; H05VV-F 3G 1.5 mm²; 3 m; 1,50 mm²; white",
"description" : "<h2>Cable assembly <i>WINSTA</i>® RD A coding</h2><br/><br/>The <i>WINSTA</i>® RD cable assembly 3-pole allows installation of solid and fine-stranded conductors. The color coding and mechanical coding of the pluggable installation connector ensure error-free installation of the individual components – including protection against mismating. The pluggable installation connector is protected in accordance with protection type IP20 (When mated: IP2xC (These compact connectors are not designed for use in open, easily accessible areas!)). That results in the fact that users' fingers will never come into contact with energised elements. The <i>WINSTA</i>® RD features a round design that is very good for use in conduits with an inner diameter of 20 mm, such as in the prefabricated house sector. According to the European CPR, the fire class of the cables used for construction is decisive for building safety, too. For buildings with medium-level safety requirements, cable assemblies with fire class E are suitable.<br/><br/><h3>Fast, error-free assembly thanks to cable assemblies from WAGO</h3><br/><br/>The cable assembly is equipped with a socket and a free end. The WINSTA® Pluggable Connection System is perfectly tailored to the strict requirements of building installation. It makes electrical installation pluggable, and therefore more efficient, even more reliable, and error-free. Use of this pre-assembled system reduces time spent on assembly and errors during installation at the construction site. Choose quality and durability – with locking lever from WAGO makes the installation of electrical components substantially easier. <br/><br/><ul><br/><li>effective protection against mismating</li><li>saves time, since no wiring is required at the construction site</li><li>suitable for any application</li><li>ready for immediate use</li><li>quick replacement of defective units during ongoing operation</li></ul>",
"mpn" : "774-9993/106-302",
"sku" : "774-9993/106-302",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-7820744-DE.jpg?context=bWFzdGVyfGltYWdlc3w1MzR8aW1hZ2UvanBlZ3xhRGc1TDJoa01TOHhNek14TXpVNU9UUTNNVFkwTmk4eU1EQmZOemd5TURjME5GOUVSUzVxY0djfDI4NmUwYjNhNGUxNWIzOWQ3OGQwMGVlNDExNzE5NTI0N2VjYmMzYmVlOGIxOGEyZjNlODdkMDgxODk4YzMzYjU",
"gtin13" : "4045454321185",
"category" : "Pluggable Connectors",
"url" : "https://www.wago.com/gb/pluggable-connectors/pre-assembled-connecting-cable/p/774-9993_106-302"
}