{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "pre-assembled connecting cable; Eca; Socket/open-ended; 3-pole; Cod. A; H05VV-F 3G 2.5 mm²; 1 m; 2,50 mm²; black",
"description" : "<h2>Cable assembly <i>WINSTA</i>® RD with protection against mismating</h2><br/><br/>For power and signal transmission: The <i>WINSTA</i>® RD cable assembly with protection type IP20. The coding options reduce installation errors, allowing fast, secure wiring of all components. The pluggable installation connector is protected in accordance with protection type IP20 (When mated: IP2xC (These compact connectors are not designed for use in open, easily accessible areas!)). This means that users' fingers will never come into contact with live contact elements. This pluggable installation connector can be used for electrical currents up to 20 A. Thus the product is especially suitable for high power loads. With <i>WINSTA</i>® RD, we have introduced a product line that fits perfectly into boreholes or conduits thanks to its design. According to the European CPR, the fire class of the cables used for construction is decisive for the safety of buildings, too. For buildings with medium-level safety requirements, cable assemblies with fire class E are suitable.<br/><br/><h3>Pluggable connections instead of screw connections – cable assemblies from WAGO</h3><br/><br/>A socket and a free end are available. The WINSTA® Pluggable Connection System allows pluggable electrical installation. This significantly reduces the need for servicing and lowers costs. Enjoy the benefits of the pluggable version of our maintenance-free spring pressure connection technology too! Plan your installation with with fire class E from WAGO. <br/><br/><ul><br/><li>protection against mismating eliminates errors</li><li>products perfectly tailored to your requirements guarantee safe use</li><li>with A coding for a great number of uses</li><li>ready to install and use immediately</li><li>quick replacement of defective units during ongoing operation</li></ul>",
"mpn" : "774-9993/107-101",
"sku" : "774-9993/107-101",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-7820756-DE.jpg?context=bWFzdGVyfGltYWdlc3w3MTF8aW1hZ2UvanBlZ3xhRE5oTDJnNE55OHhNek14TXpZd05qYzBOakUwTWk4eU1EQmZOemd5TURjMU5sOUVSUzVxY0djfDRjZDg3ZGQzMGY0MzA3YTBkNmQ0OTk3NDgwMTllNmFmMTg0OTA0NDk1ZTk3YTVmN2I3ODY1NzNkMGM0MThmMTc",
"gtin13" : "4045454322854",
"category" : "Pluggable Connectors",
"url" : "https://www.wago.com/gb/pluggable-connectors/pre-assembled-connecting-cable/p/774-9993_107-101"
}