{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "pre-assembled connecting cable; Eca; Socket/open-ended; 3-pole; Cod. A; H05Z1Z1-F 3G 2.5 mm²; 4 m; 2,50 mm²; white",
"description" : "<h2>Cable assembly <i>WINSTA</i>® RD 3-pole</h2><br/><br/>The <i>WINSTA</i>® RD cable assembly with protection against mismating supports rapid, correct installation. For greater security in electrical installations, the pluggable installation connector is provided with mechanical protection against mismating. The pluggable installation connector offers touch-proof protection with live components in accordance with protection type IP20 (When mated: IP2xC (These compact connectors are not designed for use in open, easily accessible areas!)). Important parameters in the selection of a pluggable installation connector are the rated current and voltage: They provide information about possible domains of use and applications. This product has a current rating of 20 A – as a result it is suitable for high power loads. The <i>WINSTA</i>® RD features a round design that is ideal for installation in conduits with an inner diameter of 20 mm, such as in construction of prefabricated houses. Building safety must be ensured at all times, even after the electrical installation stage. The mandatory safety requirements in connection with EU CPR are fully satisfied by this product through fire class E. Not using halogen additives in the production of this cable assembly noticeably improves fire safety and reduces environmental contamination.<br/><br/><h3>Fast, secure pluggable connections – cable assemblies from WAGO</h3><br/><br/>A socket and a free end are provided. The WINSTA® Pluggable Connection System allows pluggable electrical installation. This significantly reduces the need for servicing and lowers costs. Enjoy the benefits of the pluggable version of our maintenance-free spring pressure connection technology too! Plan your installation with with protection against mismating from WAGO. <br/><br/><ul><br/><li>pluggable installation connectors with protection against mismating</li><li>saves time, since no wiring is required at the construction site</li><li>with A coding for use in a large number of general mains applications</li><li>custom-engineered solutions</li><li>rapid, structured electrical installation</li></ul>",
"mpn" : "774-9993/117-402",
"sku" : "774-9993/117-402",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-7820744-DE.jpg?context=bWFzdGVyfGltYWdlc3w1MzR8aW1hZ2UvanBlZ3xhRGc1TDJoa01TOHhNek14TXpVNU9UUTNNVFkwTmk4eU1EQmZOemd5TURjME5GOUVSUzVxY0djfDI4NmUwYjNhNGUxNWIzOWQ3OGQwMGVlNDExNzE5NTI0N2VjYmMzYmVlOGIxOGEyZjNlODdkMDgxODk4YzMzYjU",
"gtin13" : "4045454323271",
"category" : "Pluggable Connectors",
"url" : "https://www.wago.com/gb/pluggable-connectors/pre-assembled-connecting-cable/p/774-9993_117-402"
}