{ "@context" : "http://schema.org/", "@type" : "Product", "name" : "pre-assembled connecting cable; Eca; Plug/open-ended; 2-pole; Cod. I; H05Z1Z1-F 2 x 1,50 mm²; 3 m; 1,50 mm²; blue", "description" : "<h2>Cable assembly <i>WINSTA</i>® MINI with protection type IP20</h2><br/><br/>Use effective pluggable connections instead of laborious screw connections: With the <i>WINSTA</i>® MINI cable assembly rated current 16 A. Our pluggable installation connectors with spring pressure connection technology function entirely without screw connections. They allow fast, efficient, error-free installation in a large number of possible uses. The mechanical coding and color coding of the pluggable installation connector ensure error-free installation of the individual components – including protection against mismating. Controlled lighting, as implemented with the DALI standard, for example, is the primary domain of use of <i>WINSTA</i>® MINI pluggable installation connectors with I coding. Thanks to its particularly small dimensions, our <i>WINSTA</i>® MINI Pluggable Connection System with Push-in CAGE CLAMP® spring pressure connection technology is very suitable in very restricted spaces, i.e., for installations when very little room is available. According to the European CPR, the fire class of the cables used for construction is essential for the safety of buildings as well. For buildings with average safety requirements, cable assemblies with fire class E are suitable. The cable assembly is halogen-free. This eliminates the addition of environmental pollutants during production. It also increases the fire class, since halogen-free materials are flame-resistant.<br/><br/><h3>Fast, secure pluggable connections – cable assemblies from WAGO</h3><br/><br/>The cable assembly is provided with a plug and a free end. WINSTA® is the pluggable connection system that is ideally tailored to the strict requirements of electrical installation. It ensures fast, secure and, above all, error-free installation of components and cables. Enjoy the benefits of the pluggable version of our maintenance-free spring pressure connection technology too! Plan your installation with with marking from WAGO. <br/><br/><ul><br/><li>protection against mismating eliminates errors</li><li>easy tool-free operation, a wide range of coding options</li><li>for intelligent, easy lighting installation</li><li>ready to install and use immediately</li><li>quick replacement of defective units during ongoing operation</li></ul>", "mpn" : "891-8982/216-301", "sku" : "891-8982/216-301", "brand" : { "@type":"Brand", "name":"WAGO" }, "manufacturer" : { "@type":"Organization", "name":"WAGO Kontakttechnik GmbH & Co. KG" }, "image" : "https://www.wago.com/medias/200-0200000700034c77000500b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2NTF8aW1hZ2UvanBlZ3xhR000TDJoaFpTOHhNek14TXpBek56TTJPVE0zTkM4eU1EQmZNREl3TURBd01EY3dNREF6TkdNM056QXdNRFV3TUdJMlgwUkZMbXB3Wnd8Y2E5YjBkN2ExNDU2N2E0NjcyN2E1YzM0ODM1NjYwNDgzOWZiZTNkMGU0M2JiM2E5MDkwYzFkNmZiNGRkOTI1Zg", "gtin13" : "4055143391832", "category" : "Pluggable Connectors", "url" : "https://www.wago.com/gb/pluggable-connectors/pre-assembled-connecting-cable/p/891-8982_216-301" }
[ { "id": "details", "label":"Details", "priority": 100 }, { "id": "downloads", "label":"Downloads", "priority": 90 } ,{ "id": "service", "label":"Service", "priority": 1 } ]
WINSTA® MINI Item no. 891-8982/216-301

pre-assembled connecting cable; Eca; Plug/open-ended; 2-pole; Cod. I; H05Z1Z1-F 2 x 1,50 mm²; 3 m; 1,50 mm²; blue

Item no. 891-8982/216-301
pre-assembled connecting cable
Please wait ...
List price per piece*
On request
Price and availability after
Your price per piece*
On request
PU (SPU): 1 Piece
Item no. 891-8982/216-301
pre-assembled connecting cable
Please wait ...
List price per piece*
On request
Price and availability after
Your price per piece*
On request
PU (SPU): 1 Piece