{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "pre-assembled interconnecting cable; Eca; Socket/plug; 3-pole; Cod. S; H05VV-F 3 x 1.5 mm²; 5 m; 1,50 mm²; brown",
"description" : "<h2>Cable assembly <i>WINSTA</i>® RD S coding</h2><br/><br/>The <i>WINSTA</i>® RD cable assembly with protection against mismating allows assembly of fine-stranded and solid conductors. The coding options reduce installation errors, allowing fast, maintenance-free wiring of all components. The pluggable installation connector is protected in accordance with protection type IP20 (When mated: IP2xC (These compact connectors are not designed for use in open, easily accessible areas!)). That results in the fact that users' fingers will never come into contact with energised contact elements. <i>WINSTA</i>® RD: Solutions from this product line are suitable for drill holes and conduits with diameters up to 20 mm. Building safety must be ensured at all times, even after the electrical installation stage. The required safety requirements in connection with EU CPR are met by this product through fire class E.<br/><br/><h3>Fast, secure pluggable connections – cable assemblies from WAGO</h3><br/><br/>The cable is pre-assembled with a socket and a plug. The WINSTA® Pluggable Connection System allows pluggable electrical installation. This significantly reduces the need for servicing and lowers costs. Enjoy the benefits of the pluggable version of our maintenance-free spring pressure connection technology too! Plan your installation with with marking from WAGO. <br/><br/><ul><br/><li>protection against mismating eliminates errors</li><li>saves time, since no wiring is required at the construction site</li><li>with S coding for use in components such as motors or frequency converters</li><li>custom-engineered solutions</li><li>quick replacement of defective units during ongoing operation</li></ul>",
"mpn" : "774-9973/006-505",
"sku" : "774-9973/006-505",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-7820746-DE.jpg?context=bWFzdGVyfGltYWdlc3w3MDV8aW1hZ2UvanBlZ3xhRGszTDJnNVpTOHhNek14TXpZd05qQTVNRGM0TWk4eU1EQmZOemd5TURjME5sOUVSUzVxY0djfDRhN2IyOTVkYjU2YjFiZjE5ZGY3ZTc4YjExMjdiNzgzNWQ2MWM3MTcyODI3ZmZjYjJkOTYyYjc4YWEzOTZkYzc",
"gtin13" : "4055143104890",
"category" : "Pluggable Connectors",
"url" : "https://www.wago.com/gb/pluggable-connectors/pre-assembled-interconnecting-cable/p/774-9973_006-505"
}