{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "pre-assembled interconnecting cable; Eca; Socket/plug; 3-pole; Cod. S; H05VV-F 3 x 1.5 mm²; 7 m; 1,50 mm²; brown",
"description" : "<h2>Cable assembly <i>WINSTA</i>® RD S coding</h2><br/><br/>The <i>WINSTA</i>® RD cable assembly with locking latch allows installation of fine-stranded and solid conductors. The coding options reduce installation errors, allowing fast, secure wiring of all components. The pluggable installation connector is protected in accordance with protection type IP20 (When mated: IP2xC (These compact connectors are not designed for use in open, easily accessible areas!)). That results in the fact that users' fingers will never come into contact with live contact elements. <i>WINSTA</i>® RD: Solutions from this product line are suitable for drill holes and conduits with diameters up to 20 mm. This product meets all the relevant safety requirements of fire class E; thus it can be used in areas where fire safety is relevant.<br/><br/><h3>Fast, error-free assembly thanks to cable assemblies from WAGO</h3><br/><br/>A socket and a plug are available. The WINSTA® Pluggable Connection System allows pluggable electrical installation. This saves time, lowers costs, and reduces the need for servicing. Take advantage of the pluggable version of our maintenance-free spring pressure connection technology too! Plan your installation with with protection type IP20 from WAGO. <br/><br/><ul><br/><li>effective protection against mismating</li><li>products perfectly tailored to your requirements guarantee safe use</li><li>for AC applications</li><li>exact dimensions</li><li>quick replacement of defective units during ongoing operation</li></ul>",
"mpn" : "774-9973/006-705",
"sku" : "774-9973/006-705",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-7820746-DE.jpg?context=bWFzdGVyfGltYWdlc3w3MDV8aW1hZ2UvanBlZ3xhRGszTDJnNVpTOHhNek14TXpZd05qQTVNRGM0TWk4eU1EQmZOemd5TURjME5sOUVSUzVxY0djfDRhN2IyOTVkYjU2YjFiZjE5ZGY3ZTc4YjExMjdiNzgzNWQ2MWM3MTcyODI3ZmZjYjJkOTYyYjc4YWEzOTZkYzc",
"gtin13" : "4055143145480",
"category" : "Pluggable Connectors",
"url" : "https://www.wago.com/gb/pluggable-connectors/pre-assembled-interconnecting-cable/p/774-9973_006-705"
}