{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "pre-assembled interconnecting cable; Eca; Socket/plug; 3-pole; Cod. A; H05VV-F 3G 1.5 mm²; 3 m; 1,50 mm²; white",
"description" : "<h2>Cable assembly <i>WINSTA</i>® RD with protection type IP20</h2><br/><br/>The <i>WINSTA</i>® RD cable assembly with protection against mismating provides the foundation for installation of fine-stranded and solid conductors. The coding options reduce installation errors, allowing fast, maintenance-free wiring of all components. The pluggable installation connector is protected against ingress by solid objects in accordance with protection type IP20 (When mated: IP2xC (These compact connectors are not designed for use in open, easily accessible areas!)). <i>WINSTA</i>® RD: Solutions from this product line fit into drill holes and conduits with diameters up to 20 mm. This product meets all the relevant fire protection requirements of fire class E; thus it can be used in areas where fire safety is relevant.<br/><br/><h3>Fast, secure pluggable connections – cable assemblies from WAGO</h3><br/><br/>The cable is pre-assembled with a socket and a plug. WINSTA® is the pluggable connection system that is perfectly tailored to the strict requirements of electrical installation. It ensures fast, secure and, above all, error-free installation of components and cables. Now you can also reduce installation expenses without compromising safety and quality: with fire class E eliminates the need for servicing and prevents unnecessary downtime. <br/><br/><ul><br/><li>effective protection against mismating</li><li>saves time, since no wiring is required at the construction site</li><li>suitable for any application</li><li>custom-engineered solutions</li><li>convenient installation and commissioning</li></ul>",
"mpn" : "774-9993/006-302",
"sku" : "774-9993/006-302",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-7820758-DE.jpg?context=bWFzdGVyfGltYWdlc3w0MTR8aW1hZ2UvanBlZ3xhRFkxTDJnelpTOHhNek14TXpZd09ETXhPVEF3Tmk4eU1EQmZOemd5TURjMU9GOUVSUzVxY0djfDRjYjVhOGUzZGVmN2E4ZGEyZDZmOTM3YzMxYjQzMjg3NzczZWQ2MjBiYTZiNjJkNTQyZGM1MWU1ZTJmZmQxYmY",
"gtin13" : "4045454320522",
"category" : "Pluggable Connectors",
"url" : "https://www.wago.com/gb/pluggable-connectors/pre-assembled-interconnecting-cable/p/774-9993_006-302"
}