{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "pre-assembled interconnecting cable; Eca; Socket/plug; 3-pole; Cod. A; H05VV-F 3G 1.5 mm²; 5 m; 1,50 mm²; white",
"description" : "<h2>Cable assembly <i>WINSTA</i>® RD with strain relief</h2><br/><br/>The <i>WINSTA</i>® RD cable assembly 3-pole allows installation of fine-stranded and solid conductors. The coding options reduce installation errors, allowing fast, secure wiring of all components. The pluggable installation connector is protected against ingress by solid objects in accordance with protection type IP20 (When mated: IP2xC (These compact connectors are not designed for use in open, easily accessible areas!)). The <i>WINSTA</i>® RD features a round design that is very good for installation in conduits with an inner diameter of 20 mm, for example in construction of prefabricated houses. Building safety must be ensured at all times, even after the electrical installation stage. The required safety requirements in connection with EU CPR are fully satisfied by this product through fire class E.<br/><br/><h3>Fast, secure pluggable connections – cable assemblies from WAGO</h3><br/><br/>The cable is pre-assembled with a socket and a plug. The WINSTA® Pluggable Connection System allows pluggable electrical installation. This significantly reduces the need for servicing and lowers costs. Choose durability and quality – with protection type IP20 from WAGO makes the installation of electrical components visibly easier. <br/><br/><ul><br/><li>effective protection against mismating</li><li>saves time, since no wiring is required at the construction site</li><li>with A coding for a great number of uses</li><li>custom-engineered solutions</li><li>fast, secure installation</li></ul>",
"mpn" : "774-9993/006-502",
"sku" : "774-9993/006-502",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-7820758-DE.jpg?context=bWFzdGVyfGltYWdlc3w0MTR8aW1hZ2UvanBlZ3xhRFkxTDJnelpTOHhNek14TXpZd09ETXhPVEF3Tmk4eU1EQmZOemd5TURjMU9GOUVSUzVxY0djfDRjYjVhOGUzZGVmN2E4ZGEyZDZmOTM3YzMxYjQzMjg3NzczZWQ2MjBiYTZiNjJkNTQyZGM1MWU1ZTJmZmQxYmY",
"gtin13" : "4045454320560",
"category" : "Pluggable Connectors",
"url" : "https://www.wago.com/gb/pluggable-connectors/pre-assembled-interconnecting-cable/p/774-9993_006-502"
}