{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "pre-assembled interconnecting cable; Eca; Socket/plug; 3-pole; Cod. A; H05VV-F 3G 2.5 mm²; 1 m; 2,50 mm²; black",
"description" : "<h2>Cable assembly <i>WINSTA</i>® RD with strain relief</h2><br/><br/>The <i>WINSTA</i>® RD cable assembly 3-pole is the pluggable solution for your use in control cabinets, for lighting connections or on PCBs. The coding options reduce installation errors, allowing fast, maintenance-free wiring of all components. The pluggable installation connector is protected against ingress by solid objects in accordance with protection type IP20 (When mated: IP2xC (These compact connectors are not designed for use in open, easily accessible areas!)). This pluggable installation connector can be used for electrical currents up to 20 A. Thus the product is especially suitable for high power loads. The <i>WINSTA</i>® RD offers a round design that is perfect for installation in conduits with an inner diameter of 20 mm, for example in construction of prefabricated houses. Of course, the safety of buildings must always be ensured, even after the electrical installation has been performed. The required safety requirements in connection with EU CPR are met by this product through fire class E.<br/><br/><h3>Pluggable connections instead of screw connections – cable assemblies from WAGO</h3><br/><br/>A socket and a plug are provided. The WINSTA® Pluggable Connection System allows pluggable electrical installation. This significantly reduces the need for servicing and lowers costs. Take advantage of the pluggable version of our maintenance-free spring pressure connection technology too! Plan your installation with with strain relief hosting from WAGO. <br/><br/><ul><br/><li>pluggable installation connectors with protection against mismating</li><li>saves time, since no wiring is required at the construction site</li><li>with A coding for use in many general mains applications</li><li>ready to install and use immediately</li><li>convenient installation and commissioning</li></ul>",
"mpn" : "774-9993/007-101",
"sku" : "774-9993/007-101",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-7820749-DE.jpg?context=bWFzdGVyfGltYWdlc3w2OTV8aW1hZ2UvanBlZ3xhRE5tTDJobU55OHhNek14TXpZd01EVTFNams1TUM4eU1EQmZOemd5TURjME9WOUVSUzVxY0djfGNkYjBhMzNmMjMwNjRlMzVkMzkzN2I4ZTA1MGYyYTY3ZWVkNjg0OGRjNmFhMjFmNmU1MTEzN2Y3ZDA2OWRhYjk",
"gtin13" : "4045454320645",
"category" : "Pluggable Connectors",
"url" : "https://www.wago.com/gb/pluggable-connectors/pre-assembled-interconnecting-cable/p/774-9993_007-101"
}