{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "pre-assembled Y-cable; Eca; Cod. A/S; H05VV-F 3G 1.5 mm²; 0.4 m; 1,50 mm²",
"description" : "<h2>Cable assembly <i>WINSTA</i>® RD A coding</h2><br/><br/>Use effective pluggable connections instead of laborious screw connections: With the <i>WINSTA</i>® RD cable assembly with protection against mismating. Whether on PCBs, in control cabinets or for connecting lights – pluggable installation connectors from WAGO allow you to make connections according to many different requirements in no time flat. The mechanical coding and color coding of the pluggable installation connector ensure error-free installation of the individual components – including protection against mismating. The pluggable installation connector is protected against ingress by solid objects in accordance with protection type IP20 (When mated: IP2xC (These compact connectors are not designed for use in open, easily accessible areas!)). With <i>WINSTA</i>® RD, we have introduced a product line that fits optimally into conduits or boreholes thanks to its design. This product meets all the relevant safety requirements of fire class E; thus it can be used in areas where fire safety is relevant.<br/><br/><h3>Fast, error-free assembly thanks to cable assemblies from WAGO</h3><br/><br/>A RD socket, a RD socket, a MIDI plug and a MIDI socket are available. The WINSTA® Pluggable Connection System allows pluggable electrical installation. This saves time, lowers costs, and reduces the need for servicing. Enjoy the benefits of the pluggable version of our maintenance-free spring pressure connection technology too! Plan your installation with with protection against mismating from WAGO. <br/><br/><ul><br/><li>pluggable installation connectors with protection against mismating</li><li>products perfectly tailored to your requirements guarantee safe use</li><li>with A coding for a great number of uses</li><li>exact dimensions</li><li>convenient installation and commissioning</li></ul>",
"mpn" : "774-5001/104-000",
"sku" : "774-5001/104-000",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-10053290-DE.jpg?context=bWFzdGVyfGltYWdlc3w5OTh8aW1hZ2UvanBlZ3xhRGM0TDJnNE1DOHhNemM1Tnprd01qazNOVEF3Tmk4eU1EQmZNVEF3TlRNeU9UQmZSRVV1YW5CbnwyN2VmZDZlYmQ3ZWM2YWY3NDVjZDY5Yzk1NTdhNTQyMDU4Y2JlMDhmNTFkNjVhODAxMWEyNDhhMWI4YjNhODUx",
"gtin13" : "4066966302486",
"category" : "Pluggable Connectors",
"url" : "https://www.wago.com/gb/pluggable-connectors/pre-assembled-y-cable/p/774-5001_104-000"
}