{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "Snap-in plug; 3-pole; Cod. B; 4,00 mm²; gray",
"description" : "<h2>Male connector/plug <i>WINSTA</i>® MIDI with protection against mismating</h2><br/><br/>The <i>WINSTA</i>® MIDI male connector/plug with locking latch supports rapid, correct installation. The pluggable installation connectors with spring pressure connection technology function without screw connections. They allow flexible, error-free installation in a large number of possible uses. The mechanical coding and color coding of the pluggable installation connector ensure error-free installation of the individual components – including protection against mismating. The pluggable installation connector offers protection against contact with live components in accordance with protection type IP20 (When mated: IP2xC (These compact connectors are not designed for use in open, easily accessible areas!)). B coding enables the <i>WINSTA</i>® MIDI pluggable installation connectors to be used for application control in the domains of automation, mechanical engineering and robotics. Important parameters in the selection of a pluggable installation connector are the rated current and voltage: They tell us about the product's domains of use. This product has a current rating of 25 A – as a result it is suitable for high power loads. <i>WINSTA</i>® MIDI with Push-in CAGE CLAMP® spring pressure connection technology is used in can be found in a variety of projects you can use for quick, easy and maximally flexible electrical installation.<br/><br/><h3><i>WINSTA</i>® MIDI solutions for your electrical installation – protected against mismating and maintenance-free</h3><br/><br/>The WINSTA® Pluggable Connection System is ideally tailored to the strict requirements of building installation. It makes electrical installation pluggable, and thus more efficient, more reliable, and error-free. Using this pre-assembled system decreases assembly times and installation errors at the construction site. Take advantage of the pluggable version of our maintenance-free spring pressure connection technology too! Plan your installation with with protection type IP20 from WAGO. <br/><br/><ul><br/><li>protection against mismating eliminates errors</li><li>pre-assembled versions</li><li>for automation controllers</li><li>exact dimensions</li><li>quick replacement of defective units during ongoing operation</li></ul>",
"mpn" : "770-753",
"sku" : "770-753",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-0200001200039d8b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTgwfGltYWdlL2pwZWd8YURRMUwyaGpZeTh4TkRBd01qZ3dOell3TXpJek1DOHlNREJmTURJd01EQXdNVEl3TURBek9XUTRZakF3TURFd01HSTJYMFJGTG1wd1p3fDAyYjNkZDg1YzFiMmJjZDUyODk2MjliMmRmZDdhOTcxMTdiNzA3YTIwZjUxNmZmMWVkOGUyYjAyZmE0OTNiY2I",
"gtin13" : "4044918253994",
"category" : "Pluggable Connectors",
"url" : "https://www.wago.com/gb/pluggable-connectors/snap-in-plug/p/770-753"
}