{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "Snap-in plug; 5-pole; Cod. B; 4,00 mm²; pink",
"description" : "<h2>Male connector/plug <i>WINSTA</i>® MIDI B coding</h2><br/><br/>For power and signal transmission: The <i>WINSTA</i>® MIDI male connector/plug with protection type IP20. Our pluggable installation connectors with spring pressure connection technology function without screw connections. They allow resource-efficient, error-free installation in numerous possible uses. The mechanical coding and color coding of the pluggable installation connector ensure error-free installation of the individual components – including protection against mismating. The pluggable installation connector is protected in accordance with protection type IP20 (When mated: IP2xC (These compact connectors are not designed for use in open, easily accessible areas!)). This means that users' fingers will never come into contact with energised contact elements. Solutions like the <i>WINSTA</i>® MIDI pluggable installation connectors with B coding are suitable for applications related to process control, such as for lighting or in data networks. The rated current and voltage are important criteria for selecting a pluggable installation connector: They tell us about the product's domains of use. This product has a current rating of 25 A – so it is suitable for powerful loads. <i>WINSTA</i>® MIDI with Push-in CAGE CLAMP® spring pressure connection technology is found in can be found in a variety of projects you can use for quick, easy, flexible, and secure electrical installation.<br/><br/><h3>Push-in CAGE CLAMP® spring pressure connection technology – pluggable installation instead of laborious screw connections!</h3><br/><br/>WINSTA® is the pluggable connection system that is ideally tailored to the strict requirements of electrical installation. It offers error-free installation of cables and components, quickly and reliably. Now you can also cut installation expenses without compromising quality and safety: with locking lever reduces the need for servicing and prevents unnecessary downtime. <br/><br/><ul><br/><li>effective protection against mismating</li><li>for automation controllers</li><li>for automation controllers</li><li>exact dimensions</li><li>fast, secure installation</li></ul>",
"mpn" : "770-795",
"sku" : "770-795",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-020000130000148c000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzU2fGltYWdlL2pwZWd8YURZMUwyaGlNeTh4TkRBd01qYzFOamMwTnpJNU5DOHlNREJmTURJd01EQXdNVE13TURBd01UUTRZekF3TURFd01HSTJYMFJGTG1wd1p3fDJhN2ZiZTQ4ODBmMjJhN2U1NjA5NzFjMjk1MmMzNzNlZTVlMjcwMTdiNjY1MWVhNTA1ZTFlYjBjMjk5NzE0ZGM",
"gtin13" : "4055143594783",
"category" : "Pluggable Connectors",
"url" : "https://www.wago.com/gb/pluggable-connectors/snap-in-plug/p/770-795"
}