{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "Socket for PCBs; straight; 3-pole; Cod. A; black",
"description" : "<h2>Female connector/socket <i>WINSTA</i>® MIDI with protection against mismating</h2><br/><br/>The <i>WINSTA</i>® MIDI female connector/socket A coding are compact but high-quality PCB terminal blocks. They offer convenient operation and the greatest flexibility for installation. Our enormous number of pluggable PCB connectors with different insertion directions and operating variants offers you the right solution for your application at all times. The color coding and mechanical coding of the pcb connectors ensure error-free installation of the individual components – including protection against mismating. The <i>WINSTA</i>® MIDI pcb connectors with A coding in white or black is normally used for general mains applications in power distribution. This pcb connectors is designed for a voltage load of up to 25 A. As a result, pcb connectors can also be used for high power loads. The <i>WINSTA</i>® MIDI Pluggable Connection System with Push-in CAGE CLAMP® spring pressure connection technology facilitates exemplary electrification. Thanks to the built-in test slot, it is possible to check connections even when they are plugged in. That saves time and reduces installation labor and expense.<br/><br/><h3>Push-in CAGE CLAMP® spring pressure connection technology – pluggable installation instead of laborious screw connections!</h3><br/><br/>The WINSTA® Pluggable Connection System allows pluggable electrical installation. This saves time, lowers costs, and reduces the need for servicing. Choose durability and quality – with protection against mismating from WAGO makes the electrical installation of electrical components significantly easier. <br/><br/><ul><br/><li>pcb connectors with protection against mismating</li><li>for automation controllers</li><li>with A coding for use in a large number of general mains applications</li><li>rapid, structured electrical installation</li></ul>",
"mpn" : "770-803",
"sku" : "770-803",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-020000020003a029000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMjUxfGltYWdlL2pwZWd8YUdJM0wyZzBNUzh4TkRZNE56VTNOems1TnpNME1pOHlNREJmTURJd01EQXdNREl3TURBellUQXlPVEF3TURFd01HSTJYMFJGTG1wd1p3fGRjMTU4YzNmY2E4MWRiYWRlN2NiNzQ2ZDQ5MzNmYzdiYWQyN2U2ZDE2NmE5YjE0ZTZkMjdlMzJjNGY1YWVlMDY",
"gtin13" : "4044918684637",
"category" : "Pluggable Connectors",
"url" : "https://www.wago.com/gb/pluggable-connectors/socket-for-pcbs/p/770-803"
}