{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "Socket; 5-pole; Cod. B; 4,00 mm²; gray",
"description" : "<h2>Female connector/socket <i>WINSTA</i>® MIDI with protection against mismating</h2><br/><br/>Use effective pluggable connections instead of laborious screw connections: With the <i>WINSTA</i>® MIDI female connector/socket 5-pole. On PCBs, in control cabinets or for connecting lights – pluggable installation connectors from WAGO allow you to make connections according to an enormous variety of requirements in no time flat. For greater security in electrical installations, the pluggable installation connector is equipped with mechanical protection against mismating. The pluggable installation connector is protected in accordance with protection type IP20 (When mated and secured with a strain relief housing: IP2xC (These compact connectors are not designed for use in open, easily accessible areas!)). This means that users' fingers will never come into contact with electrified elements. Pluggable installation connectors with B coding from the <i>WINSTA</i>® MIDI line are available in gray, light green, or pink, allowing you to distinguish different circuits, for example for light, pumps or, sun blinds. Usage-specific pole marking is possible in addition. Important parameters in the selection of a pluggable installation connector are the rated current and voltage: They provide information about possible domains of use and applications. This product has a current rating of 25 A – as a result it is also suitable for high power loads. <i>WINSTA</i>® MIDI with Push-in CAGE CLAMP® spring pressure connection technology is found in a broad range of individual products you can use for quick, easy, secure, tailored installation.<br/><br/><h3><i>WINSTA</i>® MIDI solutions for your electrical installation – protected against mismating and maintenance-free</h3><br/><br/>The WINSTA® Pluggable Connection System is ideally tailored to the very strict requirements of building installation. It makes electrical installation pluggable, and consequently more efficient, more reliable, and error-free. Use of this pre-assembled system reduces time spent on assembly and errors during installation at the construction site. Choose quality and durability – with protection against mismating from WAGO makes the electrical installation of electrical components noticeably easier. <br/><br/><ul><br/><li>protection against mismating eliminates errors</li><li>simple circuits</li><li>for automation controllers</li><li>flexible installation to save space</li><li>quick replacement of defective units during ongoing operation</li></ul>",
"mpn" : "770-245/060-000",
"sku" : "770-245/060-000",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-6347431-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjUxfGltYWdlL2pwZWd8YURrNEwyZzVNQzh4TkRZNE16VTVNemMyT0RrNU1DOHlNREJmTmpNME56UXpNVjlFUlM1cWNHY3xiYTc4MWEzNmJmZGQyOGJjNTIyYjA0NzM2NGRhMjE1MmM0NmNjYjA5MTc0MTJjNmNmMGZhMTY0MzI0MzY4ZjIz",
"gtin13" : "4050821553649",
"category" : "Pluggable Connectors",
"url" : "https://www.wago.com/gb/pluggable-connectors/socket/p/770-245_060-000"
}