{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "Socket; 5-pole; Cod. B; 4,00 mm²; gray",
"description" : "<h2>Female connector/socket <i>WINSTA</i>® MIDI 5-pole</h2><br/><br/>Use effective pluggable connections instead of laborious screw connections: With the <i>WINSTA</i>® MIDI female connector/socket with protection against mismating. WAGO pluggable installation connectors are useful when requirements repeat or are planned on a defined pattern, for example for installing grid lighting or flush-mount lighting. For greater security in electrical installations, the pluggable installation connector is provided with mechanical protection against mismating. The pluggable installation connector offers touch-proof protection with live components in accordance with protection type IP20 (When mated and secured with a strain relief housing: IP2xC (These compact connectors are not designed for use in open, easily accessible areas!)). Solutions like the <i>WINSTA</i>® MIDI pluggable installation connectors with B coding are suitable for applications involving process control, such as for lighting or within data networks. This pluggable installation connector can be used for a voltage load of up to 25 A. Therefore, it can also be used for high power loads. Our <i>WINSTA</i>® MIDI product line achieves maximum flexibility for the installation of applications. Through its Push-in CAGE CLAMP® spring pressure connection technology, it achieves error-free, time-saving installation and offers flexibility and customization for meeting all installation requirements.<br/><br/><h3><i>WINSTA</i>® MIDI solutions for your electrical installation – protected against mismating and maintenance-free</h3><br/><br/>The WINSTA® Pluggable Connection System is ideally tailored to the strict requirements of building installation. It makes electrical installation pluggable, and consequently faster, even more reliable, and error-free. Use of this pre-assembled system decreases assembly times and errors during installation at the construction site. Take advantage of the pluggable version of our maintenance-free spring pressure connection technology too! Plan your installation with with protection type IP20 from WAGO. <br/><br/><ul><br/><li>protection against mismating eliminates errors</li><li>simple circuits</li><li>with B coding for controllers, for example sun blinds and lighting fixtures</li><li>custom-engineered solutions</li><li>quick replacement of defective units during ongoing operation</li></ul>",
"mpn" : "770-245/064-000",
"sku" : "770-245/064-000",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-6347442-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjUxfGltYWdlL2pwZWd8YURoaUwyaGlaQzh4TkRZNE16VXdPREkwTkRVeE1DOHlNREJmTmpNME56UTBNbDlFUlM1cWNHY3w3MDEzY2UyYjE3OTUzY2VmNjAwZWVhOGM2OGNjNjI0NTM4YjkyMzBmYzk3MjQ2ODAzNjMyN2VjZDYyOTUyMzg2",
"gtin13" : "4050821486268",
"category" : "Pluggable Connectors",
"url" : "https://www.wago.com/gb/pluggable-connectors/socket/p/770-245_064-000"
}