{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "T-distribution connector; 5-pole; Cod. A; 1 input; 2 outputs; 3 locking levers; for flying leads; white",
"description" : "<h2>Distribution connector <i>WINSTA</i>® MIDI with protection type IP20</h2><br/><br/>For signal and power transmission: The <i>WINSTA</i>® MIDI distribution connector with locking latch. Whether on PCBs, in control cabinets or for connecting lights – pluggable installation connectors from WAGO allow you to establish connections according to an enormous variety of requirements in no time flat. For greater protection in electrical installations, the pluggable installation connector is provided with mechanical protection against mismating. The pluggable installation connector offers touch-proof protection with live components in accordance with protection type IP20 (When mated: IP2xC (These compact connectors are not designed for use in open, easily accessible areas!)). The <i>WINSTA</i>® MIDI pluggable installation connector with A coding in white or black is usually used for general mains applications in power distribution. Important parameters in the selection of a pluggable installation connector are the rated current and voltage: They provide information about possible domains of use and applications. This product has a current rating of 25 A – as a result it is suitable for powerful loads. The <i>WINSTA</i>® MIDI product line guarantees maximum flexibility for the electrical installation. With its Push-in CAGE CLAMP® spring pressure connection technology, it guarantees time-saving, error-free installation and offers customization and flexibility for meeting all installation requirements.<br/><br/><h3>Lower costs through fast commissioning and elimination of service expenses – solutions from <i>WINSTA</i>® MIDI</h3><br/><br/>The WINSTA® Pluggable Connection System is ideally tailored to the strict requirements of building installation. It makes electrical installation pluggable, and therefore more efficient, more reliable, and error-free. Using this pre-assembled system decreases time spent on assembly and errors during installation at the construction site. Enjoy the benefits of the pluggable version of our maintenance-free spring pressure connection technology too! Plan your installation with with locking lever from WAGO. <br/><br/><ul><br/><li>pluggable installation connectors with protection against mismating</li><li>simple circuits</li><li>suitable for any application</li><li>flexible installation to save space</li><li>fast, secure installation</li></ul>",
"mpn" : "770-672",
"sku" : "770-672",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-6347850-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjE5fGltYWdlL2pwZWd8YUdVeEwyaGlOaTh4TkRZNE16WTNOak0wTkRNMU1DOHlNREJmTmpNME56ZzFNRjlFUlM1cWNHY3xkZjJkMTMwZWViMjMwMjI5MDE3NGVhZTgyMjdhNWQzNTZkN2RiNTgwNjU3ZjBlOTg4MGY3NWJjYzI5NTAyMzA2",
"gtin13" : "4044918935142",
"category" : "Pluggable Connectors",
"url" : "https://www.wago.com/gb/pluggable-connectors/t-distribution-connector/p/770-672"
}