{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "Three-phase to single-phase distribution connector; with phase selection; 5-pole/3-pole; Cod. A; 1 input; 2 outputs; with cable connection on the input side; white",
"description" : "<h2>Distribution connector <i>WINSTA</i>® MIDI with protection against mismating</h2><br/><br/>The <i>WINSTA</i>® MIDI distribution connector 5-pole is the pluggable solution for your use in control cabinets, for lighting connections or on PCBs. Whether on PCBs, in control cabinets or for connecting lights – pluggable installation connectors from WAGO allow you to establish connections according to an enormous variety of requirements in seconds. The mechanical coding and color coding of the pluggable installation connector ensure error-free installation of the individual components – including protection against mismating. The pluggable installation connector is protected against ingress by solid objects in accordance with protection type IP20 (When mated: IP2xC (These compact connectors are not designed for use in open, easily accessible areas!)). General mains applications for almost any domain of use can be realised with <i>WINSTA</i>® MIDI pluggable installation connectors with A coding. This pluggable installation connector can be employed for a voltage load of up to 25 A. Thus, it can also be used for high power loads. The <i>WINSTA</i>® MIDI product line offers total flexibility for the electrical installation. With its Push-in CAGE CLAMP® spring pressure connection technology, it ensures time-saving, error-free installation and offers flexibility for meeting various installation requirements.<br/><br/><h3>Lower costs through fast commissioning and elimination of service expenses – solutions from <i>WINSTA</i>® MIDI</h3><br/><br/>WINSTA® is the pluggable connection system that is ideally tailored to the strict requirements of electrical installation. It ensures error-free installation of cables and components, quickly and reliably. Now you can also reduce installation costs without compromising safety and quality: with protection against mismating reduces the need for servicing and prevents unnecessary downtime. <br/><br/><ul><br/><li>protection against mismating eliminates errors</li><li>pre-assembled versions</li><li>with A coding for a large number of uses</li><li>ready to install and use immediately</li><li>quick replacement of defective units during ongoing operation</li></ul>",
"mpn" : "770-661",
"sku" : "770-661",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-6347859-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDU0fGltYWdlL2pwZWd8YUdZeEwyaGpOeTh4TkRZNE16WXdOVFUyTlRRM01DOHlNREJmTmpNME56ZzFPVjlFUlM1cWNHY3wwMjhhODZhOWY1ZDZiZWMwYjk5NTU1OTJiMjJjNTI4NzMyMzc1NmFkZDI5M2M1Mjc5MjY4MTkyYWE5N2ZjM2Zj",
"gtin13" : "4045454558451",
"category" : "Pluggable Connectors",
"url" : "https://www.wago.com/gb/pluggable-connectors/three-phase-to-single-phase-distribution-connector/p/770-661"
}
Three-phase to single-phase distribution connector; with phase selection; 5-pole/3-pole; Cod. A; 1 input; 2 outputs; with cable connection on the input side; white
Item no. 770-661
Three-phase to single-phase distribution connector