X-COM
Item no. 769-633
THT male header; 1.0 x 1.0 mm solder pin; straight; Pin spacing 5 mm; 3-pole; gray
![200_020000070003bbe9000100b6_DE](/medias/1024-020000070003bbe9000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1MjA1MXxpbWFnZS9qcGVnfGFEWTFMMmhoWVM4eE5EWTRNVFk1TlRJMU5qWXdOaTh4TURJMFh6QXlNREF3TURBM01EQXdNMkppWlRrd01EQXhNREJpTmw5RVJTNXFjR2N8NzY4YmVmN2M5NGUwZDY2OTJkMGQyZjIyMmYwZTQxY2MyODU5MzY1MzgyNGFkNzNlMzI5OTA5MDY2NGRkNzkzZg)
![200_02000007000335ff000200b6_EN](/medias/1024-02000007000335ff000200b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1MTI3N3xpbWFnZS9qcGVnfGFHRm1MMmd5Tnk4eE5EWXpNamd6T1RFMU1UWTBOaTh4TURJMFh6QXlNREF3TURBM01EQXdNek0xWm1Zd01EQXlNREJpTmw5RlRpNXFjR2N8YTM5NjgxYmYxNGY0NTljZDE0ZWNhNmZiYjdhMTkwNjBlYjVhYmYzZDFlMDM2MTBjNDY4NGQyNTdlYjZiM2M0NQ)
![120_020000070003bbe9000100b6_DE 120_020000070003bbe9000100b6_DE](/medias/120-020000070003bbe9000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMDM2fGltYWdlL2pwZWd8YUdZeUwyaGlOeTh4TkRZNE1UWTVOVFkwT1RneU1pOHhNakJmTURJd01EQXdNRGN3TURBelltSmxPVEF3TURFd01HSTJYMFJGTG1wd1p3fDIwNGMwYjBkMjNkODY2NTgxNjZiOTA1NGYyM2YyYmJmZDQ3OTI5ZGExOTMxYzQ0N2E2OTg1M2YzZDY5OTIwMTQ)
![120_02000007000335ff000200b6_EN 120_02000007000335ff000200b6_EN](/medias/120-02000007000335ff000200b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wzNzIxfGltYWdlL2pwZWd8YURJeEwyZ3hZUzh4TkRZek1qZ3pPVFUwTkRnMk1pOHhNakJmTURJd01EQXdNRGN3TURBek16Vm1aakF3TURJd01HSTJYMFZPTG1wd1p3fGNmNjE4MWZjMDRlMzUyMzU3YzRkNzcxNzkzOGVlMDhhZGNmMTQ4Nzk4NmNlYThlZTg4NTdlMzA0NGE0Njk1ZTk)
Item no. 769-633
THT male header
Please wait ...
List price per piece*
On request
Price and availability after
Your price per piece*
On request
PU (SPU): 100 Piece
Item no. 769-633
THT male header
Please wait ...
List price per piece*
On request
Price and availability after
Your price per piece*
On request
PU (SPU): 100 Piece