[ { "uid": "link_contact", "linkName": "Contact", "url": "/gb/contact", "target": "_self", "classAttributes": "phone" } ]
[{"term":"Libraries_BA","id":0,"type":"QUICKLINKS"},{"term":"Instructions","id":1,"type":"QUICKLINKS"},{"term":"WAGO-I/O-PRO","id":2,"type":"QUICKLINKS"},{"term":"Building","id":3,"type":"QUICKLINKS"},{"term":"221","id":4,"type":"QUICKLINKS"}]
{ "@context" : "http://schema.org/", "@type" : "Product", "name" : "1-conductor female connector; Push-in CAGE CLAMP®; 1.5 mm²; Pin spacing 3.5 mm; 3-pole; 1,50 mm²; gray/blue/green-yellow", "description" : "<h2>Female connector, 2020 Series, operating tool</h2><br/><br/>Our female connector (item number 2020-103/000-038) ensures effortless electrical installations. Pluggable rail-mount terminal blocks are mainly used in switchgear units and control systems (e.g., in railroad technology). They are essentially a combination of rail-mount terminal blocks and pluggable connectors. You can also pre-assemble installations thanks to the variable wiring system. This saves both time and money during manufacture, installation, operation, and maintenance. This pluggable rail-mount terminal block has a rated voltage of 500 V and can handle currents up to 13.5 A. Strip lengths must be between 9 mm and 11 mm when connecting conductors to this female connector. This product features conductor terminals and utilizes Push-in CAGE CLAMP®. Our Push-in CAGE CLAMP® is a universal, maintenance-free connection solution for all conductor types, boasting a key feature: It allows direct insertion of both solid and fine-stranded conductors with ferrules without needing tools. No preparation is required; for example, crimping the conductor's ferrule is not necessary. The dimensions are 11.2 x 40.5 x 22.4 mm (width x height x depth). This female connector is suitable for conductor cross sections ranging from 0.14 mm² to 1.5 mm². Up to three potentials / three poles can be connected to this terminal strip using three clamping points. The gray/blue/green-yellow housing is made of polyamide (PA66) for insulation. An operating tool is used to operate this female connector/socket. The front-entry wiring makes it possible to connect copper conductors.<br/>", "mpn" : "2020-103/000-038", "sku" : "2020-103/000-038", "brand" : { "@type":"Brand", "name":"WAGO" }, "manufacturer" : { "@type":"Organization", "name":"WAGO Kontakttechnik GmbH & Co. KG" }, "image" : "https://www.wago.com/medias/200-020000070002e1be000700b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMTU2fGltYWdlL2pwZWd8YURNMUwyZzJOaTh4TkRZNE56ZzJNVFkyT1RreE9DOHlNREJmTURJd01EQXdNRGN3TURBeVpURmlaVEF3TURjd01HSTJYMFJGTG1wd1p3fGQxNzE3M2ZjYTQ1YmRmMDljOTdhZGUyZTUwOTliYmQ1MzY4NzA1YjE3YmE3ZmI5YjMzN2VhYzU4NDEwOTE1YWU", "gtin13" : "4050821027089", "category" : "Rail-Mount Terminal Blocks", "url" : "https://www.wago.com/gb/rail-mount-terminal-blocks/1-conductor-female-connector/p/2020-103_000-038" }
[ { "id": "details", "label":"Details", "priority": 100 }, { "id": "downloads", "label":"Downloads", "priority": 90 } ,{ "id": "service", "label":"Service", "priority": 1 } ]
X-COM S-Mini Item no. 2020-103/000-038

1-conductor female connector; Push-in CAGE CLAMP®; 1.5 mm²; Pin spacing 3.5 mm; 3-pole; 1,50 mm²; gray/blue/green-yellow

Item no. 2020-103/000-038
1-conductor female connector
Please wait ...
List price per piece*
On request
Price and availability after 
Your price per piece*
On request
PU (SPU): 50 Piece
Item no. 2020-103/000-038
1-conductor female connector
Please wait ...
List price per piece*
On request
Price and availability after 
Your price per piece*
On request
PU (SPU): 50 Piece